Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prevedenie pre vysokú záťaž Nábytok pre kancelárie a maloobchod

 (46 sady výrobkov)

Zoznam Mriežka

Protišmykové gumené podložky

Protišmykové podložky sú ideálne na zakrytie vyrovnávacích nožičiek na strojoch a dopravníkoch. Tieto podložky vydržia vysoké zaťaženie a poskytujú zvýšené trenie na zabránenie pohybu a posúvania.

Pružinové pánty - otvorená a zatvorená poloha

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

Pánty trecie – dvojosé

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

Samolepiace klzáky

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Skupina SR: SR1461

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Sedlová nožička

Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.

Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.

  • Materials: Low Density Polyethylene (LDPE) and Nylon
  • Colours: Black and White
  • Shapes: Rectangular and Round
  • Centre Pin options.


Skupina SR: SR1503

Sedlové klzáky s plstenou základňou

Sedlové klzáky, označované aj ako sedlové základne, sú vhodné na montáž okolo rúrok a sú navrhnuté tak, aby pomáhali pri pohybe a zároveň chránili povrchy pred škrabancami. Sú vyrobené z akrylonitrilbutadiénstyrénu (ABS) a majú plstenú základňu, ktorá hladko kĺže po rôznych povrchoch. Rúrkový spoj má tvar sedla a základňa je obdĺžniková.

Náš sortiment sedlových klzákov ponúkame v dvoch farbách: číre a čierne.

Silentbloky - silná záťaž

Skrutkovacie silentbloky pre silnú záťaž pohlcujú nárazy a znižujú hluk s vysokou priľnavosťou na podlahu. Tieto silentbloky sú ideálne na použitie ako nožičky na strojové zariadenia a dopravníky.

Silne lepiace pásky - kotúče

Silne lepiace pásky Duraco High Bond sú vysoko priľnavé lepiace pásky s vložkou z akrylovej peny, ktoré vyhovujú požiadavkám celého radu použitia. Silne lepiace pásky sú odolné proti neoprávnenému vniknutiu, sú ideálne na spojenie odlišných kovov a vyznačujú sa vynikajúcou odolnosťou k teplotným cyklom. Sú dostupné v 4 farbách: priesvitnej, bielej, sivej a čiernej. Priesvitná je vhodná na zariadenia z priesvitného akrylu alebo skla. Špecifikácie: Lepidlo: permanentné lepidlo s akrylovou penovou vložkou. Rozsah prevádzkových teplôt: -20 F až 300 F; Použitie. Prístroje: náhrada za mechanické spojovacie prvky pre užívateľské a komerčné zariadenia. Dizajn: neviditeľné spojenia dekoratívnych panelov. Elektronika: LCD displeje, vreckové elektronické zostavy, dátové skrine. Propagačné akcie: neviditeľné upevnenie banerov a inštalácia tabúľ. Vzduchotechnika a klimatizácia: náhrada za mechanické a privárané spojovacie diely v klimatizačných jednotkách

Silne lepiace pásky - výseky

Silne lepiace pásky Duraco High Bond sú vysoko priľnavé lepiace pásky s vložkou z akrylovej peny, ktoré vyhovujú požiadavkám celého radu použitia. Silne lepiace pásky sú odolné proti neoprávnenému vniknutiu, sú ideálne na spojenie odlišných kovov a vyznačujú sa vynikajúcou odolnosťou k teplotným cyklom. Sú dostupné v 3 farbách: priesvitnej, bielej, sivej. Priesvitná je vhodná na zariadenia z priesvitného akrylu alebo skla. Výseky uľahčujú uchytenie - stačí odlepiť a pripevniť. Špecifikácie: Lepidlo: permanentné lepidlo s akrylovou penovou vložkou. Rozsah prevádzkových teplôt: Priesvitná: -20 F až 300 F; Biela: -20 F až 240 F; Šedá: -20 F až 240 F; Použitie: Prístroje: náhrada za mechanické spojovacie prvky pre užívateľské a komerčné zariadenia. Dizajn: neviditeľné spojenia dekoratívnych panelov. Elektronika: LCD displeje, vreckové elektronické zostavy, dátové skrine. Propagačné akcie: neviditeľné upevnenie banerov a inštalácia tabúľ. Vzduchotechnika a klimatizácia: náhrada za mechanické a privárané spojovacie diely v klimatizačných jednotkách

Skrutkovacie nožičky s dorazom

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Skupina SR: SR1590

Skrutkovacie nožičky s dorazom - so závitom

Skrutkovacie dorazy so závitom sa môžu použiť ako vyrovnávací prostriedok alebo doraz pre malé zariadenia. Driek aj nožička sú vyrobené z nehrdzavejúcich, odolných materiálov, vhodným do náročných podmienok.

Uchytenia koliesok

Rôzne uchytenia koliesok vrátane koliesok na montážnych doskách, kovové alebo plastové objímky, rukoväte a závitové tyče. Kompatibilné s kolieskami so slepým otvorom. Vyberte si podľa požadovaného spôsobu pripevnenia a veľkosti montážnych otvorov koliesok. Možnosť výberu materiálov podľa potrieb vašej aplikácie.

Vyrovnávacie kolieska

Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.

Skupina SR: SR5694

Vyrovnávacie nožičky - kovová pevná základňa

Vyrovnávacie nožičky s pevným kovovým podstavcom sú lacné riešenie pre nenáročné aplikácie. Použite tieto vyrovnávacie nožičky na kancelársky nábytok, regály, vitríny v obchodoch, skrinky a malé stroje.

Vyrovnávacie nožičky - naskrutkovacie, nízkoprofilové

Nastaviteľné nožičky s montážnym závitom a kovovou otočnou základňou sú dlhodobým riešením pre montáž strojových zariadení a dopravníkov. Tieto nožičky majú kĺbové otáčanie a závitový čap vyrobený pre presnosť a pevnosť závitu.

Vyrovnávacie nožičky pre stroje

Vyrovnávacie nožičky pre stroje sú lacným riešením pre aplikácie s nízkym zaťažením. Nastaviteľné nožičky sa používajú na kancelársky nábytok, police, skrinky a strojové zariadenia malých rozmerov.

Zatláčacia nožička

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Skupina SR: SR1573

Zatláčacie dorazy a gumené nožičky - doraz

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5807

Zatláčacie gumené nožičky

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5795

Zátky a dorazy - so závitom

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Skupina SR: SR5804

  • z/zo 2