Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prevedenie pre vysokú záťaž Prístroje Tlačidlo núdzového zastavenia

 (45 sady výrobkov)

Zoznam Mriežka

Pružinové pánty - otvorená a zatvorená poloha

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

Pánty trecie – dvojosé

These Dual Axis Torque Hinges are made from Stainless Steel and are ideal for use as pivoting monitor mounts. The fixed torque value allows the hinge to swivel in a smooth and controlled fashion in either direction.

Samolepiace disky

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.


Skupina SR: SR1577

Samolepiace klzáky

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Skupina SR: SR1461

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Samolepiace tlmiče

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.


Skupina SR: SR1593

Silentbloky - silná záťaž

Skrutkovacie silentbloky pre silnú záťaž pohlcujú nárazy a znižujú hluk s vysokou priľnavosťou na podlahu. Tieto silentbloky sú ideálne na použitie ako nožičky na strojové zariadenia a dopravníky.

Silne lepiace pásky - kotúče

Silne lepiace pásky Duraco High Bond sú vysoko priľnavé lepiace pásky s vložkou z akrylovej peny, ktoré vyhovujú požiadavkám celého radu použitia. Silne lepiace pásky sú odolné proti neoprávnenému vniknutiu, sú ideálne na spojenie odlišných kovov a vyznačujú sa vynikajúcou odolnosťou k teplotným cyklom. Sú dostupné v 4 farbách: priesvitnej, bielej, sivej a čiernej. Priesvitná je vhodná na zariadenia z priesvitného akrylu alebo skla. Špecifikácie: Lepidlo: permanentné lepidlo s akrylovou penovou vložkou. Rozsah prevádzkových teplôt: -20 F až 300 F; Použitie. Prístroje: náhrada za mechanické spojovacie prvky pre užívateľské a komerčné zariadenia. Dizajn: neviditeľné spojenia dekoratívnych panelov. Elektronika: LCD displeje, vreckové elektronické zostavy, dátové skrine. Propagačné akcie: neviditeľné upevnenie banerov a inštalácia tabúľ. Vzduchotechnika a klimatizácia: náhrada za mechanické a privárané spojovacie diely v klimatizačných jednotkách

Silne lepiace pásky - výseky

Silne lepiace pásky Duraco High Bond sú vysoko priľnavé lepiace pásky s vložkou z akrylovej peny, ktoré vyhovujú požiadavkám celého radu použitia. Silne lepiace pásky sú odolné proti neoprávnenému vniknutiu, sú ideálne na spojenie odlišných kovov a vyznačujú sa vynikajúcou odolnosťou k teplotným cyklom. Sú dostupné v 3 farbách: priesvitnej, bielej, sivej. Priesvitná je vhodná na zariadenia z priesvitného akrylu alebo skla. Výseky uľahčujú uchytenie - stačí odlepiť a pripevniť. Špecifikácie: Lepidlo: permanentné lepidlo s akrylovou penovou vložkou. Rozsah prevádzkových teplôt: Priesvitná: -20 F až 300 F; Biela: -20 F až 240 F; Šedá: -20 F až 240 F; Použitie: Prístroje: náhrada za mechanické spojovacie prvky pre užívateľské a komerčné zariadenia. Dizajn: neviditeľné spojenia dekoratívnych panelov. Elektronika: LCD displeje, vreckové elektronické zostavy, dátové skrine. Propagačné akcie: neviditeľné upevnenie banerov a inštalácia tabúľ. Vzduchotechnika a klimatizácia: náhrada za mechanické a privárané spojovacie diely v klimatizačných jednotkách

Skrutkovacie nožičky s dorazom

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Skupina SR: SR1590

Skrutkovacie nožičky s dorazom - so závitom

Skrutkovacie dorazy so závitom sa môžu použiť ako vyrovnávací prostriedok alebo doraz pre malé zariadenia. Driek aj nožička sú vyrobené z nehrdzavejúcich, odolných materiálov, vhodným do náročných podmienok.

Spínače - monoblok

Kompletné zariadenie zahŕňa obsluhu, svorku a kontaktný blok. Dodáva sa zabalené, nezmontované. Spínače sú dimenzované na menovité napätie 230 V, menovitý prúd 4A, so skrutkovou zvierkou a ochranou prstov. Spínače spĺňajú NEMA 4, 4x, 12, 13 a IP65, keď sú správne nainštalované, olejotesné a vodotesné. Schválené podľa UL/CSA/CE. Krátkodobá činnosť „NO“ (skočí späť) alebo udržiavané „NC“ (zostane dole).

Vypínač - zatláčací / zapustený / plastový

Kompletné zariadenie zahŕňa obsluhu, svorku a kontaktný blok. Dodáva sa zabalené, nezmontované. Spínače sú dimenzované na menovité napätie 230 V, menovitý prúd 4A, so skrutkovou zvierkou a ochranou prstov. Spínače spĺňajú NEMA 4, 4x, 12, 13 a IP65, keď sú správne nainštalované, olejotesné a vodotesné. Schválené podľa UL/CSA/CE. Krátkodobá činnosť „NO“ (skočí späť) alebo udržiavané „NC“ (zostane dole).

Vyrovnávacie kolieska

Our multifunctional Levelling castors are an ideal choice for machinary, cabinets, portable equipment and transportation. Move and position large equipment single handedly, with ease. The wheel is made from black poloyamide and features aluminium housing. A range of fittings and adjustments are available, with up to 1500Kg load capacity.

Skupina SR: SR5694

Vyrovnávacie nožičky - kovová pevná základňa

Vyrovnávacie nožičky s pevným kovovým podstavcom sú lacné riešenie pre nenáročné aplikácie. Použite tieto vyrovnávacie nožičky na kancelársky nábytok, regály, vitríny v obchodoch, skrinky a malé stroje.

Vyrovnávacie nožičky - naskrutkovacie, nízkoprofilové

Nastaviteľné nožičky s montážnym závitom a kovovou otočnou základňou sú dlhodobým riešením pre montáž strojových zariadení a dopravníkov. Tieto nožičky majú kĺbové otáčanie a závitový čap vyrobený pre presnosť a pevnosť závitu.

Zatláčacie dorazy a gumené nožičky - doraz

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5807

Zatláčacie gumené nožičky

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Skupina SR: SR5795

Zatláčací vypínač - plastový, chránený

Tieto pružinové spínače spúšťané/zastavované zatlačením sú dimenzované na menovité napätie 600V, menovitý prúd 10A, so skrutkovou zvierkou a ochranou prstov. Spĺňajú NEMA 4, 4x, 12, 13 a IP65, keď sú správne nainštalované, olejotesné a vodotesné. Schválené podľa UL/CSA/CE.

Zátky a dorazy - so závitom

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

Skupina SR: SR5804

  • z/zo 2