V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(11 sady výrobkov)
Klzáky s nastaviteľnou, hladkou základňou.
These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).
Skupina SR: SR5442
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
Skupina SR: SR5439
Nastaviteľné nožičky s montážnym závitom s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.
Nastavovače - vodorovná montáž sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia.
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Vyrovnávacie nožičky s pevným kovovým podstavcom sú lacné riešenie pre nenáročné aplikácie. Použite tieto vyrovnávacie nožičky na kancelársky nábytok, regály, vitríny v obchodoch, skrinky a malé stroje.
Nastaviteľné nožičky s montážnym závitom a kovovou otočnou základňou sú dlhodobým riešením pre montáž strojových zariadení a dopravníkov. Tieto nožičky majú kĺbové otáčanie a závitový čap vyrobený pre presnosť a pevnosť závitu.
Vyrovnávacie nožičky pre stroje sú lacným riešením pre aplikácie s nízkym zaťažením. Nastaviteľné nožičky sa používajú na kancelársky nábytok, police, skrinky a strojové zariadenia malých rozmerov.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.