V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(4 sady výrobkov)
Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.