Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Skryté závesy Trubicové adaptéry

 (4 sady výrobkov)

Zoznam Mriežka

Prvky na nastavenie rúrok

Tube Adjusters with thumb screw are primarily used to secure telescopic tubing in a fixed position.

Easy to install; place the adjuster over the connecting tube sections. Then, tighten the built-in thumb screw in order to fix the tubes firmly in place. The thumb screw can be conveniently unscrewed to move the tubes to an alternative position of choice, and tightened for a secure hold.

  • Material: Nylon
  • Colours: Black and Natural

Pánty skryté - naskrutkovanie

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Skupina SR: SR5468

Pánty skryté - navarovacie

The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

Skupina SR: SR5545

Pánty skryté - vysaditeľné

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

Skupina SR: SR5510