Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

RoHS Spojky profilov Vodiace prvky pre optické vlákna

 (6 sady výrobkov)

Zoznam Mriežka

Okrúhle ferule na nožičky - kónické

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Skupina SR: SR1520, SRF0071, SRF0069

Okrúhle ferule na nožičky - štandardné

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural


Skupina SR: SR1510, SR1516, SRF0070, SRF0069

Okrúhle koncové krytky - vinylové

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

Skupina SR: SR1044

Okrúhle koncové krytky - štandardné

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red


Skupina SR: SRF0068

Pružné koncové krytky - štandardné

Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.

The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.

The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.

They are an economical solution for one-time uses.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow
  • Finish: Gloss


Series Code: SR1044

Zátky na konce trubíc

Zátky na konce rúrok sú základné komponenty používané na utesnenie koncov rúrok a hadíc v rôznych priemyselných odvetviach. Poskytujú bezpečný a spoľahlivý uzáver, ktorý pomáha zabraňovať priesakom, kontaminácii a poškodeniu rúrky alebo hadice. Majú výnimočnú odolnosť, všestrannosť a jednoducho sa nasadzujú. Ponúkajú množstvo výhod, používajú sa v rôznych aplikáciách, ako je stavebníctvo, inštalatérstvo a výroba.

Veľmi univerzálne z hľadiska materiálov a veľkosti. Tieto zátky sú zvyčajne vyrobené z vysoko kvalitných materiálov, ako je guma a plast, pre vynikajúcu pevnosť a odolnosť voči opotrebovaniu.

Ponúkame ich v rôznych veľkostiach a prevedeniach pre rôzne rozmery rúr alebo hadíc, poskytujú presné a spoľahlivé utesnenie.

  • Poskytujú bezpečné a spoľahlivé uzavretie, ktoré zabraňuje presakovaniu, kontaminácii a poškodeniu rúry alebo hadice.
  • Používajú sa v stavebníctve, inštalatérstve a vo výrobe.
  • Poskytujú presné a spoľahlivé utesnenie.
Materiál: Polyetylén LD, PVC, Polyetylén Farba: Prírodná, Čierna, Biela Skupina SR: SRSTPI, SR1601, SR6461