V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(21 sady výrobkov)
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vysokoteplotné pružné krytky s úchytom sa nasadzujú a odstraňujú zo závitových alebo hladkých aplikácií.
Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.
The central pull-tab, coupled with the unique star shaped design makes fitting and removal quick and easy. They are suitable for Metric, UNF and BSP thread sizes.
Uzatvorené matice sú ideálne na zakrytie a ochranu svorníkov alebo skrutiek, ktoré vyčnievajú zo zariadení.
These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.
It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.
Kompaktné tesniace matice sú typ spojovacieho prvku s kompaktným tesniacim komponentom, ktorý kombinuje funkčnosť matice a tesniaceho komponentu v jednom celku. Tieto matice poskytujú spoľahlivú ochranu, zjednodušujú montáž a eliminujú potrebu ďalších tesniacich komponentov. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú obojsmerné tesnenie.
Tento sortiment kompaktných tesniacich šesťhranných matíc obsahuje O-krúžok, ktorý je stlačený medzi maticu a protiľahlý komponent.
Sú vhodné pre teploty od -100 C do +260 C, opakovane použiteľné. Kompaktné tesniace matice sa používajú v aplikáciách, ako sú skrine, alebo v automobilovom, strojárskom a elektrotechnickom sektore.
Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available.
Skupina SR: SR5506
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
Neodymové magnety sú k dispozícii s poniklovaným poťahom, ktorý chráni krehký magnetický materiál a pomáha predchádzať korózii v miniatúrnych aplikáciách. Ponuka niklu v rôznych tvaroch a veľkostiach. Tento sortiment obsahuje aj čierno práškované okrúhle magnety, ktoré majú pri svojej malej veľkosti vynikajúcu magnetickú pevnosť.
Poistné matice zabraňujú akémukoľvek uvoľneniu vďaka svojim vynikajúcim antivibračným vlastnostiam.
Ochranné krytky skrutiek zakrývajú a chránia hlavy skrutiek a matice pred poveternostnými vplyvmi. Vhodné pre hlavy svorníkov, hlavy skrutiek a matice. Vytvárajú lepší finálny vzhľad, sú skvelou voľbou pre vonkajšie aplikácie.
Tento sortiment sa dodáva v širokej škále veľkostí pre rôzne aplikácie. Tieto krytky sú dostupné pre bežné imperiálne skrutky UNF, štandardné metrické skrutky ISO 4017 alebo DIN 933.
Dostupné v rôznych farbách.
HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.
A Flange Nut is a hex nut with a flange on the base, acting as an integrated washer. This spreads the load and prevents damage to the part, while also reducing the risk of the nut loosening in application.
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.
Skupina SR: SR5507
This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.
Skupina SR: SR2702
Tesniace svorníky sú typ spojovacieho prvku navrhnutý s O-krúžkom, ktorý poskytuje bezpečnú obojsmernú ochranu proti kontaminantom, ako sú plyny a kvapaliny v rôznych aplikáciách, čím sa minimalizuje riziko poškodenia citlivých zariadení. Zabraňujú vniknutiu vody, prachu alebo iných nečistôt a zaisťujú bezpečné a spoľahlivé spojenie.
Tento rad tesniacich svorníkov má šesťhrannú hlavu a O-krúžok, ktorý je stlačený, vtlačený do presnej drážky vytvorenej pod hlavou svorníka a na spojovací povrch na utesnenie. Sú vyrobené z nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a je mierne magnetická.
Kompaktné tesniace svorníky sa používajú v otvoroch so závitom a bez závitu v aplikáciách, ako sú potrubia, ventily alebo čerpadlá. Tesniace svorníky sa používajú v otvoroch so závitom a bez závitu v aplikáciách, ako sú skrine, alebo v automobilovom a elektrotechnickom sektore. Upozornenie: Naše tesniace svorníky sú určené na použitie v aplikáciách, kde sa vyžadujú tesniace vlastnosti. Je možné si ich pomýliť so štandardnými spojovacími prvkami, ktoré nevyžadujú tesniace vlastnosti, a s O-krúžkom nezískate tesniace vlastnosti ako pri tesniacich skrutkách a môžete krúžok poškodiť.
Prírubová matica je šesťhranná matica s prírubou na základni, ktorá slúži ako integrovaná podložka. Rozdeľuje zaťaženie a bráni poškodeniu dielu, zároveň znižuje riziko uvoľnenia matice pri aplikácii.
Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.
Šesťhranné oceľové matice poskytujú pevné uchytenie a zabraňujú uvoľneniu v dôsledku vibrácií alebo pohybu. Ľahko sa uťahujú a uvoľňujú pomocou bežného kľúča alebo klieští. Šesťhranné oceľové matice poskytujú pevné uchytenie a zabraňujú uvoľneniu v dôsledku vibrácií alebo pohybu. Ľahko sa uťahujú a uvoľňujú pomocou bežného kľúča alebo klieští. Používajú sa s oceľovými alebo nerezovými vodiacimi skrutkami pre nízke rýchlosti otáčania, manuálne ovládanie, upínanie alebo uzamykanie a udržanie vlastnej hmotnosti.
Vďaka svojmu materiálu sa používajú v aplikáciách, ktoré vyžadujú vysokú pevnosť a odolnosť, ale vyžadujú mazanie, aby sa zabránilo zadieraniu matice skrutkou.
Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Dostupné ako štandardné šesťhranné oceľové matice s pravostranným aj s ľavostranným závitom.
Upozornenie: Kontaktné povrchy oceľ - oceľ sú nevhodné pre motorizovaný pohyb.
Štandardné šesťhranné matice sú jednou z najbežnejších dostupných matíc a používajú sa s kotvami, svorníkmi, skrutkami s maticou, čapmi, závitovými tyčami a na akýchkoľvek iných spojovacích prvkoch, ktoré majú závity strojových skrutiek.
Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.
One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.