Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyetylén HD Zatlačením Zvárané

 (11 sady výrobkov)

Zoznam Mriežka

Krytky Unicap

Unicap Cover Caps and washers are designed to conceal and protect exposed screws or bolt heads for aesthetic or safety reasons. These caps and washers are resistant to corrosion, abrasion, and impact due to their material, offering long-lasting protection and durability.

In addition, they protect against dirt and are easy to install and remove by push fit. Available in both low profile and high profile. Used in construction, furniture and appliances.

Please note that in this product range you will find caps and washers which are sold separately and you will need to order both items.

  • Material: PP, HDPE, LDPE
  • Colour: Grey, Silver, Black, White, Natural, Flint, Brown, Stone, Beige, Gold, Orange


Skupina SR: SR1801

Krytky na podložkách

Cover Caps are designed to protect screw heads and are ideal for decorative purposes. They snap into place, protects against dirt and moisture.

Easy to install, requiring no special tools or equipment. They can be installed by simply snapping them into place over the screws. Used in applications such as medical, and industrial.

  • Material: HDPE, PA, Brass, PP, LDPE
  • Colour: Yellow, Black, Silver, Brown, Natural, Grey, Beige, White, Green, Blue, Violet, Red, Pink


Skupina SR: SR1811, SR2041, SR1889

Krytky na ventily plynových fliaš

Gas cylinder valve cap is designed to protect industrial and LPG gas cylinder valve threads when they are not used. It protects from the entry of moisture, dirt, dust or other contaminants. It is fitted with a vent flap to allow the safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders.

They are simple to install and remove and provide an airtight seal to maintain the integrity of the gas in the cylinder. It is commonly used in laboratories, medical industry, and construction applications.

  • Material: LDPE, HDPE
  • Colour: Yellow


Series Code: SR1060

Kryty nitov a otvorov

These Rivet Caps are designed to provide protection and a neat finish for screws. They fit securely into the top of screws, covering the screw head neatly and providing protection from dust and dirt ingress, damage and corrosion.

They are easy to use and require no special installation as they can be installed and removed quickly by push fit. Used in various rivet types, including blind rivets, solid rivets, and tubular rivets and for applications in the automotive, construction, furniture and appliance industries.

  • Material: HDPE, LDPE
  • Colour: Black, White, Beige, Grey
  • Series Code: SR1814, SR1804


Series Code: SR1814, SR1804

LPG krytky na plynové potrubie

LPG Caps were developed with the LPG industry to help prevent dangerous gas leaks. They meet the LP Gas Association Code of Practice 15. Its design incorporates a strap to help prevent loss and ease of replacement. It withstands pressures while providing a gas-tight seal, even under extreme temperatures and adverse conditions.

It also prevents debris and contaminants from entering the application. It is easy to use or remove. Used in warehousing to protect LPG gas cylinders, in the storage of applications, construction and automotive industry.

  • Material: HDPE
  • Colour: Black


Skupina SR: SR1085

Obdĺžnikové zátky a klzáky

Obdĺžnikové zátky a klzáky sú vhodné pre najpredávanejšie veľkosti a rozmery obdĺžnikových rúrok. Po vložení do konca rúrky ponúkajú čistý a úhľadný vzhľad.

Majú rebrovaný tvar pre ľahké vkladanie a dobré zapadnutie. Tieto zátky ponúkajú povrchovú ochranu a zabraňujú vniknutiu špiny a iných nečistôt do vnútornej časti hadice alebo rúrky.

Zvyčajne sa používajú v nábytkárstve a priemyselných zariadeniach. Univerzálnosť materiálov, povrchových úprav a farieb poskytuje možnosti na maximalizáciu estetického vzhľadu a dokonalé prispôsobenie vašej aplikácii. Náš široký sortiment ponúka rôzne veľkosti a farby.

  • Vhodné pre najpredávanejšie veľkosti a rozmery obdĺžnikových hadíc a rúrok.
  • Ponúkajú čistý a úhľadný vzhľad.
  • Ponúkajú ochranu povrchu a zabraňujú vniknutiu špiny a iných nečistôt.
Materiál: ABS, Polyetylén LD, Polyetylén, HDPE Farba: Čierna, Biela, Šedá, Strieborná farba, Hnedá, Modrá, Zelená, Červená, Žltá Series Code: SRANR, SR1550, SR1570

Okrúhle klzáky

Round Load Bearing Glides are designed to use as a protection plug or as a glide. The lid is stepped to offer an easy insertion and secure fit.

They are ideal to protect and finish a tube end in moderate to heavy-duty applications These glides provide a smooth, durable base for furniture, appliances and more.

They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: PE, ABS, Nylon, Butyrate, LDPE, HDPE
  • Colour: Grey, Black


Skupina SR: SR1632

Okrúhle zátky so závitom

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey


Skupina SR: SR1570, SR1430, SR1567

Okrúhle závitové vložky - kovové

Round Threaded Inserts provide a threaded surface for fastening screws, bolts or other items. They are ideal for heavy duty applications and are made from cast aluminium alloy. Have an internal thread to accommodate adjustable levelling feet and brackets.

Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes. There are ideal for use with adjustable feet, tilt guides and castors in furniture applications such as tables, chairs, cabinets or sofas and appliances.

  • Material: HDPE, Steel
  • Colour: Black, Natural


Skupina SR: SR5438, SR1571

Zatláčacie klzáky

Zatláčacie klzáky alebo zátky do profilov sa často používajú v základni rúrkových výrobkov, ako sú nohy stoličiek. Posuvné klzáky poskytujú ochranu nielen samotnému výrobku, ale predovšetkým povrchu pod ním. Ideálna ochrana pre drevené podlahy, koberce a iné podlahové krytiny.

Náš sortiment zatláčacích klzákov ponúka na výber širokú škálu materiálov, medzi ktoré patria napríklad: polyamid (PA), polyetylén (PE), akrylonitrilbutadiénstyrén (ABS), plsť a tiež oceľ, ako aj rôzne povrchové úpravy a farby.

Naša ponuka obsahuje množstvo typov, napríklad: vypuklý, šikmý, kovový, rebrovaný, závitový, ľahký a pre veľké namáhanie. A taktiež rôzne tvary, ktoré budú vyhovovať potrebám vašej aplikácie: okrúhle, oválne, obdĺžnikové a štvorcové.

  • Atraktívna povrchová úprava pre estetický vzhľad
  • Jednoduchá montáž
  • Bezpečné upevnenie
  • Odolné, na dlhodobú prevádzku.

Zátky do plechu

Zátky do plechu sa používajú na zaslepenie alebo upchatie otvorov počas prepravy alebo na hotových výrobkoch pre čistý povrch. Polyamidová zátka (PA 66) chráni operátora pred nebezpečnými úlomkami z vytváraných otvorov. Možno ich použiť aj na ochranu vnútorných závitov pred poškodením pri preprave.

K dispozícii v troch farbách na jednoduchšiu identifikáciu a estetický vzhľad hotového výrobku.

Zátky do plechu sa dajú ľahko zasunúť do aplikácie bez potreby upevnenia a dajú sa ľahko odstrániť.

  • Používajú sa na zaslepenie otvorov počas prepravy.
  • Dajú ľahko zasunúť do aplikácií bez potreby upevnenia.
  • Poskytujú aplikáciám úhľadný povrch.
Materiál: PA, PA66 Farba: Prírodná, Čierna, Béžová, Šedá, Biela Series Code: SR2041