Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(178 Ürün grupları)
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
Seri Kodu: SR2791
Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.
These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Bu ara parçaları altıgen bir somunla sıkı tespit edilen erkek diş açılmış bir uca sahiptir. Üst ucu BDK'nı yerine sabitleyen, yaylı kilitlemeli bir süngü burna sahiptir.
.
Bu BDK Destek Ayakları anahtar deliği yuvasına geçmek üzere tasarlanmıştır. Böylece, gerektiğinde kolayca çıkarılabilir. Süngü burun veya iki parçalı, geçirmeli seçenekleri bulunur.
Bu BDK Desteği çeşitleri, panoyu kenarından tutarak ihtiyaç duyulan alanı azaltır. Daha fazla tutma gücü sağlamak için kilitli veya kilitsiz burunla mevcuttur.
The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..
Seri Kodu: SR2051
Tek kollu, esnek kablo klipsleri, tellere kolayca geçerken, gerektiğinde erişimi de mümkün kılar. Vinil kaplamayla da mevcuttur.
Angled Square Inserts have an angled base making them perfect for pipe ends or irregular surfaces and for tubes that meet angled surfaces.It can be used in furniture assembly, such as chairs or furniture legs, and in construction.
This range of Angle Square Inserts are designed to be easy to insert, and made from a material that allows them to be durable and long-lasting.
Heavy Duty Pipe Caps are used to protect the end of a pipe from dust, dirt, and other impurities. They are appropriate for nominal pipe sizes and provide a low-cost, high-quality choice. Internal ribs ensure a snug fit and release after pressure is applied. The caps come with or without a vent hole.
Used to keep small pipes safe during transportation and storage. It is also simple to install and remove, thanks to the press fit design. Temperature resistance ranges from 66C to -40C. Used in plumbing, heating, ventilation, and industrial applications.
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
Ara parçaları sağlam tespit için her iki yüzde de kancalı tabanlı tespit parçalarına sahiptir. Kör delik tabanı esnektir ve yuvarlak, dişli, zımbalanmış ya da açılmış deliklere kilitlenir.
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
Series Code :SR2758
Seri Kodu: SR2758
Bu yenilikçi ara parçaları panoya parça içine tasarlanmış bir perçinle tespit edilir. Ara parçanın başı aşağıya bastırıldıkça, ayaklar genişleyip parçayı yerine kilitler. UL94 V-2 sınıfı naylondan mamul, 13 metrik ara parçası ebadı mevcuttur.
Bu destekler bir #8 veya M4 vida veya saplama üzerine itilerek alt karta takılır. Ara parçası içindeki dişler bu yivlere oturur. Üst tespit parçası kilitlemeli bir süngü burundur.
Destekler #4 veya M3 vidayla sağlamca monte edilir. Ofset tasarım yoğun ambalaja imkan verir.
Standart yaylı kilit BDK istifleme uygulamalarında hızlı montaj için ideal olup, çeyrek tur montaj uygulamayı kolaylaştırır
Bu ara parçaları elle kolayca takılır. Uçlar ok başlı tespit parçası olup, gergi kanatları sayesinde yerlerine sıkıca sabitlenir. Farklı delik çaplarına ve pano kalınlıklarına uyacak çok çeşitli stilleri mevcuttur.
Bu BDK Destek Ayakları elle kolayca takılır. Uçlar ok başlı tespit parçası olup, gergi kanatları sayesinde yerlerine sıkıca sabitlenir. Farklı delik çaplarına ve pano kalınlıklarına uyacak çok çeşitli stilleri mevcuttur.
Bu benzersiz destekler yay vazifesi görür. Parça esner ve BDK'ye sürekli destek sağlar.
Bu ara parçaları her sayıda kartın istiflenebilmesi için birbirlerine yaylı geçer. Parça MB-1-156 Destenin tepesine yerleştirilebilir
Standart yaylı kilit, BDK istifleme uygulamalarında hızlı montaj için idealdir. Entegre edilmiş yay, üst panelin bükülmesini mümkün kılar ve dokunma kontrollü panolar için uygundur.
Demet kolaylıkla içeri ve dışarı kayar. Yapışkan tabanıyla hızla ve kolayca monte edilir. Çeşitli demet çaplarına uygun yedi farklı ebadı mevcuttur. Akrilik yapıştırıcılı, UL94 V-0 sınıfı PVC.
Kenar Kilitlemeli Destekler BDK kenarında sağlam bir tespit sağlar, yaylı oturma ve konumlandırıcı burun hızlı montaj için idealdir. BDK bakım için kolaylıkla çıkarılabilir.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.