Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kilitsiz Çelik Dolap Kilidi

 (10 Ürün grupları)

Liste Kılavuz

Kablo Kelepçeleri - Takmalı, Yuvarlak Tel Kelepçesi

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR2081

Seri Kodu: SR2081

Kenar Tutucu Tel Kelepçesi

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Seri Kodu: SR1834

Endüstriyel Tekerlekler

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Seri Kodu: SR5616 ,SR5626, SR5693

Mobilya Kilitleri - Gömme Dolap

These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.

It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.

Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.

  • Used to offer security and privacy.
  • Available with Keyed Alike or Keyed Differ.
  • It designed to be used with our rods to give 2-point locking.
Malzeme: Zinc Alloy Series Code:

Mobilya ve Ofis Tekerlekleri

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Seri Kodu: SR5769 ,SR1547

Kilitlemesiz Tel Kelepçeleri

Kilitli Kablo Kelepçesi, Doğal Naylon 6/6'dan mamuldür. Tel kelepçesi kabloları toplayıp yönlendirir, hassas veya keskin bileşenlerden uzak tutar. Ayrıca, kablo ve telleri düzenler ve karmaşıklığı önler. Elektronik uygulamalarında kullanım için idealdir.

Alternatif montaj stilleriyle çeşitli tipleri mevcuttur. Düzgün ve yuvarlak köşelere uyan seçenekleri, kuruluma takarken fiber üzerinde oluşabilecek baskıyı önlemeye yardımcı olur. Dar alanlarda alçak yüksekliğe sahip kenar girişli seçenekler de bu ürün grubundadır. Çok çeşitli seçenekler sunan bu grupta kör deliklere takılan veya yapışkanlı ürünler de bulunur.

Tel kelepçeleri birçok farklı kablo çapına uygundur ve kolay takılır.

  • Malzeme: Naylon 6/6
  • Renk: Siyah ve Doğal
  • UL94 HB, UL94 V0 ve UL94 V2 alev geciktirici standardı seçenekleri.

Tıbbi Amaçlı Tekerlekler

Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.

Series Code :SR5606

Seri Kodu: SR5606 ,SR5680, SR5681, SR5772

Yapışkan/Vida Montajlı Tel Kelepçesi

Teller ve kablolar bu yuvarlak Tel Kelepçelerinin içine kolayca yerleşir. Tel Kelepçe geçen telleri bir kilitleme mekanizmasına gerek duyulmadan tutar ve yönlendirir.

Bu Tel Kelepçeleri, vidalı montaj ve kendinden yapışkanlı seçeneklere sahiptir. Yapıştırıcılı seçenek, yüksek kaliteli yapışkan banda sahiptir.

Yuvarlak şekli sayesinde bu Tel Kelepçeleri çok çeşitli kablo çapı boyutlarında kullanıma uygundur.

Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.

  • Malzeme: Poliamid 6/6 (PA veya Naylon 6/6)
  • Renkler: Siyah ve Doğal
  • UL94-V0 ve UL94-V2 yangın standardı seçenekleri mevcuttur.
  • Sıcaklık Aralığı: -40C ila 85C

Yeme-İçme Hizmeti Amaçlı Tekerlekler

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Seri Kodu: SR5621 ,SR5630

Yüksek Sıcaklık Tekerlekleri

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.