Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kilitsiz Sıkma Kolları

 (16 Ürün grupları)

Liste Kılavuz

Endüstriyel Tekerlekler

Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.

Series Code :SR5616

Seri Kodu: SR5616

Kablo Kelepçeleri - Takmalı, Yuvarlak Tel Kelepçesi

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR2081

Seri Kodu: SR2081

Kam Kolları - Dişli Eklenti

İçten Dişli Kam Kolları alet kullanmadan hızlı tespit ve söküme izin verir ve kenetlemenin ince ayarına imkan sağlar. Tutamağı serbest bırakmak kolu sıkıştırma ya da gevşetme için boşaltırken eklenti veya saplama sabit kalır.

Kam Kolları - Dişli Saplama

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Kenar Tutucu Tel Kelepçesi

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Series Code :SR1834

Seri Kodu: SR1834

Kilitlemesiz Tel Kelepçeleri

Kilitli Kablo Kelepçesi, Doğal Naylon 6/6'dan mamuldür. Tel kelepçesi kabloları toplayıp yönlendirir, hassas veya keskin bileşenlerden uzak tutar. Ayrıca, kablo ve telleri düzenler ve karmaşıklığı önler. Elektronik uygulamalarında kullanım için idealdir.

Alternatif montaj stilleriyle çeşitli tipleri mevcuttur. Düzgün ve yuvarlak köşelere uyan seçenekleri, kuruluma takarken fiber üzerinde oluşabilecek baskıyı önlemeye yardımcı olur. Dar alanlarda alçak yüksekliğe sahip kenar girişli seçenekler de bu ürün grubundadır. Çok çeşitli seçenekler sunan bu grupta kör deliklere takılan veya yapışkanlı ürünler de bulunur.

Tel kelepçeleri birçok farklı kablo çapına uygundur ve kolay takılır.

  • Malzeme: Naylon 6/6
  • Renk: Siyah ve Doğal
  • UL94 HB, UL94 V0 ve UL94 V2 alev geciktirici standardı seçenekleri.

Mobilya ve Ofis Tekerlekleri

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Series Code :SR5769

Seri Kodu: SR5769

Sıkma Kolları - Konik Tutamak/Dişli Eklenti

Dişi Konik Kelepçeleme Tutamakları basit bir kaldır ve döndür sistemiyle çalışır, serbest bırakmak ve ayar için bir basmalı düğmeye sahiptir. Konik tutamak, erkek diş açılmış uygulamalara monte edildiğinde azami kaldıraç gücü için uygun konumlandırma imkanı sağlar.

Sıkma Kolları - Konik Tutamak/Dişli Saplama

Erkek Konik Kelepçeleme Tutamakları basit bir kaldır ve döndür sistemiyle çalışır, serbest bırakmak ve ayar için bir basmalı düğmeye sahiptir. Konik tutamak, dişi diş açılmış uygulamalara monte edildiğinde azami kaldıraç gücü için uygun konumlandırma imkanı sağlar.

Tutma Kolları - Gözyaşı Damlası Tutamak/Dişli Eklenti

Dişi Gözyaşı Damlası Kelepçeleme Tutamakları basit bir kaldır ve döndür sistemiyle çalışır, serbest bırakmak ve ayar için bir basmalı düğmeye sahiptir. Gözyaşı damlası tutamak, azami kaldıraç gücü için uygun konumlandırmanın yanı sıra, yerden tasarruf eder ve tutamağın ortalıkta olmamasını sağlar.

Tutma Kolları - Gözyaşı Damlası Tutamak/Dişli Saplama

Erkek Gözyaşı Damlası Kelepçeleme Tutamakları basit bir kaldır ve döndür sistemiyle çalışır, serbest bırakmak ve ayar için bir basmalı düğmeye sahiptir. Gözyaşı damlası tutamak azami kaldıraç gücü için uygun konumlandırmanın yanı sıra, yerden tasarruf eder ve tutamağın ortalıkta olmamasını sağlar.

Tıbbi Amaçlı Tekerlekler

Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.

Series Code :SR5606

Seri Kodu: SR5606

Yapışkan/Vida Montajlı Tel Kelepçesi

Teller ve kablolar bu yuvarlak Tel Kelepçelerinin içine kolayca yerleşir. Tel Kelepçe geçen telleri bir kilitleme mekanizmasına gerek duyulmadan tutar ve yönlendirir.

Bu Tel Kelepçeleri, vidalı montaj ve kendinden yapışkanlı seçeneklere sahiptir. Yapıştırıcılı seçenek, yüksek kaliteli yapışkan banda sahiptir.

Yuvarlak şekli sayesinde bu Tel Kelepçeleri çok çeşitli kablo çapı boyutlarında kullanıma uygundur.

Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.

  • Malzeme: Poliamid 6/6 (PA veya Naylon 6/6)
  • Renkler: Siyah ve Doğal
  • UL94-V0 ve UL94-V2 yangın standardı seçenekleri mevcuttur.
  • Sıcaklık Aralığı: -40C ila 85C

Yeme-İçme Hizmeti Amaçlı Tekerlekler

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Series Code :SR5621

Seri Kodu: SR5621

Yüksek Sıcaklık Tekerlekleri

Yüksek Sıcaklık Kasterleri, ekmek fırını tekerlekleri gibi ekipmanların yanı sıra endüstriyel fırın ekipmanları ve otoklavlar gibi yüksek ısılı uygulamalar için idealdir. Yüksek sıcaklıklara dayanıklı diğer uygulamalarda da kullanılır. Cıvata Delikli, Sabit veya Döner Plakalı tipler sunuyoruz. Bu ürünler Termoplastik, Paslanmaz Çelik ve Kauçuk gibi malzeme ve renk seçeneklerinde mevcuttur. Çeşitli yük kapasiteleri ve boyutları bulunur.

Çift Sıkma Kolları

Dişi Kelepçeleme Tutamakları - Düz Tutamak