Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(55 Ürün grupları)
These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
Oluklu tüp montajlı klipslerinin bu serisi, Essentra'nın 20 ve 25 ebatındaki Yarık Donanım Sargılarına (SHR Serisi) uyacak şekilde tasarlanmıştır ve dört farklı montaj tipinde mevcuttur. Yuvarlak ya da kare deliğe yaylı kilitlenir (dönmeyi önlemek için), vidalı taban ve yapışkan tabanlıdır. Sargıyı kavrayan dahili yiv. Bakım yapmayı mümkün kılan serbest bırakılabilir mandal.
Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.
The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.
Vidalı tabanlı kablo klipsleri bağlı kablolarınızı tespit etmek için idealdir ve U tasarımı kablo ve tellerinizin hızlı takılıp sökülmesine izin verir
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
Vida montajlı tasarıma sahip Çift U Kelepçe, düşük profilli olup yoğun sıkıştırılmış panolarda veya diğer dar alanlarda idealdir.
Bu kelepçe paralel iki tel demetini toplamak, sabitlemek ve yönlendirmek için kullanılır. Bir vida ve geçmeli perçinle (ayrı satılır) sabitlenir.
Bu ara parçaları özgün bir kendinden dişli dip tespit parçasıyla donatılmıştır. Tespit edildikleri dişli delik kalıp vazifesi görerek, çevrilerek itilen alt uçta diş açar. #8 veya M4 dişli deliklerde kullanılabilir. Asgari güçle ve elle kolaylıkla takılabilir. Üst tespit parçası kilitlemeli bir süngü burundur.
Kilitli Tel Kelepçeleri, telleri hızlı ve kolay bir şekilde bir arada toplayıp derli toplu tutmak için farklı montaj yöntemleri sunar.
Üst kilit giriş sistemi kabloların sabitlenmesini ve hassas bileşenlerden uzak olmasını sağlar. Kablolar gerektiğinde kolayca çıkartılabilir. Tel kelepçesi parmak ucuyla bastırılarak kolayca takılabilir ve çıkartılabilir.
Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.
Ayaklı meksefe tutucuları şasiye vidayla monte edilmek üzere imal edilir. Güçlü, yekpare yapılı ürünler. Montaj donanımlı ve donanımsız modelleri mevcuttur. Meksefeyi şasiden uzak tutmak içim dahili bir ayak özelliğine sahiptir. Geçmeli uygulamalar için ayaksız modelleri de mevcuttur.
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Plastik SR yaylı geçmeli perçinle şasiye kolayca sabitlenir. Birçok farklı kalınlıkta panoya monte edilebilir. Şasinin altından asgari çıkıntı için düğme başlı perçin.
These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
Seri Kodu: SR2749
This range of cable tie holders is available for a variety of cable tie types and applications.
Series Code :SR1719
Seri Kodu: SR1719
Vinil kaplama kabloları titreşime ve hasara karşı koruyan daha kalıcı bir çözümdür. Sağlam tespit için vidalı taban alanı çıplaktır. Çeşitli demet çaplarına uyan 14 farklı ebadı mevcuttur.
Vida montajlı tel klipsleri kabloları yerinde tutar. İki farklı türü mevcuttur.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Series Code :SR2787
Seri Kodu: SR2787
Politetraflüoroetilenden (PTFE) mamul Vidalı Kızaklar vidayla monte edilir ve Çelik pulla gelir. Vidalı Kızak Parçaları, sandalye ve boru şekilli diğer ürünlerin düz zeminlerde kaymasını önler.
The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR1718
Seri Kodu: SR1718
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
Bu itmeli ara parçaları ağır yüklü devre kartlarını desteklemek için kullanılır. Kartta boydan boya delik gerekmemesi, kartın alt yüzüne kolaylıkla erişilmesini sağlar. Üç tipte mevcuttur: Flanş tabanlı, çukur tabanlı ve yaylı gözde.
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
Seri Kodu: SR6431
These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Series Code :SR2797
Seri Kodu: SR2797
Kemer Biçimli Çekme Tutamakları hafiftir ve tertipli bir görünüm sunar. Bu ürünler elektrik ve makine işleme, dolap imalatı gibi birçok uygulamaya uygun boyut ve stillerde temin edilip konaklama, sağlık bakım, ulaşım hizmetleri ve imalat gibi çeşitli sektörlerde kullanılır.
Bu ürün grubu ergonomik seçeneklerin yanı sıra makine uygulamaları gibi daha çok ağır hizmet tip uygulamalara uygun seçenekler de sunar. Çok çeşitli stil ve modelde gelen çekme tutamakları; darbe dayanımı ve denge sağlar, hava koşullarına ve UV'ye karşı dirençli olduklarından hem kullanım şekilleri hem de kullanım alanları konusuda son derece esnek ve çok yönlüdür.
Çekme Tutamakları, dikdörtgen çubuklu ve köprü biçimlidir. Sağlam olan bu tutumaklar kapılarda hem açma hem de kapatma işlevlerinde ve ağır dolapların kapaklarında kullanılır.
Demiryolu, makine, elektrik ve endüstriyel ekipmanlar gibi çeşitli uygulama ve sektörlere uygun, hesaplı bir seçenektir.
Çeşitli malzeme ve kaplama seçenekleriyle sunulan bu ürünler farklı ortamlara uygun olup birkaç çekme gücü ve dişli türünde mevcuttur. Ön ve arka montaja uygundur.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.