Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Plastik Somunlar

 (9 Ürün grupları)

Liste Kılavuz

Bombe Başlı Somunlar - Naylon

These Dome Nuts are a durable, reliable, and versatile fastening solution. Their dome-shaped design provides improved grip and stability when connecting different materials. It is great for covering and protecting a bolt or screw while offering a neat appearance in various applications.

It is used in applications where the nut must be electrically, chemically, and thermally resistant and aesthetically beautiful. It also locks into place and is lightweight. Suitable for a wide range of applications such as electrical circuit breakers and fuse, electronics, and machinery.

  • Material: Nylon
  • Colour: Natural, Black
  • DIN 1587 rated


Series Code :SR1955

Seri Kodu: SR1955

Düğme Dişli Somunlar - Kwik Somun

These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.

It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2


Series Code :SR2305

Seri Kodu: SR2305

Flanşlı Altıgen Somun - Plastik

Flange nuts are hexagonal nuts with a wide flange that spreads the nut's load over a wider surface area. This makes them excellent for applications requiring a strong clamping force while avoiding damage to the mating surface.

Its hexagonal form provides numerous sides for a secure grip, making installation and removal with sockets or wrenches simple. The flange gives an additional layer of rigidity, preventing the nut from loosening owing to vibrations and torsion. Used in the automotive, manufacturing, and electrical industries.

  • Material: Nylon
  • Colour: Natural, White

Halka Somunlar

Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.

It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Kanatlı ve Kelebek Somunlar - Plastik Kanatlı Somunlar

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

  • Material: Nylon
  • Colour: Natural
  • DIN 315 rated
  • RoHS standard


Series Code :SR1956

Seri Kodu: SR1956

Kanatlı ve Kelebek Somunlar - Plastik Kelebek Somunlar

Fly Nuts are a type of Wing Nut, which are sometimes known as Finger Nuts. This is because the Fly Nut, like Wing Nuts, has two thumb tabs (or wings) on either side that provide extra grip during assembly. This allows for tool-free installation and removal, which is also quick and easy.

Our Fly Nut range is made from Nylon 6/6, and is available in a Natural appearance or in White RAL 9010. Two variations of these nuts are available; the first features wings that are aligned with nuts body length, and the others wings exceed the length of the body.

  • Thread Sizes: M4, M5, M6 and M8.
  • Material: Nylon
  • Colour: Natural

Standart Altıgen Somunlar - Plastik

Standard Hex Nuts - Plastic are versatile and lightweight fasteners that offer reliable and secure connections in a variety of applications. These nuts feature a hexagonal shape with internal threads, allowing for easy tightening onto bolts, screws, or threaded rods. Manufactured using high-quality plastic materials such as nylon or polypropylene, Standard Hex Nuts - Plastic provide excellent resistance to corrosion, chemicals, and electrical conductivity. Their unique characteristics make them suitable for numerous industries and applications.

One of the main characteristics of Standard Hex Nuts - Plastic is their lightweight and non-conductive nature. Plastic nuts are significantly lighter than their metal counterparts, making them ideal for applications where weight reduction is crucial. The non-conductive property of plastic ensures electrical insulation, preventing the risk of short circuits or electrical interference. Standard Hex Nuts - Plastic are available in various sizes and thread pitches, providing flexibility for different applications. Additionally, their plastic construction offers resistance to corrosion, chemicals, and harsh environmental conditions, making them suitable for both indoor and outdoor use.

  • Material: PC, PA, PP, PVDF, PEEK
  • Colour: Natural, Brown, Black, Light Brown, Clear
  • Material Flammability Standard: UL94 V-2, , UL94 V-0


Series Code :SR1954

Seri Kodu: SR1954 ,SR2014

Tırtıllı Kelebek Somunlar - Konik/Plastik

These knurled nuts have a conical design. They feature a knurled outer surface that ensures a secure grip, allowing them to be tightened and loosened quickly and easily without the use of tools. In addition, the textured pattern improves grip, eliminates slippage and ensures a solid hold.

The tapered design also provides greater pressure distribution, resulting in a more even and secure tightening. Its plastic material allows it to withstand repeated use exposed to various weather conditions and resist corrosion or rust. Common applications include electronics, automotive, industrial machinery and switchboards.

  • Material: Nylon
  • Colour: Natural
.

Seri Kodu: SR1989

Tırtıllı Kelebek Somunlar - Yuvarlak/Plastik

These Knurled Thumb Nuts are a type of nut with a knurled exterior diameter (surface). This design allows for manual hand tightening while securing the nut into a handle or cover. It is self-lubricating and resistant to moisture, liquids, chemicals, vapour, and salt water. It possesses strong strength and stiffness, as well as good impact properties.

Ideal for technical products that require great dimensional stability and endurance at higher working temperatures. Operational temperatures can temporarily reach 100 to 120 degrees Celsius for non-critical items. Commonly used in applications such as electrical components, automotive, industrial machinery or commercial.

  • Material: PA
  • Colour: White, Black, Natural