Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.
They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
Protects against damage, dirt, moisture, and corrosion.
Material: LDPEColour: Natural, Black, White, RedMaterial Flammability Standard: Series Code: SR1011, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d | Colour | Material | h | D | H | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.1125 - £ 0.1125 | 7500 In stock |
0.854 in
21.7 mm
|
Black
|
LDPE
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
0.413 in
10.5 mm
|
||
494383 | £ 0.1311 - £ 0.1311 | 5130 In stock |
1.004 in
25.5 mm
|
Black
|
LDPE
|
0.295 in
7.5 mm
|
1.102 in
28.0 mm
|
0.374 in
9.5 mm
|
|
£ 0.0961 - £ 0.0981 | 99464 In stock |
0.74 in
18.8 mm
|
Natural
|
LDPE
|
0.354 in
9.0 mm
|
0.846 in
21.5 mm
|
0.472 in
12.0 mm
|
||
£ 0.1094 - £ 0.1827 | 24987 In stock |
0.882 in
22.4 mm
|
Natural
|
LDPE
|
0.354 in
9.0 mm
|
1.102 in
28.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.1308 - £ 0.2207 | 36280 In stock |
1.043 in
26.5 mm
|
Natural
|
LDPE
|
0.354 in
9.0 mm
|
1.102 in
28.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.1629 - £ 0.4492 | 11535 In stock |
1.319 in
33.5 mm
|
Natural
|
LDPE
|
0.472 in
12.0 mm
|
1.417 in
36.0 mm
|
0.591 in
15.0 mm
|
||
£ 0.0972 - £ 0.2182 | Request the lead time here |
0.807 in
20.5 mm
|
Natural
|
LDPE
|
0.421 in
10.7 mm
|
1.181 in
30.0 mm
|
0.52 in
13.2 mm
|
||
£ 0.1065 - £ 0.1065 | 27050 In stock |
0.287 in
7.3 mm
|
Black
|
LDPE
|
0.236 in
6.0 mm
|
0.551 in
14.0 mm
|
0.315 in
8.0 mm
|
||
494386 | £ 0.1725 - £ 0.1725 | 4500 In stock |
1.319 in
33.5 mm
|
Black
|
LDPE
|
0.472 in
12.0 mm
|
1.417 in
36.0 mm
|
0.591 in
15.0 mm
|
|
£ 0.0657 - £ 0.0657 | 162690 In stock |
0.26 in
6.6 mm
|
Natural
|
LDPE
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
|
||
£ 0.0899 - £ 0.0917 | 188903 In stock |
0.315 in
8.0 mm
|
Natural
|
LDPE
|
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
||
£ 0.1181 - £ 0.1206 | 53488 In stock |
0.827 in
21.0 mm
|
Black
|
LDPE
|
0.496 in
12.6 mm
|
1.008 in
25.6 mm
|
0.614 in
15.6 mm
|
||
£ 0.3696 - £ 0.3847 | Request the lead time here |
1.398 in
35.5 mm
|
Natural
|
LDPE
|
0.591 in
15.0 mm
|
1.811 in
46.0 mm
|
0.768 in
19.5 mm
|
||
£ 0.0899 - £ 0.0917 | 168442 In stock |
0.366 in
9.3 mm
|
Natural
|
LDPE
|
0.453 in
11.5 mm
|
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
||
£ 0.0794 - £ 0.0809 | 64000 In stock |
0.504 in
12.8 mm
|
Natural
|
LDPE
|
0.354 in
9.0 mm
|
0.689 in
17.5 mm
|
0.469 in
11.9 mm
|
||
£ 0.0961 - £ 0.0981 | 30884 In stock |
0.626 in
15.9 mm
|
Natural
|
LDPE
|
0.335 in
8.5 mm
|
0.748 in
19.0 mm
|
0.425 in
10.8 mm
|
||
£ 0.1779 - £ 0.1862 | 29078 In stock |
0.984 in
25.0 mm
|
Natural
|
LDPE
|
0.512 in
13.0 mm
|
1.26 in
32.0 mm
|
0.638 in
16.2 mm
|
||
£ 0.4312 - £ 0.4504 | 34850 In stock |
1.988 in
50.5 mm
|
Natural
|
LDPE
|
0.551 in
14.0 mm
|
2.244 in
57.0 mm
|
0.764 in
19.4 mm
|
||
£ 0.0657 - £ 0.0657 | 67197 In stock |
0.106 in
2.7 mm
|
White
|
LDPE
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
||
£ 0.0702 - £ 0.0702 | 41543 In stock |
0.181 in
4.6 mm
|
Black
|
LDPE
|
0.197 in
5.0 mm
|
0.276 in
7.0 mm
|
0.244 in
6.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.