Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.
It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Wall Thickness | Head Shape | Colour | Threaded Centre | Finish | Compatible Tube Size Range | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
551761 | £ 0.9446 - £ 2.0023 | In production |
|
Round
|
Natural
|
Yes
|
No Finish
|
0.866 in
22.0 mm
|
|||
£ 0.9802 - £ 2.1204 | 71 In stock |
|
Round
|
Natural
|
Yes
|
No Finish
|
0.787 in
20.0 mm
|
||||
£ 1.9501 - £ 1.9902 | In production |
|
Round
|
Natural
|
Yes
|
No Finish
|
1.378 in
35.0 mm
|
||||
£ 0.7092 - £ 1.4991 | 211 In stock |
|
Round
|
Natural
|
Yes
|
No Finish
|
0.63 in
16.0 mm
|
||||
£ 1.2677 - £ 2.7467 | In production |
|
Round
|
Natural
|
Yes
|
No Finish
|
1.181 in
30.0 mm
|
||||
£ 1.8209 - £ 3.9532 | In production |
|
Round
|
Natural
|
Yes
|
No Finish
|
1.26 in
32.0 mm
|
||||
£ 0.7954 - £ 1.6839 | In production |
|
Round
|
Natural
|
Yes
|
No Finish
|
0.63 in
16.0 mm
|
||||
£ 1.3827 - £ 2.9778 | In production |
|
Round
|
Natural
|
Yes
|
No Finish
|
1.181 in
30.0 mm
|
||||
£ 0.7078 - £ 1.5325 | 800 In stock |
|
Round
|
Natural
|
Yes
|
No Finish
|
0.787 in
20.0 mm
|
||||
£ 1.536 - £ 1.5761 | In production |
|
Round
|
Natural
|
Yes
|
No Finish
|
1.378 in
35.0 mm
|
||||
£ 5.4079 - £ 12.7583 | 400 In stock |
0.059 in
1.5 mm
|
|
Black
|
No
|
Polished
|
|
||||
£ 7.8038 - £ 18.4571 | 258 In stock |
0.059 in
1.5 mm
|
|
Black
|
No
|
Polished
|
|
||||
£ 1.4375 - £ 3.0548 | 156 In stock |
0.059 in
1.5 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
0.787 - 1.181 in
20.0 - 30.0 mm
|
||||
£ 1.2729 - £ 1.2983 | In production |
0.059 in
1.5 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
0.984 - 1.575 in
25.0 - 40.0 mm
|
||||
£ 2.0169 - £ 2.0569 | In production |
0.079 in
2.0 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
0.984 - 1.575 in
25.0 - 40.0 mm
|
||||
£ 5.9439 - £ 6.0641 | In production |
0.059 in
1.5 mm
|
Rectangular
|
Black
|
No
|
Matt
|
0.984 - 1.575 in
25.0 - 40.0 mm
|
||||
£ 14.1565 - £ 14.444 | In production |
0.059 in
1.5 mm
|
Square
|
Black
|
No
|
Polished
|
0.787 in
20.0 mm
|
||||
£ 11.6099 - £ 11.8427 | In production |
0.079 in
2.0 mm
|
Round
|
Natural
|
No
|
Polished
|
0.787 in
20.0 mm
|
||||
£ 7.8997 - £ 8.0503 | In production |
0.059 in
1.5 mm
|
Round
|
Natural
|
No
|
Polished
|
0.787 in
20.0 mm
|
||||
£ 7.9134 - £ 8.064 | In production |
0.059 in
1.5 mm
|
Square
|
Natural
|
No
|
Matt
|
0.787 in
20.0 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue