Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Boccole a manicotto

 (3 categorie prodotti)

Le boccole a manicotto sono impiegate per ridurre frizione e usura, sostenere il carico e limitare le dimensioni dei fori.
Elenco Griglia

Boccole con flangia

These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.

Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.

  • Designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement.
  • It is corrosion resistant and reduces friction.
  • Used in applications including automotive, medical devices, agricultural equipment and industrial machinery.
Materiale: PA 6,6, GF, PTFE, PA 6,6, AFRP, PTFE, PA 6,6, CF, PTFE, PA66 Colore: Nero, Naturale Series Code:

Slide Bearings



Codice Serie: SR2018

Split Bushing Bearings



Codice Serie: SR2019