Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
(3 categorie prodotti)
These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.
Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.
It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.
I morsetti per pannello sono compatibili con lo sportello destrorso o sinistrorso; sono perfetti per i pannelli di riscaldamento e ventilazione. Questi morsetti sono realizzati in nylon con vite in acciaio in modello simmetrico o asimmetrico.
Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.
They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
You are logged out due to a second login attempt. Please login again if you want to continue in this device.