Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(10 Produtos)
Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
Protetores de borda aumentam a força de empilhamento, estabilizam e dão suporte a produtos durante o transporte, o manuseio e o armazenamento. Os nossos protetores estão disponíveis numa variedade de materiais e estilos para proteção de cintas plásticas e cantos expostos.
Corner Protectors are used to cover sharp or delicate corners against damage during transit and storage. Their capacity to withstand regular wear and tear gives them remarkable durability and reliability. Whilst their design ensures a snug and secure fit that is simple to install and remove by pushing it. Commonly used in industrial, commercial, and residential settings.
These protectors are offered in standard, open, expandable, heavy duty, and three way corner styles.
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
Os nossos selos de utilitários e de medição são especialmente projetados para revelar provas de adulteração ou violação numa grande variedade de medidores ou objetos que requerem um selo de arame fino. O fio pode ser passado através de aberturas pequenas ou difíceis e, em seguida, puxado firmemente antes de ser preso no lugar com o corpo.
Esta tampão de proteção oferece uma proteção robusta. Ajuda a impedir a entrada de sujidade e humidade nos rolamentos da dobradiça e nas uniões rotativas.
O perfil conta com um centro aberto que oferece a oportunidade de suspender a peça durante o armazenamento e pintura.
Esta tampão de proteção oferece uma proteção robusta. Ajuda a impedir a entrada de sujidade e humidade nos rolamentos da dobradiça e nas uniões rotativas.
As tampas redondas standard não são roscadas e estão disponíveis numa ampla gama de tamanhos. São ideais para proteger tubos, tubos e hastes roscados ou não roscados. As tampas padrão, curtas e longas estão disponíveis. As versões curtas destinam-se ao fecho de uso geral e as versões longas têm uma profundidade extra e uma borda com punho que garantem um ajuste firme. O design destas tampas mais longas ajuda a evitar o deslocamento acidental.
O tampão de absorção de fluido é uma solução inovadora para controlar o excesso de resíduo de fluido num componente. Mais seguro, mais fácil e mais limpo do que um tampão convencional. A absorção evita danos causados por fugas durante o fabrico ou transporte.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.