Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

TPR Roscada Cinta

 (8 Produtos)

Lista Painel

Tampões de puxar com pega central

Os tampões de puxar com pega central oferecem uma solução fácil e rápida para remover a peça quando as dimensões são apertadas. As abas são longas o suficiente para serem usadas com luvas quando necessário.

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPR Colour: Black Series Code: SR1026

Tampões de proteção paralela

Os nossos Parallel Protection Plugs são uma gama de populares tampões para todos os usos. Disponibilizadas numa ampla gama de tamanhos em LDPE natural, os tampões de proteção paralela fornecem excelente proteção contra danos, sujidade, humidade e corrosão durante o armazenamento e transporte.

Tampões com puxador lateral

Os Side Pull Plugs protegem os componentes roscados ou lisos e apresentam uma aba de puxar lateral para remoção rápida. O design cónico permite que cada tamanho se ajuste a vários diâmetros internos, resistindo a produtos químicos e contaminantes.

Patins e inserções quadrados

As inserções e patins quadrados são um tipo de produto de acabamento utilizado para produtos tubulares quadrados. São concebidos para fornecer uma ligação de ajuste firme numa grande variedade de produtos tubulares e podem ajudar a evitar danos em pisos e outras superfícies, bem como para proteger o tubo dos elementos externos. Normalmente utilizados em várias aplicações, incluindo mobiliário, instalações de retalho e equipamentos industriais.

Disponíveis numa grande variedade de opções e modelos: inserções nervuradas quadradas padrão, inserções quadradas leves e inserções cromadas quadradas.

  • Material: LDPE, nylon, PE, ABS, butirato, HIPS, aço, TPR
  • Cor: branco, preto, cinzento médio, prateado, transparente, azul, vermelho, amarelo, castanho, verde, cinzento escuro, cinzento

Tampas de proteção de pinos

As tampas de proteção de rebites são utilizadas para a proteção de roscas BSP e UNF. Concebidas com uma pequena falange para permitir que o operador aperte com uma chave inglesa sem ter de retirar a tampa.

Aumenta a proteção contra contaminantes e limita o tempo desperdiçado durante operações repetitivas. Também permitem um manuseamento económico.

  • Material: polietileno (PE)
  • Cor: Natural