Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Fără blocare Clemă detensionare cablu

 (10 Produse)


Cleme pentru cabluri - Fixare cu șurub, de detensionare

These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.

The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.

They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.

  • It is designed to securely tie and organise cables while slightly reducing strain.
  • It is attached with two screws that offer a firm hold on the cables.
  • Resistant to environmental conditions, excellent for both indoor and outdoor use.
Material: PA, Nailon Culoare: Negru, Natural, Gri Standard de inflamabilitate a materialului: , UL94 V-2Cod Serie: SRSRCC,

Cleme pentru cabluri - Fixare prin inserare, Suport rotund pentru cabluri

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Farby: čierna a prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C


Cod Serie: SR2081

Rotile de catering

Ideálnou voľbou pre potravinársky a pohostinský priemysel, tieto kolieska pre catering sa pravdepodobne budú používať na zariadeniach, ako sú napr. vozíky pre hostesky, pece a iné prenosné kuchynské zariadenia, odpadkové koše, kuchynské linky, odkladacie regály a iné. Náš sortiment zahŕňa pneumatiky vyrobené z materiálov, vrátane; Polyuretán, nehrdzavejúca oceľ a nylon. K dispozícii je celý rad možností nosnosti a veľkosti, aby vyhovovali potrebám vašej aplikácie.

Cod Serie: SR5621 ,SR5630

Rotile medicale

Kolieska pre zdravotnícke zariadenia sú kľúčové v mobilite zariadení v zdravotníctve, či už v nemocniciach, opatrovateľských domoch, laboratóriách a ďalších. Vstúpte do akéhokoľvek zdravotníckeho zariadenia a nájdete prenosné zariadenia, ako napríklad: pacientske monitory a zariadenia, ventilátory, postele, vozíky na zdravotnícke pomôcky a iné vozíky, zdviháky, invalidné vozíky a ďalšie, ktoré všetky používajú kolieska a kolesá. Náš rozsiahly sortiment ponúka rôzne typy koliesok vrátane: Levina, Linea, dvojité kolieska, otočné, s pevnou základňou a ďalšie. Tieto kolieska ponúkame v rôznych farbách a materiáloch, ako je polyuretán, pozinkovaná oceľ a polyamid. K dispozícii je na výber množstvo nosností a veľkostí, ktoré vyhovujú vašim požiadavkám na aplikáciu.

Cod Serie: SR5606 ,SR5680, SR5681, SR5772

Rotile pentru mobilier și birou

Tieto esteticky vzhľadné kolieska sú skvelou voľbou pre zariadenia, ktoré sa bežne nachádzajú v kanceláriách a iných komerčných priestoroch. Náš sortiment koliesok pre nábytok a kancelárie je možné použiť na kreslá, pojazdové skrinky, skladovacie vozíky, konferenčné stolíky a ďalšie. Materiály ponúkané v tomto sortimente: guma, polyamid, pozinkovaná oceľ a iné. K dispozícii je množstvo typov, ktoré vyhovujú vašim požiadavkám: guľové, dvojité kolieska, s montážnym otvorom, nábytkové kolieska, s vrúbkovaným čapom a ďalšie. Náš sortiment ponúka rôzne varianty nosnosti a veľkostí.

Cod Serie: SR5769 ,SR1547

Rotile pentru temperaturi înalte

Kolieska pre vysoké teploty sú ideálne pre zariadenia, ako sú kolesá pekárenskej pece, a pre aplikácie, kde sa očakávajú vysoké teploty: zariadenia pre priemyselné rúry a autoklávy. Plus ďalšie aplikácie, ktoré vyžadujú odolnosť voči vysokým teplotám. Náš sortiment ponúka kolieska s montážnym otvorom, pevnou a otočnou základňou. K dispozícii z rôznych materiálov a farieb, vrátane termoplastu, nehrdzavejúcej ocele a gumy. Dostupné v rôznych nosnostiach a rozmeroch.

Roți industriale

Priemyselné kolieska sú ideálne pre náročné aplikácie alebo priemyselné odvetvia, ako napr. automobilový priemysel, strojárstvo, výroba a iné. Tieto kolieska, ktoré sú v konečnom dôsledku navrhnuté tak, aby uniesli ťažké bremená, sa budú pravdepodobne používať na predmetoch, ako sú vozíky, skladovacie regály, ťažné laná, údržbárske zariadenia, plošinové vozíky a iné. Naša ponuka zahŕňa možnosti koliesok s otvorom pre skrutku, závitovým driekom, pevnou doskou a otočnou doskou – vyrábané v rôznych farbách a materiáloch vrátane gumy, nylonu, liatiny a polyuretánu. K dispozícii je výber nosností a veľkostí, ktoré vyhovujú potrebám vašej aplikácie.

Cod Serie: SR5616 ,SR5626, SR5693

Suport pentru cabluri pe muchii

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • arby: čierna, sivá a prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C


Cod Serie: SR1834

Suport tip șa autoadeziv/cu șurub

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Farby: čierna a prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C

Suporturi pentru cabluri fără blocare

Káblové sedlá - neuzamykateľné, vyrobené z prírodného polyamidu 6.6. Káblové sedlá zoskupujú a vedú káble, čím ich chránia pred citlivými alebo ostrými komponentmi. Udržujú tiež káble a vodiče usporiadané. Vhodné na použitie v elektronických aplikáciách.

Niekoľko možností s alternatívnymi typmi montáže. Dostupné sú varianty s hladkými a okrúhlymi rohmi, ktoré pomáhajú eliminovať namáhanie vlákna pri vstupe do zostavy. V tomto sortimente sú tiež varianty s bočným vstupom, ktoré poskytujú nízku výšku tam, kde je problémom svetlá výška. V tomto rôznorodom sortimente sú tiež varianty s montážou do slepých otvorov alebo samolepiace.

Tieto káblové sedlá sú vhodné pre rôzne priemery káblov, ľahko sa montujú.

  • Materiál: polyamid 6/6
  • Farba: čierna a prírodná
  • Triedy horľavosti: UL94 HB, UL94 V0 a UL94 V2.