Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Fără blocare Garnituri inelare

 (13 Produse)

Listă Grilă

Cleme pentru cabluri - Fixare prin inserare, Suport rotund pentru cabluri

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Farby: čierna a prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C


Cod Serie: SR2081

Inele de etanșare

Dodávame široký sortiment o-krúžkov a súprav o-krúžkov na použitie v hydraulických a pneumatických zariadeniach, v metrických aj palcových rozmeroch.


Cod Serie: SR6151, SR6150, SR6160, SR6152, SR6155, SR6154

Inele de etanșare - metric

Dodávame široký sortiment O-krúžkov a súprav O-krúžkov v metrických rozmeroch na použitie v hydraulických a pneumatických zariadeniach.


Cod Serie: SR6159

Kituri garnituri de etanşare - inelare

Dodávame široký sortiment o-krúžkov a súprav o-krúžkov na použitie v hydraulických a pneumatických zariadeniach, v metrických aj palcových rozmeroch.


Cod Serie: SR6152, SR6160, SR6155, SR6154, SR6151, SR6150

Ring Seal Clamps

This range of Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. This unique range of metal detectable elastomer compounds has been developed specially, to meet the stringent demands of the pharmaceutical and food processing industries.

Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines. Typical applications include static sealing applications for food processing equipment and pharmaceutical drug manufacturing equipment in the bioscience industry.

These ring seal clamps have excellent mechanical properties and sealing efficiency. They feature a blue seal to assist easy identification. They are free from animal derived ingredients.

  • Materials: FKM, EPDM, VMQ
  • Colours: Blue, Black
  • FDA-compliant




Cod Serie: SRV0054, SRV0053, SRV0052, SRV0048, SRV0047, SRV0046

Rotile de catering

Ideálnou voľbou pre potravinársky a pohostinský priemysel, tieto kolieska pre catering sa pravdepodobne budú používať na zariadeniach, ako sú napr. vozíky pre hostesky, pece a iné prenosné kuchynské zariadenia, odpadkové koše, kuchynské linky, odkladacie regály a iné. Náš sortiment zahŕňa pneumatiky vyrobené z materiálov, vrátane; Polyuretán, nehrdzavejúca oceľ a nylon. K dispozícii je celý rad možností nosnosti a veľkosti, aby vyhovovali potrebám vašej aplikácie.

Cod Serie: SR5621

Rotile medicale

Kolieska pre zdravotnícke zariadenia sú kľúčové v mobilite zariadení v zdravotníctve, či už v nemocniciach, opatrovateľských domoch, laboratóriách a ďalších. Vstúpte do akéhokoľvek zdravotníckeho zariadenia a nájdete prenosné zariadenia, ako napríklad: pacientske monitory a zariadenia, ventilátory, postele, vozíky na zdravotnícke pomôcky a iné vozíky, zdviháky, invalidné vozíky a ďalšie, ktoré všetky používajú kolieska a kolesá. Náš rozsiahly sortiment ponúka rôzne typy koliesok vrátane: Levina, Linea, dvojité kolieska, otočné, s pevnou základňou a ďalšie. Tieto kolieska ponúkame v rôznych farbách a materiáloch, ako je polyuretán, pozinkovaná oceľ a polyamid. K dispozícii je na výber množstvo nosností a veľkostí, ktoré vyhovujú vašim požiadavkám na aplikáciu.

Cod Serie: SR5606

Rotile pentru mobilier și birou

Tieto esteticky vzhľadné kolieska sú skvelou voľbou pre zariadenia, ktoré sa bežne nachádzajú v kanceláriách a iných komerčných priestoroch. Náš sortiment koliesok pre nábytok a kancelárie je možné použiť na kreslá, pojazdové skrinky, skladovacie vozíky, konferenčné stolíky a ďalšie. Materiály ponúkané v tomto sortimente: guma, polyamid, pozinkovaná oceľ a iné. K dispozícii je množstvo typov, ktoré vyhovujú vašim požiadavkám: guľové, dvojité kolieska, s montážnym otvorom, nábytkové kolieska, s vrúbkovaným čapom a ďalšie. Náš sortiment ponúka rôzne varianty nosnosti a veľkostí.

Cod Serie: SR5769

Rotile pentru temperaturi înalte

Rotilele pentru temperatură înaltă sunt ideale pentru echipamente precum roțile cuptoarelor de panificație, precum și în aplicații în care se așteaptă călduri ridicate - cum ar fi; echipamente pentru cuptoare industriale și autoclave. Plus alte aplicații care au nevoie de rezistență la temperaturi ridicate. Gama noastră este dotată cu roți cu șuruburi, cu plăci fixe și cu plăci pivotante. Acestea sunt disponibile într-o gamă de opțiuni de material și culoare, inclusiv termoplastic, oțel inoxidabil și cauciuc. Sunt disponibile dimensiuni și culori diferite.

Roți industriale

Priemyselné kolieska sú ideálne pre náročné aplikácie alebo priemyselné odvetvia, ako napr. automobilový priemysel, strojárstvo, výroba a iné. Tieto kolieska, ktoré sú v konečnom dôsledku navrhnuté tak, aby uniesli ťažké bremená, sa budú pravdepodobne používať na predmetoch, ako sú vozíky, skladovacie regály, ťažné laná, údržbárske zariadenia, plošinové vozíky a iné. Naša ponuka zahŕňa možnosti koliesok s otvorom pre skrutku, závitovým driekom, pevnou doskou a otočnou doskou – vyrábané v rôznych farbách a materiáloch vrátane gumy, nylonu, liatiny a polyuretánu. K dispozícii je výber nosností a veľkostí, ktoré vyhovujú potrebám vašej aplikácie.

Cod Serie: SR5616

Suport pentru cabluri pe muchii

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • arby: čierna, sivá a prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C


Cod Serie: SR1834

Suport tip șa autoadeziv/cu șurub

Firele și cablurile trec fără probleme prin aceste șei rotunde pentru fire. Șeaua pentru fire susține și direcționează firele, fără să fie nevoie de vreun mecanism de blocare.

Aceste șei pentru fire sunt disponibile cu montare cu șurub sau opțiuni autoadezive. Opțiunea autoadezivă este susținută cu o bandă adezivă de înaltă calitate.

Forma rotundă a șeii o face potrivită pentru utilizare într-o gamă largă de dimensiuni de diametre de cablu.

Materialul din care sunt confecționate aceste șei conferă o stabilitate bună la diferite temperaturi, dar și soliditate și rezistență mecanică.

  • Material: Poliamidă 6/6 (PA sau nailon 6/6)
  • Culori: negru și natural
  • Sunt disponibile variante conforme cu standardele UL94 V0 și UL94 V2 de rezistență la flacără.
  • Interval de temperatură: -40 C până la 85 C

Suporturi pentru cabluri fără blocare

Șea fără blocare pentru fire, realizată din nailon natural 6/6. Șeaua pentru fire strânge și direcționează cablurile, protejându-le de componentele sensibile sau ascuțite. De asemenea, acestea țin cablurile ordonate și grupate. Ideale în aplicații electronice.

Mai multe tipuri, cu moduri alternative de montare. Sunt disponibile opțiuni cu colțuri netede și rotunjite, care ajută la eliminarea stresului asupra fibrei la intrarea în ansamblu. Gama mai cuprinde și opțiuni cu intrare laterală, care oferă o înălțime mică acolo unde spațiul liber este o problemă. În această gamă variată sunt disponibile și opțiuni care se montează în găuri oarbe sau cu adeziv.

Aceste suporturi de tip șea pentru fire sunt potrivite pentru o gamă largă de diametre de cablu și sunt ușor de montat.

  • Material: nailon 6/6
  • Culori: negru și natural
  • Opțiuni clasificate UL94 HB, UL94 V0 și UL94 V2.