V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(36 sady výrobkov)
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Skupina SR: SR5621
Kolieska pre vysoké teploty sú ideálne pre zariadenia, ako sú kolesá pekárenskej pece, a pre aplikácie, kde sa očakávajú vysoké teploty: zariadenia pre priemyselné rúry a autoklávy. Plus ďalšie aplikácie, ktoré vyžadujú odolnosť voči vysokým teplotám. Náš sortiment ponúka kolieska s montážnym otvorom, pevnou a otočnou základňou. K dispozícii z rôznych materiálov a farieb, vrátane termoplastu, nehrdzavejúcej ocele a gumy. Dostupné v rôznych nosnostiach a rozmeroch.
Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
Skupina SR: SR5606
Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.
Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.
Skupina SR: SR6483
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Káblové sedlá - neuzamykateľné, vyrobené z prírodného polyamidu 6.6. Káblové sedlá zoskupujú a vedú káble, čím ich chránia pred citlivými alebo ostrými komponentmi. Udržujú tiež káble a vodiče usporiadané. Vhodné na použitie v elektronických aplikáciách.
Niekoľko možností s alternatívnymi typmi montáže. Dostupné sú varianty s hladkými a okrúhlymi rohmi, ktoré pomáhajú eliminovať namáhanie vlákna pri vstupe do zostavy. V tomto sortimente sú tiež varianty s bočným vstupom, ktoré poskytujú nízku výšku tam, kde je problémom svetlá výška. V tomto rôznorodom sortimente sú tiež varianty s montážou do slepých otvorov alebo samolepiace.
Tieto káblové sedlá sú vhodné pre rôzne priemery káblov, ľahko sa montujú.
Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.
Skupina SR: SR5769
These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.
It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.
Industrial Castors are ideal for heavy duty applications or industries, such as; automotive, engineering, manufacturing and others. Ultimately designed to bear heavy loads, these castors are likely to be used on items like dolly carts, storage racks, tow lines, maintenance equipment, platform trucks and others. Our offering includes Bolt Hole, Threaded Stem, Fixed Plate and Swivel Plate castor type options - manufactured in a variety of colours and materials including, Rubber, Nylon, Cast Iron and Polyurethane. A choice of load capacities and size options are available to suit your application needs.
Skupina SR: SR5616
Tieto expanzné pružinové piesty sa používajú na polohovanie, aplikovanie tlaku a zdvíhanie. Ich jedinečný dizajn tela sa ohýba na roztiahnutie a zmršťovanie a prispôsobuje sa toleranciám umiestnenia otvoru až do + 0,2 mm d4.
Ich materiál poskytuje vynikajúcu pevnosť v rôznych podmienkach a teplotách, ako aj odolnosť proti korózii, kontrolu a stabilitu. Je to rýchle a jednoduché pri výrobe a montáži, odpadá požiadavka na náklady na vysoko presné opracovanie a prípravu dielov.
Na dosiahnutie optimálnych výsledkov sa odporúča ich použiť ako jednu, jednorazovú inštaláciu, pretože opakované inštalácie a odstránenia môžu znížiť ich schopnosť rozpínania do otvorov so širšími toleranciami v dôsledku únavy plastov. Odolávajú teplotám od -30 C do +50 C. Vhodné pre aplikácie v plastových lisovaných komponentoch pre dizajn strojov a upevňovacích prvkov, elektronike, zdravotníctve a osvetľovacích zariadeniach.
Tieto pružinové piesty s guličkou a drážkou sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Majú tri komponenty: závitové telo, nerezovú guličku a pružinový mechanizmus. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Drážkovaný tvar umožňuje jednoduché nastavenie a presné polohovanie, čo umožňuje doladiť vysúvanie alebo zasúvanie piestu podľa individuálnych potrieb. Hoci je nerezová gulička vhodná pre svoju vynikajúcu odolnosť proti korózii, zaisťuje dlhú životnosť a spoľahlivosť piestu aj v náročných podmienkach. Nerezová gulička navyše umožňuje hladké fungovanie, eliminuje trenie a opotrebovanie.
Jednoduchá inštalácia a použitie, určené na zvládanie vysokého namáhania a tlaku. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Odolávajú teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Tieto pružinové piesty s keramickou guličkou a drážkou sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Majú tri komponenty: závitové telo, keramickú guličku a pružinový mechanizmus. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Drážkovaný tvar umožňuje jednoduché nastavenie a presné polohovanie, čo umožňuje doladiť vysúvanie alebo zasúvanie piestu podľa individuálnych potrieb. Keramická gulička má síce vysokú tvrdosť, odolnosť proti opotrebovaniu a korózii, ale znižuje možnosť oderu alebo poškodenia spojovacích plôch.
Jednoduchá inštalácia a použitie, určené na zvládanie vysokého namáhania a tlaku. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Odolávajú teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Tieto pružinové piesty so zakončením guličkou a hladkým telom sa používajú na polohovanie, aplikáciu tlaku alebo zdvíhanie. Zložené z troch častí: hladké telo, zakončenie guličkou a pružinový mechanizmus. Pripomínajú pružinové piesty so zakončením čapom, avšak zakončenie guličkou spája jemnejšie a znižuje opotrebovanie obrobku aj piestu.
Zakončenie piestu guličkou poskytuje kontaktný bod pre presné zapojenie a polohovanie v aplikácii. Objímka na pružinovom pieste má prídržnú funkciu a po vložení drží piest bezpečne na mieste.
Hladké telo uľahčuje vkladanie a drží na mieste pomocou prevedenia na zalisovanie, umožňuje rýchle uvoľnenie. Odolávajú teplotám do 250 ºC, široko sa používajú v projektovaní strojov a príslušenstva, elektronike, zdravotníckom vybavení, elektronike, automobilovom priemysle a osvetľovacích zariadeniach.
Tieto pružinové piesty s hladkým telom so zakončením čapom sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Majú tri komponenty: hladké telo, čap piestu a pružinový mechanizmus. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Zakončenie čapom u pružinového piestu má zaoblený hrot pre presné zapojenie a vyrovnanie v aplikácii.
Jeho hladké telo uľahčuje vkladanie a drží na mieste pomocou prevedenia na zalisovanie, zatiaľ čo zakončenie čapom umožňuje presné zapojenie a zarovnanie. Ak je čap vyrobený z termoplastu, odoláva teplotám od -30 C do +50 C; ak je čap vyrobený z nehrdzavejúcej ocele, odoláva teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Tieto pružinové piesty - čap - s drážkou sa používajú na polohovanie, indexovanie, aplikovanie tlaku, zdvíhanie a uzamykanie. Skladajú sa z troch častí: závitové telo, čap piestu a pružinový mechanizmus. Pružina piestu poskytuje silu na udržanie piestu vo vysunutej alebo zasunutej polohe.
Bežne sa používajú na presné zarovnanie a bezpečné polohovanie komponentov. Vysunutie alebo zasunutie čapu piestu môže uzamknúť alebo uvoľniť komponent, čím sa zabezpečí presné zarovnanie a zabráni neúmyselnému pohybu. Keď je čap piestu vysunutý, zapadne na miesto, čím sa zabráni náhodnému posunutiu alebo uvoľneniu komponentu.
Jednoduchá inštalácia a použitie, určené na zvládanie vysokého namáhania a tlaku. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Čap piestu možno ľahko vysunúť alebo zasunúť zatlačením rukou, čo umožňuje rýchle úpravy alebo zmeny polohy. Odoláva teplotám do 250 ºC, bežne sa používa v odvetviach, ako je projektovanie strojov a príslušenstva, elektronika, zdravotnícke vybavenie a osvetľovacie zariadenia
Tieto pružinové piesty so zakončením čapom a šesťhrannou drážkou sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Má tri komponenty: telo so závitom, zakončenie čapom a pružinový mechanizmus, ako aj vnútorný šesťhran. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Drážkovaný tvar umožňuje jednoduché nastavenie a presné zarovnanie, čo umožňuje jemné doladenie vysúvania alebo zasúvania piestu podľa individuálnych potrieb. Čap piestu možno rýchlo vysunúť alebo zasunúť zatlačením rukou, čo umožňuje rýchle úpravy alebo zmeny polohy.
Vnútorný šesťhran uľahčuje ovládanie pružinového piestu pomocou šesťhranného kľúča. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Ak je čap vyrobený z termoplastu, odoláva teplotám od -30 C do +50 C; ak je čap vyrobený z nehrdzavejúcej ocele, odoláva teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.
Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.
These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.