V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(8 sady výrobkov)
Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.
The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.
Sortiment závitových vložiek „D“ s kužeľovitým dizajnom obsahuje prírubu a šesťhrannú vložku, ktorá je kompatibilná so šesťhranným (inbusovým) kľúčom M6 alebo M8.
Tieto matice zaisťujú pevné a trvalé priskrutkovanie do dreva a aplikácií a produktov na báze dreva. Ľahko sa zaskrutkujú do panelu a vonkajší závit spoľahlivo zaisťuje spoj. Charakteristická príruba bráni matici preniknúť príliš hlboko do panelu.
T-matice sú ideálne na použitie s nastaviteľnými nožičkami, naklápacími klzákmi, kolieskami a uzamykacími skrutkami a inými aplikáciami montáže na nábytok. Sú samosvorné, aby sa zabránilo otáčaniu pri ručnej alebo automatickej montáži.
Tieto matice sa ľahko montujú, stačí ich vložiť do predvŕtaného otvoru a priklepnúť na miesto kladivom.
Dodávajú sa v rôznych veľkostiach závitov pre rôzne aplikácie.
Cam Dowels are used in combination with Cam Locks. They are a type of bolt fitting that are primarily used for connecting panels together. Commonly used in wooden furniture assemblies, Cam Dowels are ideal for self-assembly and flat-pack furniture projects.
These Cam Dowels have a pozi style head and offer a choice of drive types, including; L20, L21, L34.4, L41 and L44.4. They are part of an extended range of furniture connector fittings that can be purchased separately.
Cross Dowel Barrel Nuts are designed for use with Joint Connector Bolts, where a right-angle connection is required. M6 and M8 thread size options are available.
M6 nuts are supplied in Zinc Alloy for a cost-effective solution. M8 nuts are supplied in Steel for additional strength. The M8 nuts can be used where heavier applications are needed, such as on boards of 22mm thickness and upwards.
The nut has a crossed driver and can therefore be used with a cross-head screwdriver.
Joint Connector Nuts, are a joint connector that offers supreme protection against oxidation. The nut has a hexagonal drive that is suitable for an M5 Allen Key. This makes them quick and simple to install.
Commonly used in combination with Joint Connector Bolts to connect and join together component parts. They are suitable for wooden assemblies, including flat packed furniture and timber framing.
Available in a choice of thread sizes to suit your application.
Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.
These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).
Available in a range of lengths to suit your application.
Cam Lock Nuts are usually used in furniture and cabinet making industries. They are used to create a secure joint when assembling and connecting furniture. They feature a cross-shaped driver type.
The Cam Lock Nut is inserted into a pre-drilled hole found in one one of the furniture panels, such as a wooden board. They are then tapped into place with a hammer. They are self-locking to prevent rotation during hand or automatic assembly.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.