V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(35 sady výrobkov)
These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.
The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.
These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.
Skupina SR: SR2150
Klzáky s nastaviteľnou, hladkou základňou.
Nožičky nastaviteľné s kĺbom vyrobená z čierneho polypropylénu (PP) s lesklou pozinkovanou oceľovou naklápacou guličkou a čapom. Tieto kĺbové nožičky sú ideálne pre aplikáciu pod uhlom a nastaviteľné na použitie na nerovných povrchoch.
Vhodné na použitie s vložkami so závitom.
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Spona so západkami drží zväzok pevne na mieste. Nastaviteľné pre širokú škálu priemerov zväzkov. Po zaistení zväzku, je možné svorku znovu otvoriť na zmeny smeru. Sú dobré pre zariadenia s vysokými vibráciami. Po zatvorení sa dá svorka otvoriť až po uvoľnení úchytu. Dodávajú sa v materiáloch UL94 V-2 aj UL94 V-0
Dodáva sa v 2 typoch. Spona stiahne káble k panelu použitím zatláčacieho upevňovacieho prvku, ktorý je pripevnený k panelu s hrúbkou 3 mm. Typ 1 má protirotačné uchytenie na udržanie pásky na mieste a zabránenie pohybu.
Nastaviteľné svorky sa montujú zatlačením do panela, nastaviteľná svorka sa dokáže prispôsobiť celému radu rozmerov káblov.
Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).
Skupina SR: SR5442
Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
Skupina SR: SR1569
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
Skupina SR: SR5439
Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.
Nastaviteľné nožičky s montážnym závitom s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.
Nastavovače - vodorovná montáž sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia.
Náš sortiment strojových nožičiek Premium je určený na použitie v aplikáciách, kde sa vyžaduje vysoko kvalitná montážna nožička, vrátane mechanických a elektronických stojanov. Ponúkame ho buď s čapom z nerezovej ocele alebo mäkkej ocele pripevneného k základni buď z polyamidu (PA) alebo z nehrdzavejúcej ocele. Sortiment môže byť tiež s otvormi na skrutky alebo bez nich.
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Skupina SR: SR1545
HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.
Tento rad priemyselných kĺbových nožičiek obsahuje závitový kolík vyrobený z nehrdzavejúcej ocele 304 pripevnený k čiernej polyamidovej (PA) základni, ktorá poskytuje maximálny náklon 30. Ideálne pre použitie v potravinárskom priemysle a gastronómii.
Tieto expanzné pružinové piesty sa používajú na polohovanie, aplikovanie tlaku a zdvíhanie. Ich jedinečný dizajn tela sa ohýba na roztiahnutie a zmršťovanie a prispôsobuje sa toleranciám umiestnenia otvoru až do + 0,2 mm d4.
Ich materiál poskytuje vynikajúcu pevnosť v rôznych podmienkach a teplotách, ako aj odolnosť proti korózii, kontrolu a stabilitu. Je to rýchle a jednoduché pri výrobe a montáži, odpadá požiadavka na náklady na vysoko presné opracovanie a prípravu dielov.
Na dosiahnutie optimálnych výsledkov sa odporúča ich použiť ako jednu, jednorazovú inštaláciu, pretože opakované inštalácie a odstránenia môžu znížiť ich schopnosť rozpínania do otvorov so širšími toleranciami v dôsledku únavy plastov. Odolávajú teplotám od -30 C do +50 C. Vhodné pre aplikácie v plastových lisovaných komponentoch pre dizajn strojov a upevňovacích prvkov, elektronike, zdravotníctve a osvetľovacích zariadeniach.
Tieto pružinové piesty s guličkou a drážkou sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Majú tri komponenty: závitové telo, nerezovú guličku a pružinový mechanizmus. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Drážkovaný tvar umožňuje jednoduché nastavenie a presné polohovanie, čo umožňuje doladiť vysúvanie alebo zasúvanie piestu podľa individuálnych potrieb. Hoci je nerezová gulička vhodná pre svoju vynikajúcu odolnosť proti korózii, zaisťuje dlhú životnosť a spoľahlivosť piestu aj v náročných podmienkach. Nerezová gulička navyše umožňuje hladké fungovanie, eliminuje trenie a opotrebovanie.
Jednoduchá inštalácia a použitie, určené na zvládanie vysokého namáhania a tlaku. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Odolávajú teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Tieto pružinové piesty s keramickou guličkou a drážkou sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Majú tri komponenty: závitové telo, keramickú guličku a pružinový mechanizmus. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Drážkovaný tvar umožňuje jednoduché nastavenie a presné polohovanie, čo umožňuje doladiť vysúvanie alebo zasúvanie piestu podľa individuálnych potrieb. Keramická gulička má síce vysokú tvrdosť, odolnosť proti opotrebovaniu a korózii, ale znižuje možnosť oderu alebo poškodenia spojovacích plôch.
Jednoduchá inštalácia a použitie, určené na zvládanie vysokého namáhania a tlaku. Závitové telo uľahčuje integráciu do existujúcich systémov alebo budov. Odolávajú teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Tieto pružinové piesty so zakončením guličkou a hladkým telom sa používajú na polohovanie, aplikáciu tlaku alebo zdvíhanie. Zložené z troch častí: hladké telo, zakončenie guličkou a pružinový mechanizmus. Pripomínajú pružinové piesty so zakončením čapom, avšak zakončenie guličkou spája jemnejšie a znižuje opotrebovanie obrobku aj piestu.
Zakončenie piestu guličkou poskytuje kontaktný bod pre presné zapojenie a polohovanie v aplikácii. Objímka na pružinovom pieste má prídržnú funkciu a po vložení drží piest bezpečne na mieste.
Hladké telo uľahčuje vkladanie a drží na mieste pomocou prevedenia na zalisovanie, umožňuje rýchle uvoľnenie. Odolávajú teplotám do 250 ºC, široko sa používajú v projektovaní strojov a príslušenstva, elektronike, zdravotníckom vybavení, elektronike, automobilovom priemysle a osvetľovacích zariadeniach.
Tieto pružinové piesty s hladkým telom so zakončením čapom sa používajú na polohovanie, aplikáciu tlaku a zdvíhanie. Majú tri komponenty: hladké telo, čap piestu a pružinový mechanizmus. Pružina na pieste poskytuje silu potrebnú na udržanie piestu vo vysunutej alebo zasunutej polohe.
Zakončenie čapom u pružinového piestu má zaoblený hrot pre presné zapojenie a vyrovnanie v aplikácii.
Jeho hladké telo uľahčuje vkladanie a drží na mieste pomocou prevedenia na zalisovanie, zatiaľ čo zakončenie čapom umožňuje presné zapojenie a zarovnanie. Ak je čap vyrobený z termoplastu, odoláva teplotám od -30 C do +50 C; ak je čap vyrobený z nehrdzavejúcej ocele, odoláva teplotám do 250 C. Vďaka svojej odolnosti a všestrannosti sa tieto pružinové piesty široko používajú v rôznych priemyselných odvetviach, vrátane zdravotníctva, optiky, ortopédie, dizajnu strojov a príslušenstva, osvetľovacích zariadení a elektronických komponentov.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.