Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Pevná Ručne ovládané Skrutky s ryhovanou hlavou

 (38 sady výrobkov)

Zoznam Mriežka

Kompresné rýchlouzávery

Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.

Skupina SR: SR6483

Kompresné západky - krídlový úchop

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Kompresné západky - nastaviteľné, krídlový úchop

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Krídlové skrutky - kaskádovitý, závitový čap

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Skupina SR: SR1579

Krídlové skrutky s podložkou - plastové

Ručné skrutky majú polyamidovú plastovú hlavu s krídlom na lepšie uchytenie pri doťahovaní.

Montážne dosky

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

Nastavovacie upínacie skrutky - dlhá hlava

Tento rad upínacích ručných skrutiek má dlhú hlavu. Sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES.

Bežne sa používajú s upínacími podložkami so závitom (predávajú sa samostatne).

Skrutky sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Niektoré majú čiernený povrch a iné sú bez čiernenia. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.

Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.

  • Tento rad upínacích ručných skrutiek má dlhú hlavu. Sú vhodným riešením montáže pre panely s otvormi bez závitov. Dodávajú sa s čiernenou alebo prírodnou povrchovou úpravou.
  • Ideálne riešenie montáže pre panely s otvormi bez závitov.
  • Vyhovujú smernici 2006/42/ES o strojových zariadeniach.
Materiál: Čiernená nehrdzavejúca oceľ 316, Čiernená nehrdzavejúca oceľ 303, Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ (AISI 303) Series Code:

Nastavovacie upínacie skrutky - tenká hlava

Tento rad upínacích ručných skrutiek má nízkoprofilovú hlavu. Sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES.

Bežne sa používajú s upínacími podložkami so závitom (predávajú sa samostatne).

Skrutky sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Niektoré majú čiernený povrch a iné sú bez čiernenia. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.

Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.

  • Tento rad upínacích ručných skrutiek má nízkoprofilovú hlavu. Sú vhodným riešením montáže pre panely s otvormi bez závitov. Dodávajú sa s čiernenou alebo prírodnou povrchovou úpravou.
  • Ideálne riešenie montáže pre panely s otvormi bez závitov.
  • Vyhovujú smernici 2006/42/ES o strojových zariadeniach.
Materiál: Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ (AISI 303)Farba: Norma pre horľavosť materiálu:

Nastavovacie upínacie skrutky - tenká hlava so štrbinou

Tento rad upínacích ručných skrutiek má nízkoprofilovú hlavu s drážkou. Štandardné drážky sú vhodné pre štandardné čepeľové skrutkovače a vyžadujú menší tlak smerom nadol na drážky dielu ako skrutky so zapustenými otvormi. Na minimalizáciu skĺznutia je potrebná vhodne namontovaná čepeľ.

Tieto skrutky sú vhodným riešením montáže pre panely s otvormi bez závitov. Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES. Bežne sa používajú s upínacími podložkami so závitom (predávajú sa samostatne).

Skrutky sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Niektoré majú čiernený povrch a iné sú bez čiernenia. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore.

Upozornenie: Tieto skrutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre ekvivalentnú skrutku zobrazenej veľkosti závitu.

  • Vhodné riešenie montáže pre panely s otvormi bez závitov.
  • Vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť.
  • Používajú sa na dodržanie predpisov smernice o strojových zariadeniach 2006/42/ES.
Materiál: Nehrdzavejúca oceľ AISI 316, Nehrdzavejúca oceľ (AISI 303)Farba: Norma pre horľavosť materiálu:

Nábytkový zámok do skrinky pre vysoké namáhanie

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Materiál: Tlakovo liaty zinok Farba: Prírodná, Series Code:

Otočné západky s T-rukoväťou

These HVAC Locks are used in heating, ventilation, and air conditioning systems to offer security and regulate access to HVAC equipment. Designed for enclosures susceptible to pressure differentials to prevent unauthorised tampering or interference with HVAC equipment, assuring system safety and performance. HVAC locks assist in preserving the integrity of the system and safeguard it from potential damage or misuse by securing access panels and doors.

Due to the surface mounting, the thermal bridge between the inside and exterior of the enclosure does not undermine the application's integrity. They are built to survive the severe circumstances common in HVAC systems, such as excessive temperatures, wetness, and vibrations. The stepped cam aids in compression, closing the container more tightly.

The line includes both locking and non-locking variants and L- and T-handle choices. Surface mounting improves application and locking integrity because there is no need to drill a hole through the door. Many handle and locking choices are available to give diversity and user friendliness.

Paletový podstavec

Nízkoprofilové paletové podstavce, ktoré sa často nazývajú navarovacie nožičky. Sú vhodné na štandardné klzáky s kovovou základňou a poskytujú dodatočnú pevnosť a ochranu.

Materiál z mäkkej ocele chráni podlahy a pomáha znižovať hlučnosť, zároveň uzatvára a chráni kovovú základňu.

Pri použití štvorcových profilov s ostrými rohmi bude max. rozmer stĺpika menší. Tento sortiment paletových podstavcov je ideálny pre kovové palety a plošiny.

  • Možnosť stohovania.

Protiprachové krytky

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

Prívesky na kľúče

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

Rohové pánty – s pevným čapom

External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.

Skrutkovacie gombíky - hlava v tvare T

Skrutkovacie gombíky s hlavou v tvare T sa dajú zatlačiť na skrutky na vytvorenie malého gombíka na upnutie alebo zaistenie. Tieto gombíky sa dajú použiť s akoukoľvek dlhou skrutkou a hlava v tvare T zabezpečuje zvýšený pákový efekt pri uťahovaní.

Skrutkovacie gombíky - ryhované

Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.

Skupina SR: SR6127

Skrutky ručné - plastové okrúhly gombík

Tieto plastové krídlové skrutky s okrúhlym gombíkom možno použiť ako palcovú skrutku alebo gombík. Uzávery sú k dispozícii na použitie s ľubovoľnou dĺžkou štandardných skrutiek s vnútorným šesťhranom a k dispozícii sú viaceré farby. Gombíky sa ľahko montujú zatlačením na skrutku s vnútorným šesťhranom, ktorú používateľ potrebuje.

Skrutky s ryhovanou hlavou - plastové

Tieto skrutky sa ľahko montujú a doťahujú. Sú ideálne do obmedzených priestorov a tam kde nie je možné dotiahnuť skrutku s nástrojom.

Skrutky s ryhovanou hlavou - plastové, s drážkou

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA
  • Colour: Natural


Skupina SR: SR1977

Strmeňová závora s okom a zarážkou

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

Stmeňove závory – so záražkou

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

Závory so zarážkou

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Strmeňové závory s bočnou pružinou a so zarážkou

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Strmeňové závory

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

  • z/zo 2