V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(37 sady výrobkov)
Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
They improve the finished appearance, while providing protection against dirt, damage and long-term exposure to the surrounding environment.
Our range features four type options; Type 1 can be used to protect bolts, screws and nuts, Type 2 protects a washer in addition to the bolts, screws and nuts and Types 3 and 4 can extend to accommodate large studs. Available to fit various bolt thread sizes - you are sure to find an option for your application.
Bolt Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
They improve the finished appearance, while providing protection against dirt, damage and long-term exposure to the surrounding environment.
Our range features two type options; Type 1 can be used to protect bolts, screws and nuts and Type 2 protects a washer in addition to the bolts, screws and nuts. Available to fit various bolt thread sizes - you are sure to find an option for your application.
Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
Our range is available in a choice of two materials. The Low-Density Polyethylene (LDPE) option in Black is suitable for heavy duty applications. It is resistant to temperatures ranging from -30 up to +60 degrees Celsius. The Polyethylene (PE) option in Yellow is highly flexible. The soft material provides easy fitting for larger pipe sizes.
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress and dust, is acid-resistant and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Three materials are available: TPE withstands temperatures up to 203F (95C). TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.
This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.
These Blasting Plugs are intended to mask blasting and wet paint applications. The inside pipe surface remains clean and is shielded from steel grit damage and impact.
When painting, it provides minimal shadowing and can endure high pressures, making it highly durable.
It incorporates a screwdriver slot for easy mounting and disassembly. It is resistant to temperatures ranging from -30C to +50C. It is commonly used in mechanical, construction, oil and gas, medicinal, and painting applications.
Collar plugs feature a self tapping design which makes them easy to install. Very durable due to their thick wall, they are difficult to dislodge and offer a secure connection.
Designed to protect your equipment from dust, debris and other external elements. Ideal for sandblasting and other applications in the construction and automotive industries.
This Protection Plug provides robust protection. It helps prevent dirt and dampness from entering hinge-bearings and swivel joints.
The profile has an open centre that provides the opportunity to suspend the part during storage and painting.
Zátka so stredovým úchytom sa ľahko zasunie do závitového alebo hladkého otvoru. Kónický tvar možno použiť na zasunutie do viacerých vnútorných priemerov. Tieto zátky ponúkajú priliehavé a bezpečné uchytenie, ktoré zabraňuje vniknutiu nežiaducich látok do otvorenej rúrky alebo otvoru, chránia vnútorné komponenty a zaisťujú optimálny výkon.
Integrovaný stredový úchyt je určený na rýchle a jednoduché odstránenie jeho potiahnutím. Zátka chráni pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.
Používa sa v rôznych aplikáciách.
Tieto zatlačovacie zátky uľahčujú aplikáciu a odstránenie na komponente. Chránia otvor pred vniknutím nečistôt, ako je špina, prach a nečistoty.
Jednoducho sa nasadzujú a odstraňujú. Po zatlačení na miesto jediné zakrútenie zaisťuje bezpečné a priliehavé uchytenie. Stredový úchyt v hornej časti poskytuje silný úchop na utiahnutie a vybratie. Sortiment je vhodný pre hydraulické systémy s metrickými, BSP, UNF a JIC závitmi.
Každá zátka je vhodná pre rôzne veľkosti a štýly závitov.
Štandardné ochranné krytky potrubia sú úsporné ochranné krytky s vysoko kvalitnou povrchovou úpravou.
Lisované krytky navrhnuté na obopnutie vonkajšieho priemeru koncov rúr so závitom a bez závitu, zabraňujú vniknutiu cudzích materiálov počas skladovania a prepravy.
Dizajn krytky má vnútorné rebrovanie, ktoré zaisťuje pevné osadenie. Tento rad tiež zahŕňa krytky, ktoré majú malý vetrací otvor na elimináciu nárastu tlaku vzduchu, spĺňajú špecifikácie podľa ANSI a DIN.
Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.
Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.