V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(40 sady výrobkov)
Rozpery so zaistením na hranu zabezpečujú bezpečné uchytenie bočnej strany dosky plošných spojov PCB, prichytenie zacvaknutím a polohovací výstupok sú ideálne na rýchlu montáž. Doska plošných spojov PCB sa dá pri údržbe ľahko vybrať.
This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.
Skupina SR: SR2702
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
Káblový zväzok sa ľahko zasúva dnu aj von. Rýchle a jednoduché uchytenie lepiacou podložkou. Dodávajú sa v siedmych rôznych rozmeroch pre rozličné priemery zväzkov káblov. PVC UL94 V-0 s akrylovým lepidlom
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Skupina SR: SR2712
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Skupina SR: SR2787
These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Skupina SR: SR6431
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Skupina SR: SR2022
Tieto rozpierky majú flexibilné lamely, ktoré sa zaistia do okrúhlych, závitových, dierovaných alebo vyvŕtaných slepých otvorov. Sú dostupné v uzamykateľnom aj neuzamykateľnom vyhotovení.
Zatláčacie klzáky alebo zátky do profilov sa často používajú v základni rúrkových výrobkov, ako sú nohy stoličiek. Posuvné klzáky poskytujú ochranu nielen samotnému výrobku, ale predovšetkým povrchu pod ním. Ideálna ochrana pre drevené podlahy, koberce a iné podlahové krytiny.
Náš sortiment zatláčacích klzákov ponúka na výber širokú škálu materiálov, medzi ktoré patria napríklad: polyamid (PA), polyetylén (PE), akrylonitrilbutadiénstyrén (ABS), plsť a tiež oceľ, ako aj rôzne povrchové úpravy a farby.
Naša ponuka obsahuje množstvo typov, napríklad: vypuklý, šikmý, kovový, rebrovaný, závitový, ľahký a pre veľké namáhanie. A taktiež rôzne tvary, ktoré budú vyhovovať potrebám vašej aplikácie: okrúhle, oválne, obdĺžnikové a štvorcové.
Tieto zatláčacie rozpierky sú určené na podporu veľmi zaťažených dosiek plošných spojov. Nie je potrebný žiadny priechodný otvor v doske na uľahčenie prístupu k spodnej strane dosky. Majú prírubovú základňu na udržanie stability.
Tieto rozpery majú jedinečné samorezné spodné uchytenie. Závitový otvor funguje ako matrica, ktorá vytvorí závit na spodnom konci pri zaskrutkovaní. Dajú sa použiť do otvoru so závitom #8 alebo M4. Montujú sa ručne s minimálnym úsilím. Vrchné uchytenie so zamykacím bajonetovým výstupkom.
Tieto rozpery majú vonkajší závit, ktorý sa pevne prichytí pomocou šesťhrannej matice. Horný koniec má zacvakávací bajonetový výstupok, ktorý drží PCB na mieste.
These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Skupina SR: SR2791
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.