V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(13 sady výrobkov)
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
Konfirmáty sa používajú najmä na jednoduchú montáž a demontáž dosiek. Ideálne aplikácie zahŕňajú drevený nábytok a ploché zostavy. Sú vybavené šesťhrannou vložkou, ktorá je kompatibilná so šesťhranným kľúčom M3 alebo M4.
Skrutka má hlboko prerezaný závit, ktorý zaisťuje presné a tesné spojenia. Sortiment obsahuje varianty s veľkosťou závitu M5 a M7.
Oceľové skrutky sú vyrobené z tepelne spracovanej zliatiny. Nerezové skrutky nie sú tepelne opracované.
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Zaskrutkujte časť s vonkajším závitom do objímky s vnútorným závitom behom pár sekúnd a získate tak spojovací komponent jednoducho a rýchlo. V tejto sekcii nájdete diel s vonkajším závitom. Matice resp. objímky s vnútorným závitom sa predávajú samostatne. Vonkajšie a vnútorné diely sa predávajú samostatne.
Na dotiahnutie sa používa inbusový kľúč.
Hlava kruhového tvaru so zaoblenou vonkajšou hranou.
Skrutky so šesťhranným tvarom hlavy sú dostupné v celom rade materiálov a rozmerov.
Spojovacie skrutky sa používajú so spojovacími maticami a valcovými maticami, ktoré je možné zakúpiť samostatne. Rozmer hlavy skrutky a matice je zhodný, čo zabezpečuje úhľadný design na obidvoch stranách zostavy.
Tieto skrutky sa najčastejšie používajú na svojpomocnú montáž a plochý nábytok. Montujú sa jednoducho a rýchlo pomocou imbusového kľúča M4 (nie je súčasťou dodávky).
Dodávané v rôznych dĺžkach.
Hlava kruhového tvaru so zaoblenou vonkajšou hranou.
Skrutky s plochou hlavou sú navrhnuté tak, aby sa dali úplne zaskrutkovať do zapusteného otvoru. Ideálne pre rôzne aplikácie.
Skrutky so zapustenou hlavou sú ideálne tam, kde sú nežiadúce vyčnievajúce hlavy.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku