V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(228 sady výrobkov)
Actuator Plates are used for mounting cam latches. They are suitable for use with most standard cam ranges. When applied with Swinghandles and accompanying rods, users benefit from a multi-locking system.
The Actuator Plate has a 3-point locking actuator plate that allows for multiple locking points.
These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).
Skupina SR: SR5442 ,SR5701
Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.
Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
Skupina SR: SR5439
Nastaviteľné lineárne guľové puzdrá sa používajú v systémoch lineárneho pohybu a poskytujú presné polohovanie pozdĺž lineárnej osi. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke. Majú tenkú drážku po celej dĺžke tela, ktorá uzatvára medzeru medzi vnútornými a vonkajšími dráhami medzi guličkami a hriadeľom, keď sú inštalované v tesnom puzdre na obmedzenie pohybu.
Pri inštalácii na lineárnom hriadeli, guľové ložiská obiehajú medzi vnútornými a vonkajšími dráhami a poskytujú hladký, lineárny pohyb.
Odolávajú teplotám od -20 C do +80 C. Vhodné pre aplikácie, ktoré vyžadujú časté výmeny alebo jemné úpravy, ako sú tlačiarenské stroje, záznamové zariadenia a výrobné procesy.
Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.
The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.
The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.
Adjusters - Level Mount adjust to uneven surfaces and level machine tools, electronic racks, and similar applications.
Anti-vibration machine mounts featuring a galvanised steel ST37 casing and a natural rubber moulding. These dampening mounts have a 60 shore rubber hardness and break safe options are available in the range. These mounts are available in a mix of types and thread sizes.
Anti-vibration buffers made from zinc plated steel and rubber, available in different conical styles and a broad range of thread sizes.
Skupina SR: SR6486
Tieto valce sú navrhnuté na tlmenie otrasov a absorpciu a rozptyl vibrácií, znižujú dopad na okolité zariadenia alebo konštrukcie.
Účinným tlmením vibrácií pomáhajú antivibračné vložky zlepšovať výkon zariadenia, spoľahlivosť a životnosť. Tlmiaci účinok týchto vložiek tiež pomáha minimalizovať hluk spôsobený vibráciami, čo vedie k pokojnejšiemu a pohodlnejšiemu pracovnému prostrediu.
Nikdy by sa nemali montovať v ťahu, ale v rovnomernom zaťažení a mali by sa používať iba v axiálnom alebo radiálnom smere. Často sa používajú v strojoch a zariadeniach, kompresoroch, klimatizačných jednotkách a zariadeniach ľahkého strojárstva.
Guľové skrutky sú presné komponenty používané v systémoch lineárneho pohybu na efektívnu a presnú premenu rotačného pohybu na lineárny pohyb. Pozostávajú zo závitového hriadeľa (alebo matice) a sady presne opracovaných guľových ložísk. Guľové ložiská rolujú medzi hriadeľom a maticou, čím znižujú trenie a opotrebovanie bežné v systémoch posuvného pohybu.
Tieto sa bežne používajú v rôznych priemyselných aplikáciách, najmä v automobilovom, leteckom a zdravotníckom vybavení. Na základe priemeru je k dispozícii veľký výber guľových skrutiek.
Upozornenie: Pred montážou neodstraňujte guľovú maticu z objímky, pretože guľôčky sa uvoľnia a matica sa stane nepoužiteľnou.Guľové skrutky sú presné komponenty používané v systémoch lineárneho pohybu na efektívnu a presnú premenu rotačného pohybu na lineárny pohyb.
Tieto guličkové vyrovnávače podložiek majú maximálny uhol sklonu 4, sú určené na vyrovnávanie nerovných povrchov. Sú nastaviteľné a opätovne nastaviteľné pre optimálnu presnosť a vertikálne zarovnanie vašich aplikácií.
Majú tri funkcie: montážnu skrutku s jemným závitom, maticu základne so závitom a koncový doraz. Montážna skrutka a jemný závit základne umožňujú presné nastavenie a jednoduché opätovné nastavenie pomocou hákového kľúča.
Jednoduchá a rýchla inštalácia, sú vhodné na použitie s veľkým zaťažením, statickým aj dynamickým. Bežné sa používajú v motoroch, strojoch, laboratórnych zariadeniach a výrobe obranných zariadení.
Euro Ball Transfers are designed with a dirt exit hole, and woollen felt seal. The ball is designed to provide omnidirectional movement, allowing for smooth and effortless transfer of goods from one location to another. It is ideal for use with flat or irregularly shaped items, as they provide support and facilitate easy movement in any direction.
It is temperature resistant from -30C to 70C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables.
Heavy Duty Ball Transfers are corrosion-resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They have a high load capacity & are built to provide a long working life.
It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
Hevi-Load Ball Transfers are corrosion resistant and designed with a dirt exit hole, and woollen felt seal. It features a ball that rolls inside a metal or plastic casing, allowing for omnidirectional movement of heavy items. They offer load capacity from 35kg to 1000kg and are built to provide a long working life.
It is temperature resistant from -30C to 100C. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as automotive and shipping.
Low Profile Ball Transfers are corrosion resistant and designed with a dirt exit hole, woollen felt seal, plus two or three flange fixing holes (depending on the item). It features a ball that rolls inside a metal or plastic casing, allowing the transfer of products in all directions on a flat surface.
It is designed to be used in tight spaces with limited clearance between the products and the surface. It can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.
It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Mini Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a miniature ball that rotates inside a metal or plastic casing, allowing for omnidirectional movement of products on flat surfaces.
It is suitable for applications such as; measuring equipment, guides for small linear motion (e.g. photocopier slides), transfer material in clean rooms & miniature mechanisms. They can be supplied as a flat top or angled top.
Spring Loaded Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It reduces the damage caused by shock loads and allows for dimensional changes due to temperature fluctuations and self adjusting to distribute loads evenly.
It is suitable for applications including shears, presses and moulding machines. Commonly used in heavy industries such as manufacturing, automotive and shipping.
Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.
Tieto bezpečnostné upevňovacie prvky (KLM) sú strmeňové prídržné klipy určené na zabránenie neúmyselnému uvoľneniu vidlicového čapu, zaisťujú bezpečnosť a integritu spojov.
Ich mechanizmus zaisťuje, že upevňovací prvok zostane pevne zaistený aj pri vysokej úrovni vibrácií alebo namáhania. Upevňovací prvok je skonštruovaný tak, aby odolal neoprávnenej manipulácii alebo odstráneniu, vďaka čomu je vhodný pre aplikácie vyžadujúce bezpečnosť a ochranu.
Ľahko sa montujú a demontujú bez použitia ďalších nástrojov. Sú tiež trvácne a odolné voči extrémnym podmienkam prostredia. Bežne sa používajú v priemyselných strojoch a zariadeniach, stavebníctve a automobilovom priemysle.
High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.
Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.
Bonded Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.
Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.