V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(8 sady výrobkov)
Koncové krytky bez závitu sú vhodné na ochranu závitových a hladkých rúr, potrubí alebo tyčí. Zabraňujú prenikaniu špiny, nečistôt a iných látok. Majú určitú odolnosť proti oderu, ktorá chráni spojovaciu časť počas skladovania a prepravy. Môžu sa použiť aj na maskovanie pri lakovaní, pokovovaní alebo pieskovaní.
Rýchla a jednoduchá montáž a demontáž.
Možno ich použiť v inštalatérstve, vzduchotechnike a klimatizácii a pre priemyselné aplikácie.
Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.
Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.
Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Standard Round End Caps keep dirt and other contaminants out of threaded and non-threaded tubes, pipes, and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.
Štandardné ochranné krytky potrubia sú úsporné ochranné krytky s vysoko kvalitnou povrchovou úpravou.
Lisované krytky navrhnuté na obopnutie vonkajšieho priemeru koncov rúr so závitom a bez závitu, zabraňujú vniknutiu cudzích materiálov počas skladovania a prepravy.
Dizajn krytky má vnútorné rebrovanie, ktoré zaisťuje pevné osadenie. Tento rad tiež zahŕňa krytky, ktoré majú malý vetrací otvor na elimináciu nárastu tlaku vzduchu, spĺňajú špecifikácie podľa ANSI a DIN.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.