V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(20 sady výrobkov)
Dištančné káblové spony poskytujú bezpečné a jednoduché upevnenie, sú ideálnym riešením uchytenia káblov pre množstvo zariadení. Zakaplávacia základňa uľahčuje montáž a zamykanie príchytky zvyšuje úroveň zabezpečenia.
The Standoff Cable Harness is a cutting-edge cable management solution designed to streamline and organize cables in a wide range of applications. With its innovative design and exceptional functionality, this harness offers numerous benefits and is commonly used in industries such as automotive, aerospace, and industrial equipment manufacturing.
One of the main characteristics of the Standoff Cable Harness is its versatility. This harness is meticulously crafted using high-quality materials such as nylon or polyester, ensuring durability and longevity. The unique standoff design of the harness incorporates multiple mounting points, providing secure and reliable cable routing. The adjustable nature of the harness allows for customizable cable positioning, ensuring neat and organized cable management. Additionally, the Standoff Cable Harness is built with integrated cable protection features, such as flexible channels and strain relief, ensuring the cables are safely secured and protected against damage or wear.
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Skupina SR: SRRN
Zacvakávacie svorky na ploché káble zaistené zhora sa jednoducho montujú zatlačením. Tieto káblové svorky sú zaistené zhora.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Dištančné káblové príchytky s bočným vstupom udržujú káble bezpečne na mieste. Majú miskovitú základňu, ktorá zvyšuje ich stabilitu a zároveň úplne zakrýva montážny otvor.
Káble sa vkladajú do aplikácií z bočnej strany svorky, čo je vhodné pre priestory s nedostatkom miesta. Rôzne výšky rozpierok zdvihnú káble od ostatných komponentov.
Jednodielna konštrukcia s vlastným uchytením. Dajú ra rýchlo namontovať rukou. Sú dostupné v množstve rozmerov, farieb a materiálov pre rôzne priemery káblových zväzkov.
Nízky profil na použitie na husto osadených doskách, alebo pre iné zariadenia s obmedzeným priestorom. Vhodné na vedenie dvoch paralelných káblových zväzkov. Rýchle zacvaknutie do otvoru s rozmerom 0,125 palca do panelu s hrúbkou 1/16 palca. UL certifikované pod č. E71558. Dostupné v troch rôznych veľkostiach na zadržanie zväzkov 1/8 palca, 3/16 palca a 1/4 palca. Polyamid 6.6 UL94 V-2, prírodná farba
Káblová svorka má lamelové upevnenie a dá sa ľahko zatlačiť do montážneho otvoru pomocou štandardného 6 mm šesťhranného nadstavca, vtlačeného do montážneho púzdra. Svorka je uvoľniteľná a opakovane použiteľná pre jednoduché riešenie problémov.
Bezpečne drží zvlnené/špirálovité trubice alebo iné zväzky káblov. Vnútorná lamela pozdĺž vnútorného priemeru svorky zabezpečuje tesné uchytenie. Uvoľniteľná západka pre pohodlnú obsluhu. Lamelové upevnenie vyhovuje širokej škále hrúbok panelov
Nízkoprofilové káblové svorky na použitie na husto osadených doskách, alebo pre iné zariadenia s obmedzeným priestorom. Vhodná pre montáž do rohov alebo na hrany.
Duálna príchytka pre káble a rúrky poskytuje výhodu oddeleného vedenia jednej 25,0 mm trubice alebo rúrky a zároveň dvoch menších 6,0 mm zväzkov.
Používa sa na upevnenie káblov a rúrok na panel s lamelovým puzdrom.
Príchytky s centrálnou fixačnou pružinkou sa montujú zacvaknutím alebo prilepením, pričom dve strany príchytky sa spoja, na prichytenie kábla na miesto. V čiernej a prírodnej farbe. Lepiaci prvok produktu má životnosť približne 1 rok od dátumu odoslania, pri skladovaní v neotvorenom pôvodnom balení, pri izbovej teplote a mimo slnečného žiarenia.
Spona so západkami drží zväzok pevne na mieste. Nastaviteľné pre širokú škálu priemerov zväzkov. Po zaistení zväzku, je možné svorku znovu otvoriť na zmeny smeru. Sú dobré pre zariadenia s vysokými vibráciami. Po zatvorení sa dá svorka otvoriť až po uvoľnení úchytu. Dodávajú sa v materiáloch UL94 V-2 aj UL94 V-0
Spony na ploché káble sa jednoducho zacvaknú na miesto a tiež majú výstupok na rýchle uvoľnenie upínania.
Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.
The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.
This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.
Zacvakávacie mini svorky na ploché káble zaistené zhora sa jednoducho montujú zatlačením. Sú vhodné na káble s nižšou hmotnosťou a sú zaisťované zhora.
These Half U Clamps are designed to secure and hold wires and cables in place. They have a fir tree base that provides exceptional holding strength. It can snap in place in threaded, unthreaded, drilled or punched holes.
It can also be inserted into threaded metal, wood, particle board, plastic, foam or rubber, making it incredibly versatile. Its low profile allows it to be used in densely packed panels or other space-constrained applications. Suitable for corner and border mounting, manufacturing, and construction applications.
Our range of Flush Handles snap easily into the mounting hole. The recessed profile offers safety with a flushed positon to the door frame without providing a less effective hand grip. A choice of materials, finishes and sizes allow this range to be a perfect choice for small and large cabinets or machinery covers.
Skupina SR: SR5466
Môžu byť veľakrát otvorené a zatvorené na pridávanie a odoberanie káblov. Veľká tvarovaná základňa, ktorá zabezpečuje stabilnú montáž. Polyamid 6.6
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.