Menü Arama

Çekip Sıkıştırmalı Mühürler - Tırtıllı Kayış

Stokta

An all-plastic range of pull-tight seals with a barbed strap that is ideal for gripping slippery materials. They provide an indicative seal revealing evidence of tampering or breach, and can therefore help in the prevention of theft. The seals are commonly used for easy identification of delivery details to help improve efficiency. They are suitable for many applications, including those that are more robust in nature.The range includes several type options, including those with a tear-off tab for quick and easy removal that is tool-free. The type options are; AceLock, LightLock, PrimeLock and SentryLock.

PrimeLock is a cost-effective, tamper evident seal with a tag-holder included. It features a one-piece variable loop construction with unique spiky stem design that enhances grip of the seal. It also has side tear-off and long tag options. The longer tags are ideal for barcode printing. PrimeLock are typically used for secure fastening to the neck of bags or on non slippery materials. Benefits from quick identification of information and easy removal of the seal, without the need for cutting tools.

LightLock is specially developed for marking fire extinguishers after testing and features a low break strain for easy removal in emergencies. Has one-piece variable construction for a low tensile strength and a thin barbed sealing ribbon (2.6mm diameter). These seals are ideal for applications with small sealing apertures. Colour coding allows easy identification and they also benefit from tool-free removal.

AceLock is a versatile pull-tight seal that's ideal for applications confined to small sealing spaces. Easy to use and no tools are needed for installation or removal. Features variable loop design that is reinforced with an acetal locking mechanism, which bolsters security and protects against heat-sourced tampering. Also features a thin barbed sealing ribbon (3.0mm) and has side tear-off options. Ideal for more robust applications.

SentryLock is a multi-purpose seal that offers security and loss prevention. It has a high break strength and a user-friendly side tear-off design. The variable loop design is reinforced with an acetal locking mechanism. This mechanism also benefits from roll heat staking technology. The seal features gripping prongs on the stem. Used to securely fasten the necks of bags and provide clear evidence of tampering.

High break strengths: 8kg,12kg, 20kg and 32kg

  • Body Material: Polypropylene
  • Colours: Blue, Green, Orange, Red, White and Yellow
  • Applications include; Cash and courier bags, security containers, roll cage pallets and bonded cage doors, trucks and trolleys, cash machines, coin boxes, gaming machines, safety equipment (fire extinguishers), evidence bags, transport containers, logistcs and security servies... and more!


Seri Kodu: SRH0011, SRH0031, SRH0032, SRH0035, SRH0034, SRH0033, SRH0012, SRBagLock ,SRH0009, SRH0011, SRH0012

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Filtre veya Arama Seçenekleri

Aradığınızı bulmak için filtreleri kullanın ya da aşağıda arama yapın

Emperyal
Metrik
Gizle Göster Filtreler
Daha az filtre göster Daha fazla filtre göster
69 Sonuç
Ürün SKU bilgileri
Ürün kodu Fiyat aralığı Stok Durumu C Sökülebilirlik A Renk B Pull Strength Tip Satın Al
1,9365 TL - 1,9365 TL 55639 Stokta
21.3 mm
Sıyırmalı
220.0 mm
Yellow
2.6 mm
LightLock
1,9365 TL - 1,9365 TL 34703 Stokta
21.3 mm
Sıyırmalı
220.0 mm
Red
2.6 mm
LightLock
1,9365 TL - 1,9365 TL Teslim süresini öğrenmek için tıklayın
21.3 mm
Sıyırmalı
220.0 mm
Green
2.6 mm
LightLock
3,3855 TL - 3,3855 TL Teslim süresini öğrenmek için tıklayın
Sıyırmalı
Yellow
PrimeLock
2,9019 TL - 2,9019 TL Teslim süresini öğrenmek için tıklayın
Sıyırmasız
Green
SentryLock
3,3855 TL - 3,3855 TL 3954 Stokta
Sıyırmasız
Green
PrimeLock
2,4813 TL - 2,4813 TL Teslim süresini öğrenmek için tıklayın
Sıyırmasız
Green
AceLock
2,4813 TL - 2,4813 TL 28000 Stokta
Sıyırmasız
Blue
AceLock
3,5538 TL - 3,5538 TL Teslim süresini öğrenmek için tıklayın
Sıyırmalı
White
PrimeLock
2,9019 TL - 2,9019 TL 694 Stokta
Sıyırmalı
Yellow
SentryLock
3,0071 TL - 3,0071 TL Teslim süresini öğrenmek için tıklayın
Sıyırmalı
Blue
SentryLock
3,3855 TL - 3,3855 TL Teslim süresini öğrenmek için tıklayın
Sıyırmasız
Red
PrimeLock
3,0071 TL - 3,0071 TL 3000 Stokta
Sıyırmalı
Green
SentryLock
1,9365 TL - 1,9365 TL 8000 Stokta
21.3 mm
Sıyırmalı
220.0 mm
Orange
2.6 mm
LightLock
2,3551 TL - 2,3551 TL 5210 Stokta
Sıyırmasız
Blue
AceLock
2,3551 TL - 2,3551 TL 3995 Stokta
Sıyırmasız
Red
AceLock
2,4813 TL - 2,4813 TL Teslim süresini öğrenmek için tıklayın
Sıyırmasız
Red
AceLock
2,3907 TL - 2,3907 TL Teslim süresini öğrenmek için tıklayın
Blue
SentryLock
2,9019 TL - 2,9019 TL 2999 Stokta
Sıyırmalı
Green
SentryLock
2,3551 TL - 2,3551 TL Teslim süresini öğrenmek için tıklayın
Sıyırmasız
Yellow
AceLock
  • / 4
LightLock (T) 220.0 mm (L) PP Yellow

1222280

Fiyat Aralığı
1,9365 TL - 1,9365 TL

Stok Seviyeleri
55639 Stokta
Özellikler
  • A
    220.0 mm
  • B
    2.6 mm
  • C
    21.3 mm
  • D
    33.5 mm
  • Sökülebilirlik
    Sıyırmalı
LightLock (T) 220.0 mm (L) PP Red

1222279

Fiyat Aralığı
1,9365 TL - 1,9365 TL

Stok Seviyeleri
34703 Stokta
Özellikler
  • A
    220.0 mm
  • B
    2.6 mm
  • C
    21.3 mm
  • D
    33.5 mm
  • Sökülebilirlik
    Sıyırmalı
LightLock (T) 220.0 mm (L) PP Green

1222282

Fiyat Aralığı
1,9365 TL - 1,9365 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • A
    220.0 mm
  • B
    2.6 mm
  • C
    21.3 mm
  • D
    33.5 mm
  • Sökülebilirlik
    Sıyırmalı
PrimeLock 6.4 mm 300.0 mm 2.7 mm Sıyırmalı Polypropylene Yellow

1222429

Fiyat Aralığı
3,3855 TL - 3,3855 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Sökülebilirlik
    Sıyırmalı
  • Tip
    PrimeLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Tek Parça Kalıplı Conta
  • Renk
    Yellow
SentryLock 3.8 mm (T) 250.0 mm (L) PP Green

1222527

Fiyat Aralığı
2,9019 TL - 2,9019 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Sökülebilirlik
    Sıyırmasız
  • Tip
    SentryLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal (POM) Kilitlenen Çene
  • Renk
    Green
PrimeLock 6.4 mm 300.0 mm 2.7 mm Sıyırmasız Polypropylene Green

1222425

Fiyat Aralığı
3,3855 TL - 3,3855 TL

Stok Seviyeleri
3954 Stokta
Özellikler
  • Sökülebilirlik
    Sıyırmasız
  • Tip
    PrimeLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Tek Parça Kalıplı Conta
  • Renk
    Green
AceLock 3.0 mm (T) 200.0 mm (L) PP Green

1222184

Fiyat Aralığı
2,4813 TL - 2,4813 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Sökülebilirlik
    Sıyırmasız
  • Tip
    AceLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal Kilitlenen Çene
  • Renk
    Green
AceLock (T) 200.0 mm (L) PP Blue

1222183

Fiyat Aralığı
2,4813 TL - 2,4813 TL

Stok Seviyeleri
28000 Stokta
Özellikler
  • Sökülebilirlik
    Sıyırmasız
  • Tip
    AceLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal Kilitlenen Çene
  • Renk
    Blue
PrimeLock 6.4 mm 400.0 mm 2.7 mm Sıyırmalı Polypropylene White

1222439

Fiyat Aralığı
3,5538 TL - 3,5538 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Sökülebilirlik
    Sıyırmalı
  • Tip
    PrimeLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Tek Parça Kalıplı Conta
  • Renk
    White
SentryLock (T) 250.0 mm (L) PP Yellow

1222531

Fiyat Aralığı
2,9019 TL - 2,9019 TL

Stok Seviyeleri
694 Stokta
Özellikler
  • Sökülebilirlik
    Sıyırmalı
  • Tip
    SentryLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal (POM) Kilitlenen Çene
  • Renk
    Yellow
SentryLock (T) 350.0 mm (L) PP Blue

1222544

Fiyat Aralığı
3,0071 TL - 3,0071 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Sökülebilirlik
    Sıyırmalı
  • Tip
    SentryLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal (POM) Kilitlenen Çene
  • Renk
    Blue
PrimeLock 6.4 mm 300.0 mm 2.7 mm Sıyırmasız Polypropylene Red

1222422

Fiyat Aralığı
3,3855 TL - 3,3855 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Sökülebilirlik
    Sıyırmasız
  • Tip
    PrimeLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Tek Parça Kalıplı Conta
  • Renk
    Red
SentryLock (T) 350.0 mm (L) PP Green

1222545

Fiyat Aralığı
3,0071 TL - 3,0071 TL

Stok Seviyeleri
3000 Stokta
Özellikler
  • Sökülebilirlik
    Sıyırmalı
  • Tip
    SentryLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal (POM) Kilitlenen Çene
  • Renk
    Green
LightLock 2.6 mm (T) 220.0 mm (L) PP Orange

1222283

Fiyat Aralığı
1,9365 TL - 1,9365 TL

Stok Seviyeleri
8000 Stokta
Özellikler
  • A
    220.0 mm
  • B
    2.6 mm
  • C
    21.3 mm
  • D
    33.5 mm
  • Sökülebilirlik
    Sıyırmalı
AceLock 3.0 mm (T) 200.0 mm (L) PP Blue

1222171

Fiyat Aralığı
2,3551 TL - 2,3551 TL

Stok Seviyeleri
5210 Stokta
Özellikler
  • Sökülebilirlik
    Sıyırmasız
  • Tip
    AceLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal Kilitlenen Çene
  • Renk
    Blue
AceLock 3.0 mm (T) 200.0 mm (L) PP Red

1222169

Fiyat Aralığı
2,3551 TL - 2,3551 TL

Stok Seviyeleri
3995 Stokta
Özellikler
  • Sökülebilirlik
    Sıyırmasız
  • Tip
    AceLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal Kilitlenen Çene
  • Renk
    Red
AceLock 3.0 mm (T) 200.0 mm (L) PP Red

1222181

Fiyat Aralığı
2,4813 TL - 2,4813 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Sökülebilirlik
    Sıyırmasız
  • Tip
    AceLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal Kilitlenen Çene
  • Renk
    Red
SentryLock (T) 350.0 mm (L) PP Blue

1301528

Fiyat Aralığı
2,3907 TL - 2,3907 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Tip
    SentryLock
  • Gövde Malzemesi
    Polypropylene
  • Renk
    Blue
  • GTIP Numarası
    3926909790
SentryLock (T) 250.0 mm (L) PP Green

1222533

Fiyat Aralığı
2,9019 TL - 2,9019 TL

Stok Seviyeleri
2999 Stokta
Özellikler
  • Sökülebilirlik
    Sıyırmalı
  • Tip
    SentryLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal (POM) Kilitlenen Çene
  • Renk
    Green
AceLock (T) 200.0 mm (L) PP Yellow

1222170

Fiyat Aralığı
2,3551 TL - 2,3551 TL

Stok Seviyeleri
Teslim süresini öğrenmek için tıklayın
Özellikler
  • Sökülebilirlik
    Sıyırmasız
  • Tip
    AceLock
  • Gövde Malzemesi
    Polypropylene
  • Kilitleme Mekanizması
    Asetal Kilitlenen Çene
  • Renk
    Yellow