Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(17 Ürün grupları)
The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
Series Code :SR5545
Seri Kodu: SR5545
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
Seri Kodu: SR5468
Recessed Bolt On Handles are secured with supplied washers and nuts. The satin finish is aesthetically pleasing and this style is ideal for use on catering or food processing equipment.
Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.
"This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
Metal Pull Handles - Male Right Angle
Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.
Series Code :SR5534
Seri Kodu: SR5534
Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
Our range of Metal Pull Handles are U Shaped made of a tubular tube of a round shape, square shape or oval shape if more a ergonomic need is required. The range offers a choice of material and finishes to suit various application environments and aesthetic appeal to the finished product. Different design angles provides a choice of pulling angles. Depending on the mounting need there is a selection for front mounting and back mounting.
This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application..
Seri Kodu: SR5436
High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.
Ledge Handles are designed to be mounted onto drawers, cabinets, furniture and for swivel or sliding doors. Available with a choice of a custom profile with labelling or a blank profile. The range allows you to choose between a custom profile with labelling or an empty profile.
It features a flat L-shape on the top of the application for easy gripping. It comes with black end caps on each side. It is easy to install and remove with tools. It will blend easily with light and dark-coloured furniture, doors or cabinets.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin