Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(10 Ürün grupları)
Bu kablo bağları, bağın tepesindeki basit mekanizma sayesinde kolayca bırakılabildiklerinden, tekrar kullanılabilme avantajı sunar. İki farklı türde sunulur.
Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.
Series Code :SR1817
Seri Kodu: SR1817
Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.
Series Code :SRMT
Seri Kodu: SRMT
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
Seri Kodu: SR1785
This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.
Series Code :SR5507
Seri Kodu: SR5507
The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.
Series Code :SR5330
Seri Kodu: SR5330
Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.
Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available.
Series Code :SR5506
Seri Kodu: SR5506
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.