Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Gizli Menteşeler Teşhir Panosu Askıları

 (11 Ürün grupları)

Liste Kılavuz

Afiş Askıları

Banner hangers are used to hang banners securely on shelves. It is magnetic, and the hanger arm can be adjusted to customised angles. Thanks to their adjustable arm, these hangers can be used to hang banners or other large signage.

It has hooks that can be moved along the hanger to accommodate printed display materials.

  • Material: Stainless Steel
  • Colour: Silver and Natural.

Ciltleme Halkaları

Binder rings are durable, multi-purpose rings that snap securely into place to hold items together. Ideal for holding multiple pieces of print material, binding samples or creating sample holders for point-of-display.

  • Material: Steel

Gizli Menteşeler - Kaynaklı

The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

Series Code :SR5545

Seri Kodu: SR5545

Gizli Menteşeler - Vidalı

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

Series Code :SR5468

Seri Kodu: SR5468

Gizli Menteşeler - Çıkarılabilir

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

Series Code :SR5510

Seri Kodu: SR5510

Mıknatıslı Teşhir Pedleri

Display Magnetic Pads with strong magnetic properties designed to hold and display posters, signs, and artwork securely. As well as to create high-class closures inserted into pre-drilled holes or glued into applications.

It features a magnetic backing to provide a solid mounting solution. Available with M6 Mounting screw options.

  • Material:Neodymium

Serbest Asılı Kancalar - C Biçimli

C' Shape Hanging Hook incorporates a 'C' hook for easy attachment or removal from a mounting point.

Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel

Serbest Asılı Kancalar - Düz

Straight Hanging Hook incorporates a hook with a straight line that allows it to be easily attached to or removed from a mounting point. Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel

Serbest Asılı Kancalar - S Biçimi

S-Shaped Hanging Hook incorporates a hook in the shape of a ""S"" that allows it to be easily attached or removed from a mounting point.

Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel, and Polysterene

Serbest Asılı Kancalar - Yaylı

Free Hanging Hook incorporates a hook with a coiled spring mechanism for easy attachment (tag and ceiling clip not included). Ideal for hanging posters, bags or hats from the ceiling at custom heights, as well as creating a secure fixing point for cables or wires.

The hooks in this range are rust and corrosion resistant.

  • Material: Galvanized Steel

Şişe Halkaları

Bottle Ring are used for labelling promotional material or for identification purposes in retail applications. These multipurpose rings hold securely but can be easily applied and removed.

  • Material: Polypropylen (PP)
  • Colour: Natural