Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kendinden Yapışkanlı Ray Montajlı

 (16 Ürün grupları)

Liste Kılavuz

Ayaklı Torba Bağları

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference..

Seri Kodu: SR2051

Açık Dirsekli Kaplo Klipsleri

Tek kollu, esnek kablo klipsleri, tellere kolayca geçerken, gerektiğinde erişimi de mümkün kılar. Vinil kaplamayla da mevcuttur.

Belge Tutucular

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.

  • Material: ABS, Polystyrene
  • Colour: Grey

DIN Rayı Kablo Klipsleri

Ray Montajlı Klipsler bütün yaygın DIN ray profillerinde kullanılır. Montaj aleti gerektirmez ve hafiftir. Mevcut kurulumlara yeniden uyarlanabilecek, uzun vadeli bir kablo yönetimi çözümüdür.

Dekoratif Vida Kapakları

Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.

  • Designed to conceal exposed screw heads and provide a more decorative and polished look.
  • It has a wide range of up to 16 colours.
  • Used in applications like furniture, cabinets, office decor and even automotive decor.
Malzeme: ABS Renk: Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, Ivory, Alüminyum, Light Oak, Grid, White Seri Kodu: SR1600

Ek Yeri Tutucuları

Fiber Ek Yeri Tutucuları Naylon veya Polipropilen (PP) ile mamuldür. Farklı yuva ve montaj yöntemi ayarlarıyla mevcuttur ve 24 ek yeri tutabilir. UL94-V0 ve UL94-V2 standardı seçenekleri mevcuttur. Renk seçenekleri; Siyah, Mavi, Yeşil, Doğal, Kırmızı ve Sarı.

Fiber Kılavuzları

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

Kendiliğinden Yapışkanlı Kaymaz Pedler

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Series Code :SR5808

Seri Kodu: SR5808

Gömme Torba Bağları

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Kendiliğinden Yapışkanlı Diskler

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.


Series Code :SR1577

Seri Kodu: SR1577

Kendinden Yapışkanlı Tel Klipsi

Kendinden Yapışkanlı Tel Klipsi; kablo, tel ve çubukları güvenle yerinde tutmak için tasarlanmıştır. Demetin etrafında bükülen esnek bir kol içerir. Duvar, tavan ve zemin gibi birçok farklı yüzeye özel bir alet ya da ekipman gerektirmeden kolayca tespit edilebilir.

Sağlam ve hafiftir; kolay kullanılır. Otomotiv, sağlık ve elektrik sektörlerinde ve ofis uygulamalarında kullanılır.

Ürünün yapışkan kısmı, açılmamış orijinal ambalajında saklanıp oda sıcaklığında ve güneş ışığından uzakta saklandığında, teslim tarihinden itibaren yaklaşık bir yıl raf ömrüne sahiptir.

  • Malzeme: Yumuşak Çelik, Alüminyum, PA
  • Renk: Beyaz, Gri, Doğal
  • Malzeme Tutuşabilirlik Standardı: UL94 V-2

Yapışkan Montajlı Kablo Kelepçesi Ayağı

The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR1718

Seri Kodu: SR1718

Yapışkan/Vida Montajlı Tel Kelepçesi

Teller ve kablolar bu yuvarlak Tel Kelepçelerinin içine kolayca yerleşir. Tel Kelepçe geçen telleri bir kilitleme mekanizmasına gerek duyulmadan tutar ve yönlendirir.

Bu Tel Kelepçeleri, vidalı montaj ve kendinden yapışkanlı seçeneklere sahiptir. Yapıştırıcılı seçenek, yüksek kaliteli yapışkan banda sahiptir.

Yuvarlak şekli sayesinde bu Tel Kelepçeleri çok çeşitli kablo çapı boyutlarında kullanıma uygundur.

Bu tel kelepçelerinin yapıldığı malzeme iyi oranda sabit sıcaklık, güç ve mekanik direnç de sağlar.

  • Malzeme: Poliamid 6/6 (PA veya Naylon 6/6)
  • Renkler: Siyah ve Doğal
  • UL94-V0 ve UL94-V2 yangın standardı seçenekleri mevcuttur.
  • Sıcaklık Aralığı: -40C ila 85C

Yapışkanlı Faturalı Flanş Koruyucuları

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

Faturalı Flanş Koruyucuları, kolay yapışıp çıkan tasarımla yapışkan sırta sahiptir.

  • ‌Özel yapıştırıcı sıkıca yapışır ve normal koşullarda kalıntı bırakmaz.
  • DIN ve ANSI flanş özelliklerine uygundur.
Malzeme: Rubber Renk: Black Seri Kodu: SR1361

Yapışkanlı Tam Yüzey Flanş Koruyucuları

Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.

Yapışkanlı Tam Yüzey Flanş Koruyucuları, kolay yapışıp çıkan tasarımla yapışkan sırta sahiptir.

  • ‌Özel yapıştırıcı sıkıca yapışır ve normal koşullarda kalıntı bırakmaz.
  • 15 libre derecelendirmeyle ANSI B16.5 ve ASME B16.47 standartlarına uygundur.
Malzeme: PE Renk: Black Seri Kodu: SR1373

Yapışkanlı kızaklar

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Series Code :SR1461

Seri Kodu: SR1461