Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Ayarlanabilir Metal Gömme

 (20 Ürün grupları)

Liste Kılavuz

Ayarlanabilir Ayaklar - Krom Kapaklı

These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).

Series Code :SR5442

Seri Kodu: SR5442

Ayarlanabilir Ayaklar - Mafsalsız

Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Ayarlanabilir Ayaklar - Standart/Mafsalsız

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Series Code :SR5439

Seri Kodu: SR5439

Ayarlanabilir Çekmece Sürgüsü ve Tutucu

Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.

Series Code :SR5028

Seri Kodu: SR5028

Ayarlayıcılar - Seviye Montajlı

Ayarlayıcılar - Seviye Montajlı; düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir.

Baskılı Ayarlanabilir T-Kulp

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Baskılı Sürgüler - Ayarlanabilir

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Series Code :SR5547

Seri Kodu: SR5547

Baskılı Sürgüler - Ayarlanabilir/Kelebek Tutamaklı

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Düz Sıkıştırmalı Kollu Sürgüler

Flush Compression Lever Latch with an offset trigger design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications to secure doors, cabinets, or panels.

Suitable for a panel thickness of less than, and including, 2mm. It is available in a selection of adjustable grip range: 0-24mm, 24-46mm, 36-48mm, and 51-63mm.

These Latches come as either keyed alike (5333), keyed different or with no lock and supplied with 2 keys per lock.

  • Colour:Black


Series Code :SR5090

Seri Kodu: SR5090

Makine Ayakları - Birinci Sınıf

Birinci Sınıf Makine Ayakları, makine ve elektronik kabinleri gibi yüksek kaliteli montaj ayağı gereken uygulamalarda kullanım için uygundur. Poliamit (PA) veya Paslanmaz Çelik tabana monte Paslanmaz Çelik ya da Yumuşak Çelik Saplama olarak mevcuttur. Cıvatalı taban veya tabansız olarak da bulunur.

Makine Tesviye Ayakları

Makine Tevsiye Ayakları hafif hizmet tipi uygulamalar için uygun maliyetli bir çözümdür. Bu tesviye ayaklarını büro mobilyasında, raflarda, alım noktası vitrinlerinde, dolaplarda ve küçük makinelerde kullanın.

Raylar - Ayarlanabilir Eğimli

Ayarlanabilir Eğim Kızakları Siyah Polipropilenden (PP) mamuldür, parlak çinko kaplama çelik bilye ve saplamaya sahiptir. Eğilebilen bu kızaklar açılı uygulamalar için idealdir ve düz olmayan zeminlerde kullanım için ayarlanabilir.

Dişli Eklentilerle kullanıma uygundur.

  • Dişli Boyutları: M6, M8, M10.

Raylar - Ayarlanabilir/Pürüzsüz Tabanlı

Ayarlanabilir pürüzsüz tabanlı raylar.

Sanayi Tipi Mafsallı Ayaklar - Paslanmaz Çelik

Sanayi Tipi Mafsallı Ayak çeşitleri, siyah Poliamit (PA) taban monte 304 Paslanmaz Çelikten imal edilmiş dişli saplamaya sahiptir ve azami 30 mafsal sağlar. Yiyecek Üretim ve İkram Sektörlerinde kullanım içini idealdir.

Saplama Montajlı Tesviye Ayakları - Döner Plastik Taban

Saplama Montajlı Plastik Döner Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Mafsallı tabla ve geniş çaplı ped güçlü tesviye ve destek sağlar.

Saplama Montajlı Tesviye Ayakları - Sabit Plastik Taban

Saplama Montajlı Sabit Plastik Tabanlı Tesviye Ayakları düzensiz yüzeylere uyum sağlar ve takım tezgahlarını, elektronik kabinleri ve benzer uygulamaları teraziye getirir. Plastik taban zemini koruyan yumuşak ve aşındırmayan bir yüzey oluşturur.

Standart Makine Ayakları - Standart

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Series Code :SR1545

Seri Kodu: SR1545

Tesviye Ayakları - Saplama Montajlı/Döner Tabanı/Plastik

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Series Code :SR1569

Seri Kodu: SR1569

Tevsiye Ayakları - Cıvata Tespitli/Düşük Profilli

Döner Metal Tabanlı Saplama Montajlı Tesviye Ayakları makineleri konveyörlere monte etmek için kalıcı çözüm sağlar. Bu ayaklar mafsallı bir tablaya, hassaslık ve diş güçü sağlamak üzere imal edilmiş bir saplamaya sahiptir.

Çeyrek Tur - Modüler Yıldız Topuz

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural