Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

DIN Uç Kapakları

 (8 Ürün grupları)


Banjo Rakor Kapakları

Banjo Union Caps prevent against dirt, damage and contamination, while in storage and transit. Quick and easy to install. Can endure temperatures ranging from -30C up to +80C.

Banjo Rakoru bağlantıları için tasarlanmış çeşitli koruma kapakları. Depolama ve taşıma sırasında harici kurulumu kapatır, kir girmesini önler.

  • Esnek PVC malzeme, sıkı oturur ve hızlıca takılıp çıkarılır. HDPE malzeme, pratik bir tıklamayla emniyetli bir şekilde oturur.
  • DIN 7642 B/E standardına uygun hidrolik Banjo Rakorlarına uyar.
Malzeme: HDPE, PVC Renk: Yellow, Red Seri Kodu: SR1071, SRF0005

Banjo Rakor Kapakları PCR

This range of push-fit caps is designed for Banjo Union connections. They provide a protective cover during storage, transportation and testing . This helps prevent the entry of contaminants and fluid residue that could leak and damage the main component. The Banjo Union connector protects the banjo fitting when installed from the hydraulic hose connecting it to a fluid line.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTOPCR

Boru Kapakları PCR

Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTXTPCR

Esnek Boru Kapakları

Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.

Dişli boru uçlarını korur.Boru ve boru konfigürasyonlarında kullanmak için idealdir.Olağanüstü bir sertliğe sahiptir ve delinmeye dirençlidir. Malzeme: PE Renk: Yellow, White Seri Kodu: SR1388

Plastik Boru Kapakları PCR

Plastic Pipe Caps provide effective protection for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand. Features a pressure hole, allowing pressure release depending on the atmospheric climate of their handling location.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Malzeme: LDPE - PCR Renk: Yeşil Seri Kodu: SRTXTPEPCR

Standart Boy Boru Kapakları

Standart Boy Boru Kapakları, yüksek kaliteli kaplama içeren düşük maliyetli koruyucu kapaklardır.

Kalıplı kapaklar dişli ve dişsiz boru uçlarının dış çapına tutunacak şekilde tasarlanmış olup depolama ve taşıma sırasında yabancı maddelerin girişini önler.

Kapak tasarımı, sıkıca oturmasını sağlayan dahili yivlere sahiptir. Ayrıca, biriken hava basıncın boşaltılmasını sağlayan hava deliği içeren kapaklarla gelir. ANSI ve DIN standartlarına uygundur.

  • Depolama ve taşıma sırasında yabancı maddelerin girişini önlemek için tasarlanmıştır.
  • Sıkıca oturmasını sağlayan dahili yivlere sahiptir.
  • Biriken basıncın boşaltılmasını sağlayan hava deliği içerir.
Malzeme: LDPE, PE, LDPE - PIR, PVC Renk: Yeşil, Mavi, Orange, Kırmızı, Siyah, Doğal renk, Gri, Sarı Seri Kodu: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Tahrik Mili Koruma Tapaları

Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.

Tahrik Mili Koruma Tapaları tahrik milinin ve çevresindeki yatakların benzin ve çeşitli kimyasallardan maskelenmesi ve korunmasında kullanılır.DIN 748, IEC 600-72 ve ISO R 775 ile uyumludur. Malzeme: LDPE, Flexible PVC Renk: Sarı Seri Kodu: SR1079

Yivli Boru Ucu Kapakları

Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.

Kir, toz ve döküntülerden korur.Su tesisatı, Isıtma, Soğutma ve Havalandırma (HVAC) ve endüstriyel uygulamalar için tasarlanmıştır.Azami 79,4 C ısıya dayanıklıdır. Malzeme: LDPE - PIR Renk: Kırmızı, Sarı Seri Kodu: SR1387