Menü Arama

Şunun için 18 ürün çeşidi bulduk: Endeks Pistonları, Yaprak Menteşeler

Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Endeks Pistonları

Liste Kılavuz

Endeks Pistonları - Flanşlı

Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.

Series Code :SR6571

Seri Kodu: SR6571

Endeks Pistonları - Kilitlemeli ve Kilitlemesiz

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5408

Seri Kodu: SR5408

Endeks Pistonuları - Mil Hareketli

Our Cam Plungers are supplied in either stainless steel or burnished steel. The Cam Plungers are offered in a variety of plunger diameters.

Series Code :SR5410

Seri Kodu: SR5410

Montaj Blokları ve Flanşları

Montaj Blokları ve Flanşları

Press Fit Plungers

These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.

Series Code :SR6575

Seri Kodu: SR6575

Yaprak Menteşe - Yarım Dişli Saplama ve Yarım Havşalı

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

Series Code :SR5507

Seri Kodu: SR5507

Yaprak Menteşeler - Erkek Saplama Eklenti Montajlı

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

Series Code :SR5330

Seri Kodu: SR5330

Yaprak Menteşeler - Şeffaf Plastik

Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.

Yapraklı Menteşeler - Havşalı Montaj

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

Series Code :SR5506

Seri Kodu: SR5506

Yaylı Pistonlar - Bilye - Oluklu

Oluklu ve bilyeli Yaylı Piston, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç bileşenden oluşur: Dişli gövde, paslanmaz bilye ve yay mekanizması. Pistondaki yay, pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.

Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı ihtiyaca göre tam uyarlanabilir. Mükemmel korozyon direnci için seçilen paslanmaz bilye, zor şartlarda bile pistonun uzun ömürlü ve güvenilir çalışmasına imkan verir. Ayrıca, paslanmaz çelik bilye, pürüzsüz çalışarak sürtünme ve aşınmayı önler.

Kolay katılıp kullanılır. Yüksek stres ve baskıya dayanmak üzere tasarlanmıştır. Dişli gövdesiyle mevcut sistemlere veya yapılara kolayca entegre olur. 250C sıcaklığa dayanıklıdır. Yaylı pistonlar dayanıklı ve çok yönlü olmaları sebebiyle sağlık, optik, ortopedi, makine ve ekipman tasarımı, ışıklandırma ekipmanı, elektronik bileşenler gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı ihtiyaca göre tam uyarlanabilir.
  • Paslanmaz çelik bilye, pürüzsüz çalışarak sürtünme ve aşınmayı önler.
  • 250C sıcaklığa dayanıklıdır.
Malzeme: Stainless Steel, Black Steel Seri Kodu: SR32100

Yaylı Pistonlar - Bilye Ucu - Pürüzsüz

Bilye uçlu ve pürüzsüz gövde tasarımlı Yaylı Pistonlar, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç parçadan oluşur: Pürüzsüz bir gövde, bilye ucu ve yay mekanizması. Pim uçlu yaylı pistonlara benzer ancak bilye ucu daha hafif geçer ve hem parçada hem de pistonda aşınma ve yıpranmayı azaltır.

Pistonun bilye ucu temas noktası oluşturarak uygulamada doğru bağlantı ve konumlandırmaya izin verir. Yaylı pistondaki manşon, tutma işlevi görür ve takıldıktan sonra emniyetli bir şekilde yerinde tutar.

Pürüzsüz gövdesi takmayı kolaylaştırır, sıkıca geçirilerek yerine oturur ve kolayca çıkarılır. 250C sıcaklığa dayanıklıdır. Makine ve ekipman tasarımı, elektronik eşya, sağlık, otomotiv ve ışıklandırma ekipmanı gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır.
  • Pim uçlu yaylı pistonlara benzer ancak bilye ucu daha hafif geçer ve hem parçada hem de pistonda aşınma ve yıpranmayı azaltır.
  • 250C sıcaklığa dayanıklıdır.
Malzeme: Stainless Steel Seri Kodu: SR32300, SR32280, SR32284

Yaylı Pistonlar - Dişli/Kilitlemeli

Used for locating, positioning, indexing and securing. Our Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. Suitable for gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5409

Seri Kodu: SR5409

Yaylı Pistonlar - Genişletici Geçme

Genişletici Geçme Yaylı Pistonlar, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Benzersiz gövde tasarımı sayesinde 0,2 mm 4 çap genişliğinde delik konumu toleranslarına göre bükülerek genişler, daralır ve ayarlanır.

Malzemesi, çeşitli şartlarda ve sıcaklıklarda mükemmel sağlamlığın yanı sıra korozyon direnci, kontrol ve istikrar sunar. Üretimi ve kurulumu çabuk ve kolaydır. Yüksek doğruluklu makine işleme ve parça hazırlama maliyetini ortadan kaldırır.

Sürekli takıp çıkarma işlemi, plastik yorulması sebebiyle daha geniş toleranslı deliklere göre genişleme kabiliyetini azaltacağından en iyi sonuçlar için sadece tek seferlik bir kurulum önerilir. -30C ile +50C sıcaklığa dayanıklıdır. Makine ve ekipman tasarımı, elektronik eşya, sağlık, ışıklandırma ekipmanı için plastik kalıp bileşenleri uygulamalarında idealdir.

  • Konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır.
  • Benzersiz gövde tasarımı sayesinde 0,2 mm 4 çap genişliğinde delik konumu toleranslarına göre bükülerek genişler, daralır ve ayarlanır.
  • -30C ile +50C arasında sıcaklığa dayanıklıdır.
Malzeme: Thermoplastic Renk: Black Seri Kodu: SR32302

Yaylı Pistonlar - Pim - Altıgen Soket

Pim uçlu ve Altıgen soketli Yaylı Pistonlar, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç bileşenden oluşur: Dişli gövde, pim ucu, yay mekanizması, ayrıca altıgen soket. Pistondaki yay, pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.

Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı ihtiyaca göre tam uyarlanabilir. Piston elle bastırılarak hızlıca uzatılabileceği veya geri çekilebileceği için pozisyonu hemen ayarlanıp değiştirilebilir.

Altıgen soket, yaylı pistonun altıgen anahtarla tahrikini kolaylaştırır. Dişli gövdesiyle mevcut sistemlere veya yapılara kolayca entegre olur. Termoplastikten mamul Pimler -30C ile +50C sıcaklığa dayanıklıdır. Ancak paslanmaz çelikten mamul Pimler 250C sıcaklığa dayanabilir. Yaylı pistonlar dayanıklı ve çok yönlü olmaları sebebiyle sağlık, optik, ortopedi, makine ve ekipman tasarımı, ışıklandırma ekipmanı, elektronik bileşenler gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Üç bileşenden oluşur: Dişli gövde, pim ucu, yay mekanizması, ayrıca altıgen soket.
  • -30C ile +50C arasında sıcaklığa dayanıklıdır. Ancak paslanmaz çelikten mamul Pimler 250C sıcaklığa dayanabilir.
  • Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı tam uyarlanabilir.
Malzeme: Stainless Steel, Steel, Black Steel Seri Kodu: SR32200

Yaylı Pistonlar - Pim - Oluklu

Yaylı Pistonlar - Pim - Oluklu, konumlama, endeksleme, baskı uygulama, çıkarma ve kilitleme işlemleri için kullanılır. Üç parçadan oluşur: Dişli gövde, piston pimi ve yay mekanizması. Pistonun yayı, pistonu uzatılmış veya geri çekilmiş pozisyonda tutacak gücü oluşturur.

Bileşenlerin hassas hizalanması ve emniyetli konumlandırması için yaygın olarak kullanılır. Piston pimi uzatılarak veya geri çekilerek bileşeni kilitler ya da açar. Böylece, doğru hizalama oluşturur ve istemeden hareket etmesi önler. Piston uzatıldığında yerine kilitlenerek parçanın kazayla hareket etmesini veya yerinden oynamasını önler.

Kolay katılıp kullanılır. Yüksek stres ve baskıya dayanmak üzere tasarlanmıştır. Dişli gövdesiyle mevcut sistemlere veya yapılara kolayca entegre olur. Piston elle bastırılarak kolayca uzatılabileceği veya geri çekilebileceği için pozisyonu hızlıca ayarlanıp değiştirilebilir. 250C sıcaklığa dayanıklıdır. Makine ve ekipman tasarımı, elektronik eşyalar, tıbbi ekipman ve ışıklandırma ekipmanı gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Piston pimi uzatılarak veya geri çekilerek bileşeni kilitler ya da açar. Böylece, doğru hizalama oluşturur ve istemeden hareket etmesi önler.
  • Kolay katılıp kullanılır. Yüksek stres ve baskıya dayanmak üzere tasarlanmıştır.
  • 250C sıcaklığa dayanıklıdır.
Malzeme: Stainless Steel, Black Steel Seri Kodu: SR32150

Yaylı Pistonlar - Pim Ucu - Pürüzsüz

Pürüzsüz Gövdeli Yaylı Pistonlar, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç bileşenden oluşur: Pürüzsüz bir gövde, piston pimi ve yay mekanizması. Pistondaki yay, pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.

Piston yayının yuvarlak pim ucu, uygulamada hassas bağlantı ve hizalama sağlar.

Pürüzsüz gövdesi sayesinde kolayca tespit edilip sıkıca geçer. Pim ucu ise hassas bağlantı ve hizalama sağlar. Termoplastikten mamul Pimler -30C ile +50C sıcaklığa dayanıklıdır. Ancak paslanmaz çelikten mamul Pimler 250C sıcaklığa dayanabilir. Yaylı pistonlar dayanıklı ve çok yönlü olmaları sebebiyle sağlık, optik, ortopedi, makine ve ekipman tasarımı, ışıklandırma ekipmanı, elektronik bileşenler gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.
  • Piston yayının yuvarlak pim ucu, uygulamada hassas bağlantı ve hizalama sağlar.
  • -30C ile +50C arasında sıcaklığa dayanıklıdır. Ancak paslanmaz çelikten mamul Pimler 250C sıcaklığa dayanabilir.
Malzeme: Stainless Steel Seri Kodu: SR32282

Yaylı Pistonlar - Seramik Bilye - Oluklu

Oluklu ve Seramik Bilyeli Yaylı Piston, konumlama, baskı uygulama ve çıkarma işlemleri için kullanılır. Üç bileşenden oluşur: Dişli gövde, seramik bilye ve yay mekanizması. Pistondaki yay, pistonu uzatılmış veya geri çekilmiş pozisyonda tutmak için gereken gücü oluşturur.

Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı ihtiyaca göre tam uyarlanabilir. Seramik bilye daha yüksek sertlik, aşınma ve korozyon direnci sunar. Eşleştirme parçasına yapışma veya hasar riskini azaltır.

Kolay katılıp kullanılır. Yüksek stres ve baskıya dayanmak üzere tasarlanmıştır. Dişli gövdesiyle mevcut sistemlere veya yapılara kolayca entegre olur. 250C sıcaklığa dayanıklıdır. Yaylı pistonlar dayanıklı ve çok yönlü olmaları sebebiyle sağlık, optik, ortopedi, makine ve ekipman tasarımı, ışıklandırma ekipmanı, elektronik bileşenler gibi birçok farklı endüstride yaygın olarak kullanılır.

  • Oluklu tasarımı sayesinde kolayca ayarlanır ve tam konumlandırılır. Böylece, pistonun uzatma ve geri çekme ayarı tam uyarlanabilir.
  • Seramik bilye daha yüksek sertlik, aşınma ve korozyon direnci sunar. Eşleştirme parçasına yapışma veya hasar riskini azaltır.
  • 250C sıcaklığa dayanıklıdır.
Malzeme: Stainless Steel Seri Kodu: SR32102

Yaylı Pistonlar - Çekme Halkalı/Elle Çekilebilir

Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.

The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.

Thread sizes include M6, M8, M10 and M12.

  • Housing Material: Nickel Plated Steel
  • Pin Material: Stainless Steel


Series Code :SR5407

Seri Kodu: SR5407