Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations.Material: Stainless Steel, Steel, Acetal, Carbon SteelColour: Natural, White, Material Flammability Standard: Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
£ 2.0288 - £ 2.2512 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
||
£ 2.4596 - £ 2.7236 | Request the lead time here |
0.382 in
9.7 mm
|
|
|
||
£ 2.5013 - £ 2.7792 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
||
£ 2.001 - £ 2.2234 | Request the lead time here |
0.756 in
19.2 mm
|
|
|
||
£ 2.4318 - £ 2.7098 | Request the lead time here |
0.756 in
19.2 mm
|
|
|
||
1218206 | £ 3.5018 - £ 3.8909 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.087 in
2.2 mm
|
|
£ 3.7659 - £ 4.1828 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.067 in
1.7 mm
|
||
£ 4.4051 - £ 4.8915 | Request the lead time here |
0.756 in
19.2 mm
|
2.252 in
57.2 mm
|
0.067 in
1.7 mm
|
||
£ 1.1834 - £ 1.5008 | Request the lead time here |
0.138 in
3.5 mm
|
|
|
||
£ 1.1434 - £ 1.4591 | Request the lead time here |
0.256 in
6.5 mm
|
|
|
||
£ 1.473 - £ 1.6397 | Request the lead time here |
0.189 in
4.8 mm
|
|
|
||
£ 1.5147 - £ 1.6953 | Request the lead time here |
0.256 in
6.5 mm
|
|
|
||
£ 1.5008 - £ 1.6675 | Request the lead time here |
0.382 in
9.7 mm
|
|
|
||
£ 1.473 - £ 1.6397 | Request the lead time here |
0.382 in
9.7 mm
|
|
|
||
£ 1.6536 - £ 1.8482 | Request the lead time here |
0.319 in
8.1 mm
|
|
|
||
£ 1.5841 - £ 1.7648 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
||
£ 1.9315 - £ 2.14 | Request the lead time here |
0.567 in
14.4 mm
|
|
|
||
£ 2.001 - £ 2.2234 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
||
£ 2.2651 - £ 2.5152 | Request the lead time here |
0.693 in
17.6 mm
|
|
|
||
£ 2.5291 - £ 2.807 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.