Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations.Material: Stainless Steel, Steel, Acetal, Carbon SteelColour: Natural, White, Material Flammability Standard: Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
£ 1.9593 - £ 2.1817 | Request the lead time here |
0.693 in
17.6 mm
|
|
|
||
£ 2.2651 - £ 2.5152 | Request the lead time here |
0.756 in
19.2 mm
|
|
|
||
£ 1.8204 - £ 2.0288 | Request the lead time here |
0.256 in
6.5 mm
|
|
|
||
£ 1.6536 - £ 1.8204 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.031 in
0.8 mm
|
||
£ 1.9454 - £ 2.1539 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
||
£ 1.9732 - £ 2.1956 | Request the lead time here |
0.382 in
9.7 mm
|
|
|
||
£ 3.5018 - £ 3.9048 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
||
£ 3.5713 - £ 3.9604 | Request the lead time here |
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.087 in
2.2 mm
|
||
£ 3.9048 - £ 4.3495 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.083 in
2.1 mm
|
||
£ 4.4468 - £ 4.9332 | Request the lead time here |
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.075 in
1.9 mm
|
||
£ 9.519 - £ 10.5751 | Request the lead time here |
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.157 in
4.0 mm
|
||
£ 7.4345 - £ 8.2822 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.087 in
2.2 mm
|
||
£ 13.2154 - £ 13.9102 | Request the lead time here |
1 in
25.4 mm
|
3 in
76.2 mm
|
0.134 in
3.4 mm
|
||
£ 1.5147 - £ 1.6953 | Request the lead time here |
0.256 in
6.5 mm
|
|
|
||
£ 2.0149 - £ 2.2373 | Request the lead time here |
0.319 in
8.1 mm
|
|
|
||
£ 0.9755 - £ 2.404 | Request the lead time here |
0.382 in
9.7 mm
|
|
|
||
£ 2.3067 - £ 2.5569 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
||
£ 3.21 - £ 3.5713 | Request the lead time here |
0.567 in
14.4 mm
|
|
|
||
£ 3.613 - £ 4.016 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
£ 3.349 - £ 3.7103 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.