Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations.Material: Stainless Steel, Steel, Acetal, Carbon SteelColour: Natural, White, Material Flammability Standard: Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
£ 2.001 - £ 2.2234 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
||
£ 2.2651 - £ 2.5152 | Request the lead time here |
0.693 in
17.6 mm
|
|
|
||
£ 2.5291 - £ 2.807 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
||
£ 2.7931 - £ 3.1127 | Request the lead time here |
0.874 in
22.2 mm
|
|
|
||
£ 5.5307 - £ 6.1283 | Request the lead time here |
0.63 in
16.0 mm
|
1.874 in
47.6 mm
|
0.126 in
3.2 mm
|
||
£ 0.0132 - £ 0.0132 | 12170 In stock |
0.122 in
3.1 mm
|
0.22 in
5.6 mm
|
0.039 in
1.0 mm
|
||
£ 0.018 - £ 0.018 | 1021 In stock |
0.201 in
5.1 mm
|
0.346 in
8.8 mm
|
0.063 in
1.6 mm
|
||
£ 0.0343 - £ 0.0343 | 1992 In stock |
0.319 in
8.1 mm
|
0.5 in
12.7 mm
|
0.079 in
2.0 mm
|
||
£ 0.0139 - £ 0.0139 | 3158 In stock |
0.161 in
4.1 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
£ 0.019 - £ 0.019 | 1770 In stock |
0.24 in
6.1 mm
|
0.39 in
9.9 mm
|
0.063 in
1.6 mm
|
||
£ 3.9048 - £ 4.3495 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.083 in
2.1 mm
|
||
£ 4.4468 - £ 4.9332 | Request the lead time here |
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.075 in
1.9 mm
|
||
£ 9.519 - £ 10.5751 | Request the lead time here |
1.126 in
28.6 mm
|
2.252 in
57.2 mm
|
0.157 in
4.0 mm
|
||
£ 7.4345 - £ 8.2822 | Request the lead time here |
1.374 in
34.9 mm
|
2.752 in
69.9 mm
|
0.087 in
2.2 mm
|
||
£ 13.2154 - £ 13.9102 | Request the lead time here |
1 in
25.4 mm
|
3 in
76.2 mm
|
0.134 in
3.4 mm
|
||
£ 1.5147 - £ 1.6953 | Request the lead time here |
0.256 in
6.5 mm
|
|
|
||
£ 2.0149 - £ 2.2373 | Request the lead time here |
0.319 in
8.1 mm
|
|
|
||
£ 0.9755 - £ 2.404 | Request the lead time here |
0.382 in
9.7 mm
|
|
|
||
£ 2.3067 - £ 2.5569 | Request the lead time here |
0.504 in
12.8 mm
|
|
|
||
£ 3.21 - £ 3.5713 | Request the lead time here |
0.567 in
14.4 mm
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.