Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(56 Tuotteet)
Heavy Duty Cable Clips with screw mounting made from Natural Polyamide 6.6.
Nämä kiinnikkeet sopivat erinomaisesti kaapeleille, jotka on kiinnitettävä yhteen tukevasti ja jotka on ajoittain vapautettava ja kiinnitettävä uudelleen tai kohteisiin, joissa kaapelit ovat hauraita ja edellyttävät pehmeämpää kiinnitystä. Tässä mallistossa on liimakiinnitys asennuksen nopeuttamiseksi ja helpottamiseksi. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja auringonvalolta suojattuna.
Sarjanumero: SR2004
These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.
The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.
These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.
Series Code :SR2150
Sarjanumero: SR2150
Tämä yleiskaapelikiinnike sopii erinomaisesti usealle kaapelille, pitäen ne samalla erillään. Tukeva ruuvikiinnitys.
These Cable Cleats provide high-strength support for cables, wires and conductors. It offers strain relief, prevent cable movement, and assure cable systems' overall safety and reliability.
These can be installed on walls, ceilings, floors, or other structures and work with wires of various widths. Resistant to the sensation of vibration, corrosion, damage, chafing from excessive movement, and heavy loads. They are intended to last a long period of time.
It is easy to install by simply screwing it into place, retaining cables in place, and protecting the electrical system's integrity. Used in applications for electrical installations (wiring installations, electrical system maintenance), industrial settings, and telecommunications (fibre optic cables).
These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
Tämä aaltoputkien pidikevalikoima on suunniteltu pitämään kiinni 20- ja 25-koon Essentra uurretuja spiraalisuojia (SHR-sarja) neljällä erilaisella kiinnitystyypillä: napsautuslukitus joko pyöreään tai neliömäiseen reikään (pyörimisen ehkäisemiseksi), ruuvikiinnitys ja tarrakiinnitys. Sisällä rihla, joka takertuu suojaan. Vapautettava salpa ylläpitoa varten.
Kaapelikiinnikkeet ovat tukevia ja silti yksinkertaisia kiinnikkeitä jotka muodostavat erinomaisen kaapelinhallintaratkaisun moneen käyttökohteeseen. Liimakiinnitys on erittäin tukeva mutta silti irrotettavissa. Tuotteen tarraosan käyttöikä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja auringonvalolta suojattuna.
Matalaprofiilinen käytettäväksi tiiviissä levyissä ja muissa rajoitetun tilan kohteissa. Sopii kahden samansuuntaisen kaapelinipun reititykseen.125 tuuman reikä keskellä #4 tai M3 ruuville. Saatavana kolmessa eri koossa 1/8, 3/16 ja 1/4 tuuman nippujen pitelemiseen. UL94 V-2 Nailon 6/6, väritön
Matalaprofiilinen käytettäväksi tiiviissä levyissä ja muissa rajoitetun tilan kohteissa. Sopii kahden samansuuntaisen kaapelinipun reititykseen. Napsautettavissa nopeasti .125 tuuman reikään 1/16 tuuman paneelissa. UL-luokitus #E71558. Saatavana kolmessa eri koossa 1/8, 3/16 ja 1/4 tuuman nippujen pitelemiseen. UL94 V-2 Nailon 6/6, väritön
Kaapelien ja putkien kaksoisklipsillä voi reitittää 25,0 mm:n putken/letkun sekä kaksi pienempää 6,0 mm:n nippua erikseen.
Sillä voidaan kiinnittää kaapeleita ja putki paneeliin väkäholkilla.
Räikkäklipsi tarttuu nippuun tukevasti. Säädettävissä eri paksuisille nipuille. Se lukitsee nipun sisäänsä mutta on avattavissa johtojen reititystä muutettaessa. Sopii hyvin tärinästä kärsiviin kohteisiin. Kun klipsi suljetaan, sitä ei voi avata vapauttamatta kielekettä. Valmistusmateriaali on UL94 V-2 tai UL94 V-0
Tässä kaapelikiinnikkeessä on kuusipuukiinnitys, ja se on helppo työntää asennusreikään tavallisella 6 mm:n hylsyllä. Kiinnike on avattavissa ja uudelleenkäytettävissä vianmäärityksen helpottamiseksi.
Pitelee turvallisesti aaltoputkia/kierreputkia ja muita nippuja. Kiinnikkeen sisällä kiertävä rihla antaa tiukan otteen. Vapautettava salpa helpottaa ylläpitoa. Kuusipuukiinnitys sopii moneen paneelipaksuuteen
Nippu on helppo työntää sisään ja vetää ulos. Nopeasti ja helposti asennettavissa liimapinnan ansiosta. Kokoja on seitsemän eri nipun halkaisijoille. UL94 V-0 -luokiteltu PVC akryyliliimalla. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja kaukana auringonpaisteesta.
Tässä säädettävässä alumiinisessa kaapeliklipsissä on liimatausta, mikä tekee asennuksesta helpon ja tukevan. Varret taipuvat nippujen ympärille kiinnittäen ne paikoilleen. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja kaukana auringonpaisteesta.
Yhden johdon kaapelikiinnikkeet ovat tukevia ja silti yksinkertaisia kiinnikkeitä, ja ne muodostavat erinomaisen kaapelinhallintaratkaisun moneen käyttökohteeseen. Liimakiinnitys on erittäin tukeva ja samalla irrotettavissa. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja kaukana auringonpaisteesta.
Kaapelikiinnikkeet ovat tukevia ja silti yksinkertaisia kiinnikkeitä, ja ne muodostavat erinomaisen kaapelinhallintaratkaisun moneen käyttökohteeseen. Nastakiinnityspidike asennetaan painamalla osa nastaan tai ruuviin, ja se istuu tukevasti
Screw Mount Half U Cable Clamps are designed to be installed on flat surfaces, and they feature a half-round U shape that securely holds the cable or wire while allowing for easy installation or removal. They are screw mounted.
Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. Used in automotive, aerospace, electronic, and HVAC industries.
Matalaprofiiliset kaapelikiinnikkeet käytettäväksi tiiviissä levyissä ja muissa rajoitetun tilan kohteissa. Sopii nippujen asennukseen nurkkiin ja reunoihin.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Tämä kaapelikiinnike kiinnittää aallotetut ja kierteiset putket tai muut niput paikoilleen. Puristimen sisällä kiertävä rihla tarjoaa tiukan otteen
These Strain Relief Cable Clamps are designed to securely tie and organise cables while slightly reducing strain and protecting the cable from metal cut-outs.
The screw mount feature provides a strong and long-lasting hold that keeps the cables from slipping or becoming tangled. They are resistant to a wide range of environmental conditions, making them excellent for both indoor and outdoor use.
They are simple to install in a chassis, panel or wall to connect the main power wire to the appliances. It is attached with two screws that offer a firm hold on the cables. It's used in various industries, including automotive, telecommunications, electrical installations, and construction.
Verkkokeskusklipsit ovat joko napsautuslukittavia tai itse liimautuvia, ja klipsin kaksi puolta puristavat kaapelin paikoilleen. Saatavana mustana ja värittömänä. Tuotteen tarraosan käyttöikä hyllyssä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja kaukana auringonpaisteesta.
Sivuaukolla varustetut tuelliset kaapelinpidikkeet pitävät kaapelit tukevasti paikoillaan. Niissä on kuppimainen kanta, joka parantaa vakautta ja peittää reiän täysin.
Kaapelit asetetaan kiinnikkeen sivulta, kun tilaa ei ole paljoa. Eri korkuiset aluslevyt nostavat kaapelit erilleen muista komponenteista.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.