Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(25 Tuotteet)
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.
It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The cam latch provides easy fixing and has a clip assembly.
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
Takalukolla varustetuissa laatikkosalvoissa on sileä pinta, joka tarjoaa esteettisen viimeistelyn. Ne toimivat vetokoukulla. Ne kiinnittävät vetämällä kaksi osaa yhteen ja lukittuvat painamalla salvan yli keskikohtansa. Tämä salpavalikoima on kevyt verrattuna johtolukkoihin. Niitä käytetään pienissä säiliöissä, metallilaatikoissa ja kevyissä teollisissa puhdistuskoneissa. Tarjolla on erilaisia materiaaleja, jotka sopivat erilaisiin käyttöympäristöihin.
Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten kiinnitysrenkaita. Niitä on kahta eri tyyppiä: jousiteräksinen ja painevaletusta sinkistä valmistettu. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2.
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
Matalaprofiiliset kuljetuslavojen jalat, joita kutsutaan usein hitsatuiksi kupeiksi. Ne sopivat vakiomallisiin metallipohjaisiin liukuihin ja kasvattavat kestoa ja suojausta.
Sileä niukkahiilinen teräs suojaa lattiaa ja pienentää melutasoa peittäen metallialustan täysin ja suojaten sitä.
Korokkeen maksimikoot käytettäessä SHS-putkia. Tämä kuljetuslavojen jalkavalikoima sopii erinomaisesti metallisille kuljetusalustoille ja kehikoille.
Ulkopuoliset metalliset kulmasaranat sopivat koneen suojiin ja sähköpaneeleihin. Niille on tarjolla eri profiileja ja kokoja, ja ne voidaan asentaa joko tapilla tai ruuveilla.
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
Siipinupilla varustettuja kääntöniitit on saatavilla erityispitkällä kotelolla. Ne sopivat erinomaisesti äänieristettyihin ja eristettyihin oviin, ja niiden mukana toimitetaan tiivistystä parantava kumitiiviste. Niitä on saatavilla kromi- tai mustalla jauhepinnoitteella, ne on valmistettu painevaletusta sinkistä, ja tarjolla on erilaisia kahvoja
Sarjanumero: SR5523
Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
Neljänneskierroslukkovalikoimaan voi hankkia erilaisia lisävarusteita, kuten lukkokahvoja. Ne on valmistettu polyamidista. Ne sopivat kaikkiin lukkoihin, joiden asennusreiän koko on 20.2 x 22.2
Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the centre, so that no fastener head is visible.
The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.
More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Jousitetut laatikkosalvat tai vetosalvat vetävät ja lukitsevat kaksi komponenttia tiukasti yhteen. Jousi mahdollistaa paremman vedon ja tiukan lukituksen. Materiaalivalikoiman ansiosta tätä laatikkosalpaa voi käyttää useissa käyttökohteissa.
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
Kääntyvät lenkkilukot vetävät ja lukitsevat kaksi komponenttia tiukasti yhteen. Ne on valmistettu ruostumattomasta teräksestä, ja niitä käytetään käsin, joten niiden käyttö on nopeaa ja helppoa. Ne sopivat erilaisiin kohteisiin, kuten kontteihin, paketointiin ja teollisiin siivouslaitteisiin.
Joustavat keskelle asennettavat vetolaatikon salvat ovat matalia, ja pidäke on kiinnitetty piiloon salvan alle pitämään muodon matalana. Kahva on valmistettu mustasta kumista, joten tuote on korroosionkestävä, ja se asennetaan tavallisilla M4-ruuveilla (ei kuulu toimitukseen)
Tankokokoonpanot kahden ja kolmen pisteen upotettujen salpojen asennuksiin. Tankokokoonpanot sisältävät ohjaimen, pidäkkeen ja tangon. Alumiinivarret ovat halkaisijaltaan .34". Tankokokoonpanoissa on 0,75" liike. Ohjain ja pidäkekannakkeet on valmistettu 1010 teräksestä ja mustista nailonsisäkkeistä. Salpa ei ole mukana ja on hankittava erikseen.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.