Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Acciaio Snodi per coperture e fermaporta

 (1 categoria prodotto)

Elenco Griglia

Fermaporta

This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.

Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.

They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.

  • Door Stops have exceptional shock absorption properties.
  • Stop Locks are used for light-weight applications not exposed to dynamic loads.
  • Used for external enclosures, generators, compressors, and industrial enclosures.
Materiale: NBR, Acciaio, Zinco pressofusoColore: Nero, RossoStandard infiammabilità del materiale: Series Code: