Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(11 Produtos)
Multi-function Oval Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into oval tubing, posts or poles and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
As Inserções Redondas são utilizadas como terminação em produtos tubulares, proporcionando uma aparência visualmente agradável e elegante. Podem também ser utilizadas como pés de tubos, proporcionando uma base que evita riscos e outros danos quando os produtos entram em contacto com a superfície.
Esta gama destina-se a roscas métricas e proporciona uma montagem rápida e fácil. A inserção apresenta um desenho de haste nervurada que proporciona aderência acrescida.
Os patins de rolamentos de carga redondos foram concebidos para serem utilizados como tampões de proteção ou como patins. A tampa é escalonada para proporcionar uma inserção fácil e um ajuste seguro.
São ideais para proteger e rematar a extremidade de um tubo em serviços médios ou pesados. Estes patins proporcionam uma base lisa e resistente para mobiliário, eletrodomésticos e muito mais.
Protegem o chão dos arranhões, riscos e outros danos causados por objetos pesados ou afiados.
As inserções e patins quadrados são um tipo de produto de acabamento utilizado para produtos tubulares quadrados. São concebidos para fornecer uma ligação de ajuste firme numa grande variedade de produtos tubulares e podem ajudar a evitar danos em pisos e outras superfícies, bem como para proteger o tubo dos elementos externos. Normalmente utilizados em várias aplicações, incluindo mobiliário, instalações de retalho e equipamentos industriais.
Disponíveis numa grande variedade de opções e modelos: inserções nervuradas quadradas padrão, inserções quadradas leves e inserções cromadas quadradas.
As inserções e ponteiras retangulares são ideais para os tamanhos e calibres mais populares de tubos e canos retangulares. Quando inseridos na extremidade de um tubo, oferecem um aspeto limpo e arrumado à aplicação acabada.
Apresentam um design com nervuras para facilitar a inserção e um ajuste positivo. Estas inserções permitem proteger as superfícies e impedem a entrada de sujidade e outros contaminantes no interior do cano ou tubo.
A nossa extensa gama está disponível numa grande variedade de tamanhos e cores.
As inserções de tubos redondos são adequadas para a proteção e o acabamento da parte terminal de um tubo. As inserções de encaixe são nervuradas para uma máxima preensão ou têm uma haste plana para uma aplicação simples. Encontram-se disponíveis vários materiais e cores para satisfazer diferentes requisitos de aplicação.
Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
Uma gama de tampas protetoras para tubos de tamanho standard está disponível a baixo custo, mas com acabamento de elevada qualidade. As nossas tampas para tubos de tamanho standard estão disponíveis numa variedade de opções de material: PEBD e PE flexível, e cobrem uma vasta gama de tamanhos.
Estas tampas moldadas são concebidas para fixação externa em canos e tubos, para evitar a entrada de agentes estranhos durante o armazenamento e expedição. O seu design permite uma montagem e desmontagem rápida e fácil, quer à mão quer com a utilização de equipamento automatizado.
A gama inclui tampas que dispõem de nervuras internas que asseguram um ajuste firme e ajudam a libertar a pressão de ar acumulada. Além disso, a gama inclui tampas que têm um pequeno orifício de ventilação. O orifício de ventilação permite que a tampa seja corretamente instalada, o que também ajuda a eliminar a pressão do ar.
Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar