Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Nastaviteľná Bez zámku Osadené skrutky

 (37 sady výrobkov)

Zoznam Mriežka

Antivibračné skrutky

Osadené skrutky s krížovou hlavou sú určené na použitie v spojení s antivibračnými priechodkami série VG.

Flexibilné oceľové káblové svorky

These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.

The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.

These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.

Skupina SR: SR2150

Klzáky - nastaviteľná, hladká základňa

Klzáky s nastaviteľnou, hladkou základňou.

Klzáky - nastaviteľný kĺb

Nožičky nastaviteľné s kĺbom vyrobená z čierneho polypropylénu (PP) s lesklou pozinkovanou oceľovou naklápacou guličkou a čapom. Tieto kĺbové nožičky sú ideálne pre aplikáciu pod uhlom a nastaviteľné na použitie na nerovných povrchoch.

Vhodné na použitie s vložkami so závitom.

  • Pre veľkosti závitu: M6, M8 a M10.

Kompresná západka s T rukoväťou nastaviteľná

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Kompresné západky - nastaviteľné

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting


Skupina SR: SR5547

Kompresné západky - nastaviteľné, krídlový úchop

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Káblové sedlá bez zámku

Káblové sedlá - neuzamykateľné, vyrobené z prírodného polyamidu 6.6. Káblové sedlá zoskupujú a vedú káble, čím ich chránia pred citlivými alebo ostrými komponentmi. Udržujú tiež káble a vodiče usporiadané. Vhodné na použitie v elektronických aplikáciách.

Niekoľko možností s alternatívnymi typmi montáže. Dostupné sú varianty s hladkými a okrúhlymi rohmi, ktoré pomáhajú eliminovať namáhanie vlákna pri vstupe do zostavy. V tomto sortimente sú tiež varianty s bočným vstupom, ktoré poskytujú nízku výšku tam, kde je problémom svetlá výška. V tomto rôznorodom sortimente sú tiež varianty s montážou do slepých otvorov alebo samolepiace.

Tieto káblové sedlá sú vhodné pre rôzne priemery káblov, ľahko sa montujú.

  • Materiál: polyamid 6/6
  • Farba: čierna a prírodná
  • Triedy horľavosti: UL94 HB, UL94 V0 a UL94 V2.

Káblové sedlá hranové

Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black, Grey and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Skupina SR: SR1834

Káblové svorky - zaklapávacie, nastaviteľné

Spona so západkami drží zväzok pevne na mieste. Nastaviteľné pre širokú škálu priemerov zväzkov. Po zaistení zväzku, je možné svorku znovu otvoriť na zmeny smeru. Sú dobré pre zariadenia s vysokými vibráciami. Po zatvorení sa dá svorka otvoriť až po uvoľnení úchytu. Dodávajú sa v materiáloch UL94 V-2 aj UL94 V-0

Káblové svorky - zaklapávacie, okrúhle káblové sedlo

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C


Skupina SR: SR2081

Nastaviteľná káblová spona

Dodáva sa v 2 typoch. Spona stiahne káble k panelu použitím zatláčacieho upevňovacieho prvku, ktorý je pripevnený k panelu s hrúbkou 3 mm. Typ 1 má protirotačné uchytenie na udržanie pásky na mieste a zabránenie pohybu.

Nastaviteľné káblové svorky

Nastaviteľné svorky sa montujú zatlačením do panela, nastaviteľná svorka sa dokáže prispôsobiť celému radu rozmerov káblov.

Nastaviteľné nožičky - nečlenené

Stud Mount Leveling Feet with a Plastic Swivel Base adjusts to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Nastaviteľné nožičky - pochrómovaný kryt

These Chrome Capped Adjustable Feet are an inexpensive solution for light-duty applications on slightly uneven surfaces, including office furniture, shelving, point of purchase displays, cabinetry, and small machinery. The range are made from chrome capped black Polyethylene (PE).

Skupina SR: SR5442

Nastaviteľné nožičky - s montážnym závitom, otočná základňa, plastové

Levelling Feet with Stud Mount and Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Skupina SR: SR1569

Nastaviteľné nožičky - štandardné, nečlenené

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Skupina SR: SR5439

Nastaviteľné nožičky s kĺbom a plastovou otočnou základňou

Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.

Nastaviteľné nožičky s montážnym závitom - s pevnou plastovou základňou

Nastaviteľné nožičky s montážnym závitom s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.

Nastavovače - vodorovná montáž

Nastavovače - vodorovná montáž sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia.

Nohy pre stroje - Premium

Náš sortiment strojových nožičiek Premium je určený na použitie v aplikáciách, kde sa vyžaduje vysoko kvalitná montážna nožička, vrátane mechanických a elektronických stojanov. Ponúkame ho buď s čapom z nerezovej ocele alebo mäkkej ocele pripevneného k základni buď z polyamidu (PA) alebo z nehrdzavejúcej ocele. Sortiment môže byť tiež s otvormi na skrutky alebo bez nich.

Nohy pre stroje - Štandard

Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.

Skupina SR: SR1545

Odsadené skrutky - hlava s drážkou

Tieto odsadené skrutky, často známe ako odsadené svorníky, sú typ upevňovacieho prvku s valcovitou hlavou a závitovým driekom- Majú odsadenie, ktoré sa tiahne od hlavy k drieku, ktorý je opracovaný s presnou toleranciou. Odsadené skrutky sa bežne používajú na spojenie dvoch komponentov, odsadenie funguje ako nosná plocha.

Odsadené skrutky sú vhodné pre aplikácie vyžadujúce montážny čap, hmoždinku, kĺbový spoj, driek alebo posuvný pohyb.

Tento sortiment odsadených skrutiek má drážkovanú hlavu, ktorá umožňuje ich skrutkovanie pomocou drážkového skrutkovača. Sú magnetické a majú vynikajúcu odolnosť proti namáhaniu šmykom, hoci korodujú o niečo ľahšie ako bežné odsadené skrutky. Tieto skrutky sú vhodné pre elektroniku, strojárstvo, automobilový priemysel a stavebníctvo.

  • Odsadenie sa tiahne od hlavy k drieku, ktorý je opracovaný s presnou toleranciou.
  • Majú drážkovanú hlavu, ktorá umožňuje ich skrutkovanie pomocou drážkového skrutkovača.
  • Magnetické, vynikajúca odolnosť proti namáhaniu šmykom, hoci korodujú o niečo ľahšie ako bežné odsadené skrutky.
Materiál: Nehrdzavejúca oceľ Skupina SR: SRP0133

Odsadené skrutky - hlava s vnútorným šesťhranom

Tieto odsadené skrutky, tiež známe ako odsadené svorníky, sú typ upevňovacieho prvku s valcovitým odsadením, ktoré oddeľuje hlavu skrutky od jej závitovej časti. Odsadenie je opracované s presnou toleranciou a slúži ako nosná plocha pre hlavu skrutky.

Odsadené skrutky sú užitočné v situáciách, ktoré vyžadujú montážny čap, hmoždinku, kĺbový spoj, hriadeľ alebo posuvný pohyb. Sú trochu magnetické, pevné a odolné voči korózii, ale nie vo veľmi náročných podmienkach.

Tento sortiment odsadených skrutiek má hlavu s vnútorným šesťhranom, čo umožňuje ich ľahké utiahnutie alebo uvoľnenie pomocou imbusového alebo šesťhranného kľúča. Nemajú hladkú hlavu, čo pomáha pri uchopení. Tieto skrutky sú vhodné pre elektroniku, strojárstvo a automobilový priemysel.

  • Odsadenie je opracované s presnou toleranciou a slúži ako nosná plocha pre hlavu skrutky.
  • Jednoduché utiahnutie alebo uvoľnenie pomocou imbusového alebo šesťhranného kľúča.
  • Sú trochu magnetické, pevné a odolné voči korózii.
Materiál: Nehrdzavejúca oceľ (AISI 303), Čierna oceľ Skupina SR: SRP0137, SRP0136

Odsadené skrutky - s pologuľatou hlavou s drážkou

Tieto odsadené skrutky s pologuľatou hlavou s drážkou, známe aj ako odsadené svorníky s pologuľatou hlavou s drážkou, sú typ upevňovacieho prvku, ktorý má valcovitý driek s pologuľatou hlavou na jednom konci a odsadením na druhom. Odsadenie je opracované s presnou toleranciou a slúži ako nosná plocha pre hlavu skrutky.

Odsadené skrutky sú užitočné tam, kde sa vyžaduje montážny čap, hmoždinka, kĺbový spoj, driek alebo posuvný pohyb. Sú pevné a odolné voči korózii, ale nie v skutočne náročných podmienkach.

Tento sortiment odsadených skrutiek má mierne vypuklú pologuľatú hlavu s drážkou a ploché ložisko. Sú vhodné pre nízkoprofilové aplikácie a majú estetický vzhľad. Ľahko sa inštaluje alebo odstraňuje pomocou štrbinových skrutkovačov. Tieto skrutky sú vhodné pre elektroniku, zdravotnícke prístroje, strojárstvo a automobilový priemysel.

  • Sú pevné a odolné voči korózii, ale nie v skutočne náročných podmienkach.
  • Majú mierne vypuklú pologuľatú hlavu s krížovou drážkou a ploché ložisko.
  • Sú vhodné pre nízkoprofilové aplikácie a majú estetický vzhľad.
Materiál: Nehrdzavejúca oceľ (AISI 303) Skupina SR: SRP0144.A2

  • z/zo 2