V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(35 sady výrobkov)
Osadené skrutky s krížovou hlavou sú určené na použitie v spojení s antivibračnými priechodkami série VG.
Lift and Turn Compression Lock is ideal for cabinets that require better sealing under vibration condition. The locks provides 5 mm of compression to increase noise isolation. The Cut out for this range is 16.5x13.7 mm.
Skupina SR: SR6483
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.
These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.
It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.
Tieto odsadené skrutky, často známe ako odsadené svorníky, sú typ upevňovacieho prvku s valcovitou hlavou a závitovým driekom- Majú odsadenie, ktoré sa tiahne od hlavy k drieku, ktorý je opracovaný s presnou toleranciou. Odsadené skrutky sa bežne používajú na spojenie dvoch komponentov, odsadenie funguje ako nosná plocha.
Odsadené skrutky sú vhodné pre aplikácie vyžadujúce montážny čap, hmoždinku, kĺbový spoj, driek alebo posuvný pohyb.
Tento sortiment odsadených skrutiek má drážkovanú hlavu, ktorá umožňuje ich skrutkovanie pomocou drážkového skrutkovača. Sú magnetické a majú vynikajúcu odolnosť proti namáhaniu šmykom, hoci korodujú o niečo ľahšie ako bežné odsadené skrutky. Tieto skrutky sú vhodné pre elektroniku, strojárstvo, automobilový priemysel a stavebníctvo.
Tieto odsadené skrutky, tiež známe ako odsadené svorníky, sú typ upevňovacieho prvku s valcovitým odsadením, ktoré oddeľuje hlavu skrutky od jej závitovej časti. Odsadenie je opracované s presnou toleranciou a slúži ako nosná plocha pre hlavu skrutky.
Odsadené skrutky sú užitočné v situáciách, ktoré vyžadujú montážny čap, hmoždinku, kĺbový spoj, hriadeľ alebo posuvný pohyb. Sú trochu magnetické, pevné a odolné voči korózii, ale nie vo veľmi náročných podmienkach.
Tento sortiment odsadených skrutiek má hlavu s vnútorným šesťhranom, čo umožňuje ich ľahké utiahnutie alebo uvoľnenie pomocou imbusového alebo šesťhranného kľúča. Nemajú hladkú hlavu, čo pomáha pri uchopení. Tieto skrutky sú vhodné pre elektroniku, strojárstvo a automobilový priemysel.
Tieto odsadené skrutky s pologuľatou hlavou s drážkou, známe aj ako odsadené svorníky s pologuľatou hlavou s drážkou, sú typ upevňovacieho prvku, ktorý má valcovitý driek s pologuľatou hlavou na jednom konci a odsadením na druhom. Odsadenie je opracované s presnou toleranciou a slúži ako nosná plocha pre hlavu skrutky.
Odsadené skrutky sú užitočné tam, kde sa vyžaduje montážny čap, hmoždinka, kĺbový spoj, driek alebo posuvný pohyb. Sú pevné a odolné voči korózii, ale nie v skutočne náročných podmienkach.
Tento sortiment odsadených skrutiek má mierne vypuklú pologuľatú hlavu s drážkou a ploché ložisko. Sú vhodné pre nízkoprofilové aplikácie a majú estetický vzhľad. Ľahko sa inštaluje alebo odstraňuje pomocou štrbinových skrutkovačov. Tieto skrutky sú vhodné pre elektroniku, zdravotnícke prístroje, strojárstvo a automobilový priemysel.
Tento rad odsadených skrutiek má ultra nízkoprofilovú hlavu s vnútorným šesťhranom. Výšky hláv týchto skrutiek s veľmi nízkym profilom sú približne 1/3 bežných odsadených skrutiek. Drážky s vnútorným šesťhranom sú vhodné na presnú montáž a používajú sa v miestach s menšou plochou.
Sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou v stavebníctve a automobilovom sektore. Tieto skrutky sú vhodné pre aplikácie vo farmaceutickom a iných sektoroch.
Tento rad odsadených skrutiek má vypuklú hlavu s výberom vnútorného šesťhranu, drážky Torx alebo štandardnej drážky.
These HVAC Locks are used in heating, ventilation, and air conditioning systems to offer security and regulate access to HVAC equipment. Designed for enclosures susceptible to pressure differentials to prevent unauthorised tampering or interference with HVAC equipment, assuring system safety and performance. HVAC locks assist in preserving the integrity of the system and safeguard it from potential damage or misuse by securing access panels and doors.
Due to the surface mounting, the thermal bridge between the inside and exterior of the enclosure does not undermine the application's integrity. They are built to survive the severe circumstances common in HVAC systems, such as excessive temperatures, wetness, and vibrations. The stepped cam aids in compression, closing the container more tightly.
The line includes both locking and non-locking variants and L- and T-handle choices. Surface mounting improves application and locking integrity because there is no need to drill a hole through the door. Many handle and locking choices are available to give diversity and user friendliness.
Nízkoprofilové paletové podstavce, ktoré sa často nazývajú navarovacie nožičky. Sú vhodné na štandardné klzáky s kovovou základňou a poskytujú dodatočnú pevnosť a ochranu.
Materiál z mäkkej ocele chráni podlahy a pomáha znižovať hlučnosť, zároveň uzatvára a chráni kovovú základňu.
Pri použití štvorcových profilov s ostrými rohmi bude max. rozmer stĺpika menší. Tento sortiment paletových podstavcov je ideálny pre kovové palety a plošiny.
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines
Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.
The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.
The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole
Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.