Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Skrutka Rýchlouvoľňovacie čapy Štandardné

 (11 sady výrobkov)

Zoznam Mriežka

Aretačné čapy - s prírubou

Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.

Skupina SR: SR6571

Kovové viazacie pásky

Our 316 stainless steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability. Also available with PVC coating and with ladder construction to provide extra gripping strength to avoid slippage.

Skupina SR: SRMT

Krídlové pánty so závitovým čapom a závitovou montážnou vložkou

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

Skupina SR: SR5330

Krídlové pánty zapustené

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

Skupina SR: SR5506

Pánty ploché – nalepovacie

Clear Plastic Leaf Hinges or Flat Hinges are used for light weight support in application where no stress will be put on the screw fixing holes and angle rotation.

Pánty ploché – skrutkovacie a s čapom

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

Skupina SR: SR5507

Teplotne stabilné viazacie pásky

Heat stabilised cable ties provide a wider operation range for harsher environments. Cable ties in this range come in either UL-V2 or UV resistant material, suitable for outdoor use.

Skupina SR: SR1817

Uvoľniteľné viazacie pásky

Tento sortiment sťahovacích pások má výhodu v tom, že sa dá opakovane použiť, pretože ich možno uvoľniť jednoduchým mechanizmom v hlave pásky. Sú k dispozícii v 2 typoch.

Zaisťovacie skrutky - Valcová podpera

Locking Bolts - Cylindrical Support

Skupina SR: SR6566

Čapy s pružinou a krúžkom - zaťahovacie

Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.

The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.

Thread sizes include M6, M8, M10 and M12.

  • Housing Material: Nickel Plated Steel
  • Pin Material: Stainless Steel


Skupina SR: SR5407

Štandardné viazacie pásky

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Skupina SR: SR1785