Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Samolepiace Montážny nit

 (18 sady výrobkov)

Zoznam Mriežka

Dekoratívne krytky na skrutky

These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.

This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.

  • Material: ABS
  • Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, Ivory, Light Oak, Grid, White


Skupina SR: SR1600

Dištančné rýchlospony

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel. Ideal for circuit boards or electrical boards that require no interference.

Držiak na viazacie pásky samolepiaci

The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Skupina SR: SR1718

Držiaky dokumentov

Držiaky dokumentov poskytujú miesto pre dokumentáciu, ktorá musí byť ľahko dostupná na krytoch strojov, elektrických paneloch a podobných aplikáciách. Držiaky sú dodávané so samolepiacimi pásikmi pre rýchle pripevnenie.

Káblové sedlá rýchlomontážne so zámkom

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Farba: prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C

Káblové spony s otvoreným ramenom

Jedno-ramenné, flexibilné káblové spony sa dajú ľahko pripevniť na vodiče a nechávajú ich stále prístupné. K dispozícii s vinylovým povlakom alebo bez neho.

Montované rýchlospony

The Twist Ties are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Podperné stĺpiky PCB - so spínacím nitom, s dvoma výstupkami

Tieto inovatívne rozpery sa montujú do panela pomocou nitu, ktorý je zabudovaný do dielu. Zatlačením na hlavu rozpery sa vysunú nožičky a uzamknú ju na mieste. Dodávajú sa v 13 metrických dĺžkach rozpery vo vyhotovení z polyamidu UL94 V-2.

Rozperky upevňované spínacími nitmi

Určená na jednoduchú montáž na rám s plastovým zatlačovacím nitom SR. Umožňuje montáž do celého radu hrúbok panelov. Plochá hlava nitu pre minimálne vyčnievanie do spodnej časti rámu.

Samolepiaca káblová spona

Samolepiace káblové svorky pre vodiče s priemerom 1mm sú buď pevné alebo ohybné. Samolepiaca časť produktu má životnosť približne 1 rok od dátumu expedície, ak je tovar skladovaný v pôvodnom neotvorenom balení pri izbovej teplote a mimo pôsobenia UV žiarenia.

Samolepiace chrániče celého čela príruby

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

  • Material: Polyethylene (PE)
  • Colour: Black


Skupina SR: SR1373

Samolepiace disky

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.


Skupina SR: SR1577

Samolepiace disky na čelá prírub

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black


Skupina SR: SR1361

Samolepiace klzáky

Adhesive Glides are ideal for furniture legs to help protect floors and to reduce noise. These gliders are made from Polytetrafluoroethylene (PTFE); this material provides a smooth glide action, and is easy to apply thanks to the self-adhesive backing.

  • Shapes: Rectangular, Round and Square
  • Colour: Grey.


Skupina SR: SR1461

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Samolepiace/skrutkovacie káblové sedlo

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Farby: čierna a prírodná
  • Triedy horľavosti UL94 V0 a UL94 V2
  • Temperature Range: -40C up to 85C

Spojovacie držiaky

Tieto držiaky spájania vlákien sú vyrobené z nylonu alebo polypropylénu (PP). Dodávajú sa v rôznych konfiguráciách štrbín a spôsobov montáže a môžu obsahovať až 24 spojov. Dostupné možnosti UL94 V0 a UL94 V2. Voľby farieb zahŕňajú; Čierna, modrá, zelená, prírodná, červená a žltá.

Vodiace prvky pre optické vlákna

Vodiace prvky pre optické vlákna sa používajú na pomoc pri navíjaní a rohové vodiace lišty umožňujú vytvoriť otáčku o 90. Vyrobené z čierneho a prírodného polyamidu triedy UL94 V0 a UL94 V2.